(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number | Bracket | M | N | X | LD | LH | LT | LX | LY | LZ | |
Type | Type | Cylinder I.D. (mm) | |||||||||
E-MCQ | FB | 12 | 15.5 | 4.5 | 8 | 4.5 | 17 | 1.5 | 34 | 29.5 | 44 |
16 | 20 | 4.5 | 8 | 4.5 | 19 | 2 | 38 | 33.5 | 48 | ||
20 | 25.5 | 6.5 | 9.7 | 6.5 | 24 | 3 | 48 | 42 | 62 | ||
25 | 28 | 6.5 | 11.2 | 6.5 | 26 | 3 | 52 | 46 | 66 | ||
32 | 34 | 6.5 | 11.7 | 6.5 | 13 | 3 | 57 | 20 | 71 | ||
40 | 40 | 6.5 | 11.7 | 6.5 | 12.5 | 3 | 64 | 20 | 78 | ||
50 | 50 | 8.5 | 12.2 | 8.5 | 14 | 3 | 79 | 22 | 95 | ||
63 | 60 | 11 | 16.2 | 10.5 | 16.5 | 3.5 | 95 | 26.5 | 113 | ||
80 | 77 | 13 | 18.5 | 13 | 20.5 | 4.5 | 118 | 32 | 140 | ||
100 | 94 | 14 | 23 | 13 | 24 | 6 | 137 | 36 | 162 |
Part Number | Bracket | AA | AC | AD | AE | AF | AG | AH | AP | AT | |
Type | Type | Cylinder I.D. (mm) | |||||||||
E-MCC | FB | 32 | 153 | 134 | 9.5 | 50 | 33 | 20.5 | 28 | 9 | 3 |
40 | 169 | 140 | 14.5 | 57 | 36 | 23.5 | 30 | 12 | 3 | ||
50 | 173 | 149 | 12 | 68 | 47 | 28 | 36.5 | 12 | 3 | ||
63 | 184 | 158 | 13 | 80 | 56 | 31 | 41 | 12 | 3 | ||
80 | 199 | 167 | 16 | 97 | 70 | 30 | 49 | 14 | 4 | ||
100 | 209 | 173 | 18 | 112 | 84 | 30 | 57 | 14 | 4 |
Part Number | Bracket | AA | AC | AD | AE | AF | AG | AH | AP | AT | |
Type | Type | Cylinder I.D. (mm) | |||||||||
E-MCE | FB | 32 | 158 | 142 | 8 | 47 | 32 | 24 | 32 | 7 | 3 |
40 | 179 | 161 | 9 | 53 | 36 | 28 | 36 | 9 | 3 | ||
50 | 190 | 170 | 10 | 65 | 45 | 32 | 45 | 9 | 3 | ||
63 | 209 | 185 | 12 | 75 | 50 | 32 | 50 | 9 | 3 | ||
80 | 248 | 210 | 19 | 95 | 63 | 41 | 63 | 12.5 | 4 | ||
100 | 266 | 220 | 23 | 115 | 75 | 41 | 71 | 14.5 | 4 |
Part Number | Bracket | AA | AB | AC | AE | AF | AL | AQ | AP | AT | AH | |
Type | Type | Cylinder I.D. (mm) | ||||||||||
E-MCPA | FB | 16 | 98 | 25 | 86 | 44 | 32 | 13 | 6 | 5.5 | 3 | 20 |
20 | 122 | 25 | 106 | 54 | 40 | 15 | 8 | 6.5 | 3 | 25 | ||
32 | 142 | 19 | 126 | 59 | 45 | 25 | 8 | 7. | 4 | 32 | ||
40 | 142 | 21 | 126 | 64 | 50 | 25 | 8 | 7. | 4 | 36 | ||
50 | 175 | 24 | 151 | 86 | 66 | 28 | 12 | 11. | 4.5 | 40 | ||
63 | 183 | 21 | 157 | 106 | 82 | 31 | 13 | 11. | 4.5 | 45 |
Part Number | Bracket | AA | BB | BC | BD | BE | BF | BG | BH | BJ | |
Type | Type | Cylinder I.D. (mm) | |||||||||
E-MCPF | FB | 20 | 7 | 3 | 20 | 8 | 55 | 40 | 25 | 40 | 118 |
25 | 7 | 3 | 20 | 8 | 55 | 40 | 28 | 47 | 118 | ||
40 | 7 | 3 | 23 | 10 | 75 | 55 | 30 | 54 | 154 |
Part Number | Bracket | AA | AB | AC | AD | AE | AF | AH | AK | AL | AP | AQ | AT | |
Type | Type | Cylinder I.D. (mm) | ||||||||||||
E-MCPI | FB | 10 | 78 | - | 68 | - | 35 | 25 | 16 | 10 | 11 | 4.5 | 5 | 2 |
12 | 90 | - | 78 | - | 42 | 32 | 20 | 13 | 14 | 5.5 | 6 | 2.5 | ||
20 | 112 | - | 96 | - | 54 | 40 | 25 | 20 | 17 | 7 | 8 | 3 | ||
32 | 110 | 49 | 96 | 28 | 66 | 52 | 28 | - | 14 | 7 | 7 | 3.5 | ||
40 | 149 | 58 | 129 | 30 | 80 | 60 | 33 | - | 20 | 9 | 10 | 3.5 |
Part Number | Bracket | CA | BB | CC | CD | CE | CF | CG | CI | |
Type | Type | Cylinder I.D. (mm) | ||||||||
E-MCPB | FB | 6 | 24 | 32 | 9 | 16.5 | 5 | 7 | 4.5 | 1.5 |
10 | 24 | 32 | 9 | 16.5 | 5 | 7 | 4.5 | 1.5 | ||
12 | 33 | 42 | 14 | 25 | 6 | 9 | 5.5 | 2.5 |
Part Number | Bracket | CA | CB | CC | CD | CE | CF | CG | CH | CK | |
Type | Type | Cylinder I.D. (mm) | |||||||||
E-MCPG | FB | 6 | 20 | 28 | 11 | 3.4 | 6.5 | 10.5 | 1.5 | 19 | 21.5 |
10 | 24 | 33 | 13 | 4.5 | 7 | 12 | 1.5 | 22 | 25 | ||
16 | 30 | 43 | 18 | 5.5 | 10 | 16.5 | 2.5 | 29 | 32.5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder I.D. (mm) | Mating Cylinder Type |
---|---|---|---|---|---|---|
₹ 4,339.00 | 4 Piece(s) | Available | 13 Day(s) | 32 | E-MCC Series | |
₹ 4,358.00 | 4 Piece(s) | Available | 7 Day(s) | 40 | E-MCC Series | |
₹ 4,376.00 | 4 Piece(s) | Available | 7 Day(s) | 50 | E-MCC Series | |
₹ 4,394.00 | 2 Piece(s) | Available | 7 Day(s) | 63 | E-MCC Series | |
₹ 4,449.00 | 2 Piece(s) | Available | 7 Day(s) | 80 | E-MCC Series | |
₹ 4,468.00 | 2 Piece(s) | Available | 13 Day(s) | 100 | E-MCC Series | |
₹ 4,367.00 | 4 Piece(s) | Available | 7 Day(s) | 32 | E-MCE Series | |
₹ 4,385.00 | 4 Piece(s) | Available | 7 Day(s) | 40 | E-MCE Series | |
₹ 4,449.00 | 4 Piece(s) | Available | 7 Day(s) | 50 | E-MCE Series | |
₹ 4,486.00 | 2 Piece(s) | Available | 7 Day(s) | 63 | E-MCE Series | |
₹ 4,559.00 | 2 Piece(s) | Available | 7 Day(s) | 80 | E-MCE Series | |
₹ 4,596.00 | 2 Piece(s) | Available | 7 Day(s) | 100 | E-MCE Series | |
₹ 4,330.00 | 10 Piece(s) | Available | 13 Day(s) | 16 | E-MCPA Series | |
₹ 4,349.00 | 10 Piece(s) | Available | 13 Day(s) | 20 | E-MCPA Series | |
₹ 4,367.00 | 10 Piece(s) | Available | 13 Day(s) | 32 | E-MCPA Series | |
₹ 4,394.00 | 10 Piece(s) | Available | 13 Day(s) | 40 | E-MCPA Series | |
₹ 4,523.00 | 4 Piece(s) | Available | 13 Day(s) | 50 | E-MCPA Series | |
₹ 4,578.00 | 10 Piece(s) | Available | 13 Day(s) | 63 | E-MCPA Series | |
₹ 4,321.00 | 10 Piece(s) | Available | 13 Day(s) | 6 | E-MCPB Series | |
₹ 4,339.00 | 10 Piece(s) | Available | 13 Day(s) | 10 | E-MCPB Series | |
₹ 4,358.00 | 10 Piece(s) | Available | 13 Day(s) | 12 | E-MCPB Series | |
₹ 4,358.00 | 10 Piece(s) | Available | 13 Day(s) | 20 | E-MCPF Series | |
₹ 4,376.00 | 10 Piece(s) | Available | 13 Day(s) | 25 | E-MCPF Series | |
₹ 4,413.00 | 10 Piece(s) | Available | 13 Day(s) | 40 | E-MCPF Series | |
₹ 4,358.00 | 10 Piece(s) | Available | 7 Day(s) | 6 | E-MCPG Series | |
₹ 4,394.00 | 10 Piece(s) | Available | 7 Day(s) | 10 | E-MCPG Series | |
₹ 4,413.00 | 10 Piece(s) | Available | 7 Day(s) | 16 | E-MCPG Series | |
₹ 4,339.00 | 10 Piece(s) | Available | 13 Day(s) | 10 | E-MCPI Series | |
₹ 4,358.00 | 10 Piece(s) | Available | 13 Day(s) | 12 | E-MCPI Series | |
₹ 4,376.00 | 10 Piece(s) | Available | 13 Day(s) | 20 | E-MCPI Series | |
₹ 4,394.00 | 10 Piece(s) | Available | 13 Day(s) | 32 | E-MCPI Series | |
₹ 4,431.00 | 10 Piece(s) | Available | 13 Day(s) | 40 | E-MCPI Series | |
₹ 546.00 | 4 Piece(s) | Available | 7 Day(s) | 12 | E-MCQ Series | |
₹ 4,440.00 | 4 Piece(s) | Available | 7 Day(s) | 16 | E-MCQ Series | |
₹ 4,451.00 | 4 Piece(s) | Available | 7 Day(s) | 20 | E-MCQ Series | |
₹ 4,451.00 | 4 Piece(s) | Available | 7 Day(s) | 25 | E-MCQ Series | |
₹ 4,463.00 | 4 Piece(s) | Available | 7 Day(s) | 32 | E-MCQ Series | |
₹ 4,500.00 | 4 Piece(s) | Available | 7 Day(s) | 40 | E-MCQ Series | |
₹ 4,612.00 | 2 Piece(s) | Available | 7 Day(s) | 50 | E-MCQ Series | |
₹ 4,685.00 | 2 Piece(s) | Available | 7 Day(s) | 63 | E-MCQ Series | |
₹ 4,752.00 | 2 Piece(s) | Available | 7 Day(s) | 80 | E-MCQ Series | |
₹ 4,871.00 | 2 Piece(s) | Available | 7 Day(s) | 100 | E-MCQ Series |
Loading...
Part Number | Bracket | M | N | X | LD | LH | LT | LX | LY | LZ | |
Type | Type | Cylinder I.D. (mm) | |||||||||
E-MCQ | FB | 12 | 15.5 | 4.5 | 8 | 4.5 | 17 | 1.5 | 34 | 29.5 | 44 |
16 | 20 | 4.5 | 8 | 4.5 | 19 | 2 | 38 | 33.5 | 48 | ||
20 | 25.5 | 6.5 | 9.7 | 6.5 | 24 | 3 | 48 | 42 | 62 | ||
25 | 28 | 6.5 | 11.2 | 6.5 | 26 | 3 | 52 | 46 | 66 | ||
32 | 34 | 6.5 | 11.7 | 6.5 | 13 | 3 | 57 | 20 | 71 | ||
40 | 40 | 6.5 | 11.7 | 6.5 | 12.5 | 3 | 64 | 20 | 78 | ||
50 | 50 | 8.5 | 12.2 | 8.5 | 14 | 3 | 79 | 22 | 95 | ||
63 | 60 | 11 | 16.2 | 10.5 | 16.5 | 3.5 | 95 | 26.5 | 113 | ||
80 | 77 | 13 | 18.5 | 13 | 20.5 | 4.5 | 118 | 32 | 140 | ||
100 | 94 | 14 | 23 | 13 | 24 | 6 | 137 | 36 | 162 |
Part Number | Bracket | AA | AC | AD | AE | AF | AG | AH | AP | AT | |
Type | Type | Cylinder I.D. (mm) | |||||||||
E-MCC | FB | 32 | 153 | 134 | 9.5 | 50 | 33 | 20.5 | 28 | 9 | 3 |
40 | 169 | 140 | 14.5 | 57 | 36 | 23.5 | 30 | 12 | 3 | ||
50 | 173 | 149 | 12 | 68 | 47 | 28 | 36.5 | 12 | 3 | ||
63 | 184 | 158 | 13 | 80 | 56 | 31 | 41 | 12 | 3 | ||
80 | 199 | 167 | 16 | 97 | 70 | 30 | 49 | 14 | 4 | ||
100 | 209 | 173 | 18 | 112 | 84 | 30 | 57 | 14 | 4 |
Part Number | Bracket | AA | AC | AD | AE | AF | AG | AH | AP | AT | |
Type | Type | Cylinder I.D. (mm) | |||||||||
E-MCE | FB | 32 | 158 | 142 | 8 | 47 | 32 | 24 | 32 | 7 | 3 |
40 | 179 | 161 | 9 | 53 | 36 | 28 | 36 | 9 | 3 | ||
50 | 190 | 170 | 10 | 65 | 45 | 32 | 45 | 9 | 3 | ||
63 | 209 | 185 | 12 | 75 | 50 | 32 | 50 | 9 | 3 | ||
80 | 248 | 210 | 19 | 95 | 63 | 41 | 63 | 12.5 | 4 | ||
100 | 266 | 220 | 23 | 115 | 75 | 41 | 71 | 14.5 | 4 |
Part Number | Bracket | AA | AB | AC | AE | AF | AL | AQ | AP | AT | AH | |
Type | Type | Cylinder I.D. (mm) | ||||||||||
E-MCPA | FB | 16 | 98 | 25 | 86 | 44 | 32 | 13 | 6 | 5.5 | 3 | 20 |
20 | 122 | 25 | 106 | 54 | 40 | 15 | 8 | 6.5 | 3 | 25 | ||
32 | 142 | 19 | 126 | 59 | 45 | 25 | 8 | 7. | 4 | 32 | ||
40 | 142 | 21 | 126 | 64 | 50 | 25 | 8 | 7. | 4 | 36 | ||
50 | 175 | 24 | 151 | 86 | 66 | 28 | 12 | 11. | 4.5 | 40 | ||
63 | 183 | 21 | 157 | 106 | 82 | 31 | 13 | 11. | 4.5 | 45 |
Part Number | Bracket | AA | BB | BC | BD | BE | BF | BG | BH | BJ | |
Type | Type | Cylinder I.D. (mm) | |||||||||
E-MCPF | FB | 20 | 7 | 3 | 20 | 8 | 55 | 40 | 25 | 40 | 118 |
25 | 7 | 3 | 20 | 8 | 55 | 40 | 28 | 47 | 118 | ||
40 | 7 | 3 | 23 | 10 | 75 | 55 | 30 | 54 | 154 |
Part Number | Bracket | AA | AB | AC | AD | AE | AF | AH | AK | AL | AP | AQ | AT | |
Type | Type | Cylinder I.D. (mm) | ||||||||||||
E-MCPI | FB | 10 | 78 | - | 68 | - | 35 | 25 | 16 | 10 | 11 | 4.5 | 5 | 2 |
12 | 90 | - | 78 | - | 42 | 32 | 20 | 13 | 14 | 5.5 | 6 | 2.5 | ||
20 | 112 | - | 96 | - | 54 | 40 | 25 | 20 | 17 | 7 | 8 | 3 | ||
32 | 110 | 49 | 96 | 28 | 66 | 52 | 28 | - | 14 | 7 | 7 | 3.5 | ||
40 | 149 | 58 | 129 | 30 | 80 | 60 | 33 | - | 20 | 9 | 10 | 3.5 |
Part Number | Bracket | CA | BB | CC | CD | CE | CF | CG | CI | |
Type | Type | Cylinder I.D. (mm) | ||||||||
E-MCPB | FB | 6 | 24 | 32 | 9 | 16.5 | 5 | 7 | 4.5 | 1.5 |
10 | 24 | 32 | 9 | 16.5 | 5 | 7 | 4.5 | 1.5 | ||
12 | 33 | 42 | 14 | 25 | 6 | 9 | 5.5 | 2.5 |
Part Number | Bracket | CA | CB | CC | CD | CE | CF | CG | CH | CK | |
Type | Type | Cylinder I.D. (mm) | |||||||||
E-MCPG | FB | 6 | 20 | 28 | 11 | 3.4 | 6.5 | 10.5 | 1.5 | 19 | 21.5 |
10 | 24 | 33 | 13 | 4.5 | 7 | 12 | 1.5 | 22 | 25 | ||
16 | 30 | 43 | 18 | 5.5 | 10 | 16.5 | 2.5 | 29 | 32.5 |
Type | Foot | Material | Carbon steel |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy