(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Cylinder I.D. (mm) | Operation Mode | Compression Area (mm2) | Air Pressure (MPa) | ||||||
0.1 | 0.2 | 0.3 | 0.4 | 0.5 | 0.6 | 0.7 | |||
12 | Push | 113.1 | - | 22.6 | 33.9 | 45.2 | 56.5 | 67.9 | 79.2 |
Pull | 84.8 | - | 17.0 | 25.4 | 33.9 | 42.4 | 50.9 | 59.4 | |
16 | Push | 201.1 | - | 40.2 | 60.3 | 80.4 | 100.5 | 120.6 | 140.7 |
Pull | 172.8 | - | 34.6 | 51.8 | 69.1 | 86.4 | 103.7 | 121.0 | |
20 | Push | 314.2 | - | 62.8 | 94.2 | 125.7 | 157.1 | 188.5 | 219.9 |
Pull | 263.9 | - | 52.8 | 79.2 | 105.6 | 131.9 | 158.3 | 184.7 | |
25 | Push | 490.9 | - | 98.2 | 147.3 | 196.3 | 245.4 | 294.5 | 343.6 |
Pull | 412.3 | - | 82.5 | 123.7 | 164.9 | 206.2 | 247.4 | 288.6 | |
32 | Push | 804.2 | - | 160.8 | 241.3 | 321.7 | 402.1 | 482.5 | 563.0 |
Pull | 691.2 | - | 138.2 | 207.3 | 276.5 | 345.6 | 414.7 | 483.8 | |
40 | Push | 1256.6 | 125.7 | 251.3 | 377.0 | 502.7 | 628.3 | 754.0 | 879.6 |
Pull | 1055.6 | 105.6 | 211.1 | 316.7 | 422.2 | 527.8 | 633.3 | 738.9 | |
50 | Push | 1963.5 | 196.3 | 392.7 | 589.0 | 785.4 | 981.7 | 1178.1 | 1374.4 |
Pull | 1649.3 | 164.9 | 329.9 | 494.8 | 659.7 | 824.7 | 989.6 | 1154.5 | |
63 | Push | 3117.2 | 311.7 | 623.4 | 935.2 | 1246.9 | 1558.6 | 1870.3 | 2182.1 |
Pull | 2803.1 | 280.3 | 560.6 | 840.9 | 1121.2 | 1401.5 | 1681.9 | 1962.2 | |
80 | Push | 5026.5 | 502.7 | 1005.3 | 1508.0 | 2010.6 | 2513.3 | 3015.9 | 3518.6 |
Pull | 4535.7 | 453.6 | 907.1 | 1360.7 | 1814.3 | 2267.8 | 2721.4 | 3175.0 | |
100 | Push | 7854.0 | 785.4 | 1570.8 | 2356.2 | 3141.6 | 3927.0 | 4712.4 | 5497.8 |
Pull | 7049.7 | 705.0 | 1409.9 | 2114.9 | 2819.9 | 3524.9 | 4229.8 | 4934.8 |
Cylinder I.D. (mm) | Standard | Magnet included type | D | E | K1 | L | N1 | N2 | O | P1 | P2 | P3 | R | S | T1 | T2 | V | W | |||||
A | C | A | C | S=5 | S>5 | S=5 | S>5 | Thread | Through Hole | ||||||||||||||
12 | 22 | 17 | 32 | 27 | - | 6 | M 3 | 10.2 | 7.5 | 5 | M5 | M 5 | 4.2 | 12 | 4.5 | - | 25 | 16.3 | 23 | 6 | 5 | ||
16 | 24 | 18.5 | 34 | 28.5 | - | 6 | M 3 | 11 | 8 | 5.5 | M5 | M 5 | 4.2 | 12 | 4.5 | - | 29 | 19.8 | 28 | 6 | 5 | ||
20 | 25 | 19.5 | 35 | 29.5 | 36 | 8 | M 4 | 13 | 9 | 5.5 | M5 | M 5 | 4.2 | 14 | 4.5 | 2 | 34 | 24 | - | 8 | 6 | ||
25 | 27 | 21 | 37 | 31 | 42 | 10 | M 5 | 17 | 9.2 | 5.5 | M5 | M 6 | 4.6 | 15 | 5.5 | 2 | 40 | 28 | - | 10 | 8 | ||
32 | 31.5 | 24.5 | 41.5 | 34.5 | 50 | 12 | M 6 | 22 | 9 | 6.5 | 9 | G1/8 | M 6 | 4.6 | 16 | 5.5 | 6 | 44 | 34 | - | 12 | 10 | |
40 | 33 | 26 | 43 | 36 | 58.5 | 12 | M 8 | 28 | 9.5 | 7.5 | G1/8 | M 8 | 6.5 | 20 | 7.5 | 6.5 | 52 | 40 | - | 16 | 14 | ||
50 | 37 | 28 | 47 | 38 | 71.5 | 15 | M10 | 38 | 8 | 10.5 | 8 | 10.5 | G1/4 | M 8 | 6.5 | 25 | 8.5 | 9.5 | 62 | 48 | - | 20 | 17 |
63 | 41 | 32 | 51 | 42 | 84.5 | 15 | M10 | 40 | 9.5 | 11.8 | 9.5 | 11.8 | G1/4 | M 8 | 6.5 | 25 | 8.5 | 9.5 | 75 | 60 | - | 20 | 17 |
80 | 52 | 41 | 62 | 51 | 104 | 20 | M14×1.5 | 45 | 11.5 | 14.5 | 11.5 | 14.5 | G3/8 | M12 | 9.2 | 25 | 10.5 | 10 | 94 | 74 | - | 25 | 22 |
100 | 63 | 51 | 73 | 61 | 124 | 20 | M18×1.5 | 55 | 16 | 20.5 | 16 | 20.5 | G3/8 | M14 | 11.3 | 30 | 13 | 10 | 114 | 90 | - | 32 | 27 |
Cylinder I.D. (mm) | B | E | H | I | J | K2 | L | V | W |
12 | 17 | 16 | 10 | 8 | 4 | M 5 | 10.2 | 6 | 5 |
16 | 17.5 | 16 | 10 | 8 | 4 | M 5 | 11 | 6 | 5 |
20 | 20.5 | 19 | 13 | 10 | 5 | M 6 | 13 | 8 | 6 |
25 | 23 | 21 | 15 | 12 | 6 | M 8 | 17 | 10 | 8 |
32 | 25 | 22 | 15 | 17 | 6 | M10×1.25 | 22 | 12 | 10 |
40 | 35 | 32 | 25 | 19 | 8 | M14×1.5 | 28 | 16 | 14 |
50 | 37 | 33 | 25 | 27 | 11 | M18×1.5 | 38 | 20 | 17 |
63 | 37 | 33 | 25 | 27 | 11 | M18×1.5 | 40 | 20 | 17 |
80 | 44 | 39 | 30 | 32 | 13 | M22×1.5 | 45 | 25 | 22 |
100 | 50 | 45 | 35 | 36 | 13 | M26×1.5 | 55 | 32 | 27 |
Part Number | ![]() | ![]() | Magnetic Switch*3 | ||
![]() | ![]() (mm) | ![]() | ![]() | ||
E-MSDN (Female Threaded Without Magnetic Ring) E-MSDB (Male Threaded Without Magnetic Ring) E-MSDNS (Female Threaded With Magnetic Ring) E-MSDBS (Male Threaded With Magnetic Ring) | 12 | 5 10 15 20 25 30 35 40 45 50 55*60* | NR(Without Joint) SJ(Single Clevis Joint) DJ(Double Clevis Joint) FJ(Floating Joint) | NS(Without Magnetic Switch) CJM(Reed Magnetic Switch) DJM(Electronic Magnetic Switch - 2-Wire Type) DJN(Electronic Magnetic Switch - 3-Wire NPN Type) DJP(Electronic Magnetic Switch - 3-Wire PNP Type) | Unspecified (Only NS can be selected) 1 2 |
16 | 5 10 15 20 25 30 35 40 45 50 55 60 | ||||
20 | 5 10 15 20 25 30 35 40 45 50 55 60 70 75 80 90 100 | NS(Without Magnetic Switch) CGM(Reed Magnetic Switch) DGM(Electronic Magnetic Switch - 2-Wire Type) DGN(Electronic Magnetic Switch - 3-Wire NPN Type) DGP(Electronic Magnetic Switch - 3-Wire PNP Type) | |||
25 | 5 10 15 20 25 30 35 40 45 50 55 60 65 70 75 80 85 90 95 100 110 120 130 | ||||
32 | |||||
40 | |||||
50 | |||||
63 | |||||
80 | |||||
100 |
Cylinder I.D. (mm) | 12~100 |
Operation Mode | Double Acting |
Fluid Used | Air (filtered through the filter screen of 40 μm min.) |
Operating Pressure Range Mpa (psi) | 0.15~1.0 (22~145) |
Guaranteed Pressure Resistance Mpa (psi) | 1.5(215) |
Operating Temperature ℃ | -20~70 |
Operating Speed Range mm/s | 30~500 |
Stroke Tolerance Range | 0~100![]() ![]() |
Cushion Mechanism | Anti-collision pad |
Item | Electronic Sensor | Reed Sensor | ||
Type | 2-Wire Type | NPN 3-Wire Type | PNP 3-Wire Type | 2-Wire Type |
Voltage | 10V~28V DC | 5V~30V DC | 5V~240V AC/DC | |
Max. Switching Current | 2.5mA~100mA | 30/200mA Max. | 100mA | |
Max. Contact Capacity | 2.8W Max. | 6W Max. | 10W Max. | |
Internal Consumption Current | 3mA Max. | 5mA Max. | - | |
Leakage Current | 0.05mA Max. | 0.01mA Max. | - | |
Protection Circuit | Power polarity reverse protection, surge absorption protection | - | ||
Operating Temperature | -10℃~70℃ | |||
Protection Rating | General IP64 |
Part Number |
---|
E-MSDNS20-5-NR-DGP1 |
E-MSDNS20-5-NR-DGP1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder I.D. (Ø) | Stroke (St) (mm) | Rod Operation Method | Main Body Shape | Cylinder Operation Method | Environment, Applications | Operating Pressure (MPa) | Piston Rod Tip Shape | Cylinder Magnetic Ring | Cylinder Rod End Joint | Magnetic Switch Type | Magnetic Switch Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,261.00 | 1 Piece(s) | Available | 7 Day(s) | 20 | 5 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Tapped | With Magnetic Ring | Without Joint | Electronic Magnetic Switch 3-Wire PNP Type | 1 | |
- | 1 Piece(s) | 11 Day(s) | 20 | 5 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Tapped | With Magnetic Ring | Without Joint | Electronic Magnetic Switch 3-Wire PNP Type | 1 |
Loading...
Cylinder I.D. (mm) | Standard | Magnet included type | D | E | K1 | L | N1 | N2 | O | P1 | P2 | P3 | R | S | T1 | T2 | V | W | |||||
A | C | A | C | S=5 | S>5 | S=5 | S>5 | Thread | Through Hole | ||||||||||||||
12 | 22 | 17 | 32 | 27 | - | 6 | M 3 | 10.2 | 7.5 | 5 | M5 | M 5 | 4.2 | 12 | 4.5 | - | 25 | 16.3 | 23 | 6 | 5 | ||
16 | 24 | 18.5 | 34 | 28.5 | - | 6 | M 3 | 11 | 8 | 5.5 | M5 | M 5 | 4.2 | 12 | 4.5 | - | 29 | 19.8 | 28 | 6 | 5 | ||
20 | 25 | 19.5 | 35 | 29.5 | 36 | 8 | M 4 | 13 | 9 | 5.5 | M5 | M 5 | 4.2 | 14 | 4.5 | 2 | 34 | 24 | - | 8 | 6 | ||
25 | 27 | 21 | 37 | 31 | 42 | 10 | M 5 | 17 | 9.2 | 5.5 | M5 | M 6 | 4.6 | 15 | 5.5 | 2 | 40 | 28 | - | 10 | 8 | ||
32 | 31.5 | 24.5 | 41.5 | 34.5 | 50 | 12 | M 6 | 22 | 9 | 6.5 | 9 | G1/8 | M 6 | 4.6 | 16 | 5.5 | 6 | 44 | 34 | - | 12 | 10 | |
40 | 33 | 26 | 43 | 36 | 58.5 | 12 | M 8 | 28 | 9.5 | 7.5 | G1/8 | M 8 | 6.5 | 20 | 7.5 | 6.5 | 52 | 40 | - | 16 | 14 | ||
50 | 37 | 28 | 47 | 38 | 71.5 | 15 | M10 | 38 | 8 | 10.5 | 8 | 10.5 | G1/4 | M 8 | 6.5 | 25 | 8.5 | 9.5 | 62 | 48 | - | 20 | 17 |
63 | 41 | 32 | 51 | 42 | 84.5 | 15 | M10 | 40 | 9.5 | 11.8 | 9.5 | 11.8 | G1/4 | M 8 | 6.5 | 25 | 8.5 | 9.5 | 75 | 60 | - | 20 | 17 |
80 | 52 | 41 | 62 | 51 | 104 | 20 | M14×1.5 | 45 | 11.5 | 14.5 | 11.5 | 14.5 | G3/8 | M12 | 9.2 | 25 | 10.5 | 10 | 94 | 74 | - | 25 | 22 |
100 | 63 | 51 | 73 | 61 | 124 | 20 | M18×1.5 | 55 | 16 | 20.5 | 16 | 20.5 | G3/8 | M14 | 11.3 | 30 | 13 | 10 | 114 | 90 | - | 32 | 27 |
Cylinder I.D. (mm) | B | E | H | I | J | K2 | L | V | W |
12 | 17 | 16 | 10 | 8 | 4 | M 5 | 10.2 | 6 | 5 |
16 | 17.5 | 16 | 10 | 8 | 4 | M 5 | 11 | 6 | 5 |
20 | 20.5 | 19 | 13 | 10 | 5 | M 6 | 13 | 8 | 6 |
25 | 23 | 21 | 15 | 12 | 6 | M 8 | 17 | 10 | 8 |
32 | 25 | 22 | 15 | 17 | 6 | M10×1.25 | 22 | 12 | 10 |
40 | 35 | 32 | 25 | 19 | 8 | M14×1.5 | 28 | 16 | 14 |
50 | 37 | 33 | 25 | 27 | 11 | M18×1.5 | 38 | 20 | 17 |
63 | 37 | 33 | 25 | 27 | 11 | M18×1.5 | 40 | 20 | 17 |
80 | 44 | 39 | 30 | 32 | 13 | M22×1.5 | 45 | 25 | 22 |
100 | 50 | 45 | 35 | 36 | 13 | M26×1.5 | 55 | 32 | 27 |
Part Number | ![]() | ![]() | Magnetic Switch*3 | ||
![]() | ![]() (mm) | ![]() | ![]() | ||
E-MSDN (Female Threaded Without Magnetic Ring) E-MSDB (Male Threaded Without Magnetic Ring) E-MSDNS (Female Threaded With Magnetic Ring) E-MSDBS (Male Threaded With Magnetic Ring) | 12 | 5 10 15 20 25 30 35 40 45 50 55*60* | NR(Without Joint) SJ(Single Clevis Joint) DJ(Double Clevis Joint) FJ(Floating Joint) | NS(Without Magnetic Switch) CJM(Reed Magnetic Switch) DJM(Electronic Magnetic Switch - 2-Wire Type) DJN(Electronic Magnetic Switch - 3-Wire NPN Type) DJP(Electronic Magnetic Switch - 3-Wire PNP Type) | Unspecified (Only NS can be selected) 1 2 |
16 | 5 10 15 20 25 30 35 40 45 50 55 60 | ||||
20 | 5 10 15 20 25 30 35 40 45 50 55 60 70 75 80 90 100 | NS(Without Magnetic Switch) CGM(Reed Magnetic Switch) DGM(Electronic Magnetic Switch - 2-Wire Type) DGN(Electronic Magnetic Switch - 3-Wire NPN Type) DGP(Electronic Magnetic Switch - 3-Wire PNP Type) | |||
25 | 5 10 15 20 25 30 35 40 45 50 55 60 65 70 75 80 85 90 95 100 110 120 130 | ||||
32 | |||||
40 | |||||
50 | |||||
63 | |||||
80 | |||||
100 |
Cylinder I.D. (mm) | 12~100 |
Operation Mode | Double Acting |
Fluid Used | Air (filtered through the filter screen of 40 μm min.) |
Operating Pressure Range Mpa (psi) | 0.15~1.0 (22~145) |
Guaranteed Pressure Resistance Mpa (psi) | 1.5(215) |
Operating Temperature ℃ | -20~70 |
Operating Speed Range mm/s | 30~500 |
Stroke Tolerance Range | 0~100![]() ![]() |
Cushion Mechanism | Anti-collision pad |
Item | Electronic Sensor | Reed Sensor | ||
Type | 2-Wire Type | NPN 3-Wire Type | PNP 3-Wire Type | 2-Wire Type |
Voltage | 10V~28V DC | 5V~30V DC | 5V~240V AC/DC | |
Max. Switching Current | 2.5mA~100mA | 30/200mA Max. | 100mA | |
Max. Contact Capacity | 2.8W Max. | 6W Max. | 10W Max. | |
Internal Consumption Current | 3mA Max. | 5mA Max. | - | |
Leakage Current | 0.05mA Max. | 0.01mA Max. | - | |
Protection Circuit | Power polarity reverse protection, surge absorption protection | - | ||
Operating Temperature | -10℃~70℃ | |||
Protection Rating | General IP64 |
Cylinder I.D. (mm) | Operation Mode | Compression Area (mm2) | Air Pressure (MPa) | ||||||
0.1 | 0.2 | 0.3 | 0.4 | 0.5 | 0.6 | 0.7 | |||
12 | Push | 113.1 | - | 22.6 | 33.9 | 45.2 | 56.5 | 67.9 | 79.2 |
Pull | 84.8 | - | 17.0 | 25.4 | 33.9 | 42.4 | 50.9 | 59.4 | |
16 | Push | 201.1 | - | 40.2 | 60.3 | 80.4 | 100.5 | 120.6 | 140.7 |
Pull | 172.8 | - | 34.6 | 51.8 | 69.1 | 86.4 | 103.7 | 121.0 | |
20 | Push | 314.2 | - | 62.8 | 94.2 | 125.7 | 157.1 | 188.5 | 219.9 |
Pull | 263.9 | - | 52.8 | 79.2 | 105.6 | 131.9 | 158.3 | 184.7 | |
25 | Push | 490.9 | - | 98.2 | 147.3 | 196.3 | 245.4 | 294.5 | 343.6 |
Pull | 412.3 | - | 82.5 | 123.7 | 164.9 | 206.2 | 247.4 | 288.6 | |
32 | Push | 804.2 | - | 160.8 | 241.3 | 321.7 | 402.1 | 482.5 | 563.0 |
Pull | 691.2 | - | 138.2 | 207.3 | 276.5 | 345.6 | 414.7 | 483.8 | |
40 | Push | 1256.6 | 125.7 | 251.3 | 377.0 | 502.7 | 628.3 | 754.0 | 879.6 |
Pull | 1055.6 | 105.6 | 211.1 | 316.7 | 422.2 | 527.8 | 633.3 | 738.9 | |
50 | Push | 1963.5 | 196.3 | 392.7 | 589.0 | 785.4 | 981.7 | 1178.1 | 1374.4 |
Pull | 1649.3 | 164.9 | 329.9 | 494.8 | 659.7 | 824.7 | 989.6 | 1154.5 | |
63 | Push | 3117.2 | 311.7 | 623.4 | 935.2 | 1246.9 | 1558.6 | 1870.3 | 2182.1 |
Pull | 2803.1 | 280.3 | 560.6 | 840.9 | 1121.2 | 1401.5 | 1681.9 | 1962.2 | |
80 | Push | 5026.5 | 502.7 | 1005.3 | 1508.0 | 2010.6 | 2513.3 | 3015.9 | 3518.6 |
Pull | 4535.7 | 453.6 | 907.1 | 1360.7 | 1814.3 | 2267.8 | 2721.4 | 3175.0 | |
100 | Push | 7854.0 | 785.4 | 1570.8 | 2356.2 | 3141.6 | 3927.0 | 4712.4 | 5497.8 |
Pull | 7049.7 | 705.0 | 1409.9 | 2114.9 | 2819.9 | 3524.9 | 4229.8 | 4934.8 |
Operating Temperature Range(°C) | -20::70 | Buffer Type | With Air Buffer |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy