(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Compact Cylinders MSD Series (Part Number)

Compact Cylinders MSD Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart



Product Overview of Compact Cylinders

Compact Cylinders is a cylinder product. The piston rod is pushed by compressed air to provide power.
The MSD series is a compact cylinder. Compact structure, space-saving.

Drawing

Product Features of Compact Cylinders

・Compact Cylinders, effectively saving installation space, easy to install.
・With magnetic switch groove, allowing for direct installation of the magnetic switch

Dimensional Drawing of Compact Cylinders

Dimensional Drawing

Dimensional Drawing

Compact Cylinders Material: Cylinder Block Material Aluminum Alloy
Compact Cylinders Surface Treatment: Clear Anodized

■Compact Cylinders Theoretical Output Force Table
Cylinder I.D.
(mm)
Operation ModeCompression Area
(mm2)
Air Pressure (MPa)
0.10.20.30.40.50.60.7
12Push113.122.633.945.256.567.979.2
Pull84.817.025.433.942.450.959.4
16Push201.140.260.380.4100.5120.6140.7
Pull172.834.651.869.186.4103.7121.0
20Push314.262.894.2125.7157.1188.5219.9
Pull263.952.879.2105.6131.9158.3184.7
25Push490.998.2147.3196.3245.4294.5343.6
Pull412.382.5123.7164.9206.2247.4288.6
32Push804.2160.8241.3321.7402.1482.5563.0
Pull691.2138.2207.3276.5345.6414.7483.8
40Push1256.6125.7251.3377.0502.7628.3754.0879.6
Pull1055.6105.6211.1316.7422.2527.8633.3738.9
50Push1963.5196.3392.7589.0785.4981.71178.11374.4
Pull1649.3164.9329.9494.8659.7824.7989.61154.5
63Push3117.2311.7623.4935.21246.91558.61870.32182.1
Pull2803.1280.3560.6840.91121.21401.51681.91962.2
80Push5026.5502.71005.31508.02010.62513.33015.93518.6
Pull4535.7453.6907.11360.71814.32267.82721.43175.0
100Push7854.0785.41570.82356.23141.63927.04712.45497.8
Pull7049.7705.01409.92114.92819.93524.94229.84934.8

■ External Dimensions Table of Compact Cylinders
Cylinder I.D.
(mm)
StandardMagnet included typeDEK1LN1N2OP1P2P3RST1T2VW
ACACS=5S>5S=5S>5ThreadThrough Hole
12221732276M 310.27.55M5M 54.2124.52516.32365
162418.53428.56M 31185.5M5M 54.2124.52919.82865
202519.53529.5368M 41395.5M5M 54.2144.52342486
25272137314210M 5179.25.5M5M 64.6155.524028108
3231.524.541.534.55012M 62296.59G1/8M 64.6165.5644341210
403326433658.512M 8289.57.5G1/8M 86.5207.56.552401614
503728473871.515M1038810.5810.5G1/4M 86.5258.59.562482017
634132514284.515M10409.511.89.511.8G1/4M 86.5258.59.575602017
805241625110420M14×1.54511.514.511.514.5G3/8M129.22510.51094742522
1006351736112420M18×1.5551620.51620.5G3/8M1411.3301310114903227

■ Male Thread External Dimensions Table of Compact Cylinders
Cylinder I.D. (mm)BEHIJK2LVW
1217161084M 510.265
1617.5161084M 51165
2020.51913105M 61386
25232115126M 817108
32252215176M10×1.25221210
40353225198M14×1.5281614
503733252711M18×1.5382017
633733252711M18×1.5402017
804439303213M22×1.5452522
1005045353613M26×1.5553227

Specifications Overview of Compact Cylinders

Part NumberCompact CylindersStroke (mm)*1Compact CylindersRod End Joint*2Magnetic Switch*3
Compact CylindersTypeCompact CylindersCylinder I.D.
(mm)
Compact CylindersTypeCompact CylindersQuantity
E-MSDN
(Female Threaded
Without Magnetic Ring)

E-MSDB
(Male Threaded
Without Magnetic Ring)

E-MSDNS
(Female Threaded
With Magnetic Ring)

E-MSDBS
(Male Threaded
With Magnetic Ring)
125 10 15 20 25 30 35 40 45 50 55*60*NR(Without Joint)
SJ(Single Clevis Joint)
DJ(Double Clevis Joint)
FJ(Floating Joint)
NS(Without Magnetic Switch)
CJM(Reed Magnetic Switch)
DJM(Electronic Magnetic Switch - 2-Wire Type)
DJN(Electronic Magnetic Switch - 3-Wire NPN Type)
DJP(Electronic Magnetic Switch - 3-Wire PNP Type)
Unspecified
(Only NS can be selected)
1
2
165 10 15 20 25 30 35 40 45 50 55 60
205 10 15 20 25 30 35 40 45 50 55 60 70 75 80 90 100NS(Without Magnetic Switch)
CGM(Reed Magnetic Switch)
DGM(Electronic Magnetic Switch - 2-Wire Type)
DGN(Electronic Magnetic Switch - 3-Wire NPN Type)
DGP(Electronic Magnetic Switch - 3-Wire PNP Type)
255 10 15 20 25 30 35 40 45 50 55 60 65 70 75 80 85 90 95 100 110 120 130
32
40
50
63
80
100
Compact Cylinders(*1) Stroke* is not available with magnetic ring type
Compact Cylinders(*2) For rod end joint, refer to P.1011~P.1012. Rod end joint is not available for tapped shaft rod.
Compact Cylinders(*3) Magnetic switch is not available for cylinder without magnetic ring. The magnetic switch has a 2-meter long wire. Refer to P.998.
 
■Compact Cylinders Specifications
Cylinder I.D. (mm)12~100
Operation ModeDouble Acting
Fluid UsedAir (filtered through the filter screen of 40 μm min.)
Operating Pressure Range Mpa (psi)0.15~1.0 (22~145)
Guaranteed Pressure Resistance Mpa (psi)1.5(215)
Operating Temperature ℃-20~70
Operating Speed Range mm/s30~500
Stroke Tolerance Range0~100Compact Cylinders>0~100Compact Cylinders
Cushion MechanismAnti-collision pad
■Magnetic Switch Specification of Compact Cylinders
ItemElectronic SensorReed Sensor
Type2-Wire TypeNPN 3-Wire TypePNP 3-Wire Type2-Wire Type
Voltage10V~28V DC5V~30V DC5V~240V AC/DC
Max. Switching Current2.5mA~100mA30/200mA Max.100mA
Max. Contact Capacity2.8W Max.6W Max.10W Max.
Internal Consumption Current3mA Max.5mA Max.
Leakage Current0.05mA Max.0.01mA Max.
Protection CircuitPower polarity reverse protection, surge absorption protection
Operating Temperature-10℃~70℃
Protection RatingGeneral IP64

Example Use of Compact Cylinders

Single-Acting Straight Compact Cylinders

Example of Use

Precautions of Compact Cylinders

Precautions

Related Products of Compact Cylinders

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-MSDNS40-35-NR-DGP1
E-MSDNS40-35-NR-DGP1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCylinder I.D.
(Ø)
Stroke (St)
(mm)
Rod Operation Method Main Body Shape Cylinder Operation Method Environment, Applications Operating Pressure
(MPa)
Piston Rod Tip Shape Cylinder Magnetic Ring Cylinder Rod End Joint Magnetic Switch Type Magnetic Switch Quantity

₹ 2,909.00

1 Piece(s) Available 7 Day(s) 4035Single-Rod[Others] Thin[Double Acting] Double ActingStandard0.15~0.8TappedWith Magnetic RingWithout JointElectronic Magnetic Switch 3-Wire PNP Type1

-

1 Piece(s) 11 Day(s) 4035Single-Rod[Others] Thin[Double Acting] Double ActingStandard0.15~0.8TappedWith Magnetic RingWithout JointElectronic Magnetic Switch 3-Wire PNP Type1

Loading...

  1. 1
Dimensional Drawing
Dimensional Drawing

Dimensional Drawing

 Material: Cylinder Block Material Aluminum Alloy
Surface Treatment: Clear Anodized

■External Dimensions Table
Cylinder I.D.
(mm)
StandardMagnet included typeDEK1LN1N2OP1P2P3RST1T2VW
ACACS=5S>5S=5S>5ThreadThrough Hole
12221732276M 310.27.55M5M 54.2124.52516.32365
162418.53428.56M 31185.5M5M 54.2124.52919.82865
202519.53529.5368M 41395.5M5M 54.2144.52342486
25272137314210M 5179.25.5M5M 64.6155.524028108
3231.524.541.534.55012M 62296.59G1/8M 64.6165.5644341210
403326433658.512M 8289.57.5G1/8M 86.5207.56.552401614
503728473871.515M1038810.5810.5G1/4M 86.5258.59.562482017
634132514284.515M10409.511.89.511.8G1/4M 86.5258.59.575602017
805241625110420M14×1.54511.514.511.514.5G3/8M129.22510.51094742522
1006351736112420M18×1.5551620.51620.5G3/8M1411.3301310114903227

■ Male Thread External Dimensions Table
Cylinder I.D. (mm)BEHIJK2LVW
1217161084M 510.265
1617.5161084M 51165
2020.51913105M 61386
25232115126M 817108
32252215176M10×1.25221210
40353225198M14×1.5281614
503733252711M18×1.5382017
633733252711M18×1.5402017
804439303213M22×1.5452522
1005045353613M26×1.5553227
Specification Table
Part NumberStroke (mm)*1Rod End Joint*2Magnetic Switch*3
TypeCylinder I.D.
(mm)
TypeQuantity
E-MSDN
(Female Threaded
Without Magnetic Ring)

E-MSDB
(Male Threaded
Without Magnetic Ring)

E-MSDNS
(Female Threaded
With Magnetic Ring)

E-MSDBS
(Male Threaded
With Magnetic Ring)
125 10 15 20 25 30 35 40 45 50 55*60*NR(Without Joint)
SJ(Single Clevis Joint)
DJ(Double Clevis Joint)
FJ(Floating Joint)
NS(Without Magnetic Switch)
CJM(Reed Magnetic Switch)
DJM(Electronic Magnetic Switch - 2-Wire Type)
DJN(Electronic Magnetic Switch - 3-Wire NPN Type)
DJP(Electronic Magnetic Switch - 3-Wire PNP Type)
Unspecified
(Only NS can be selected)
1
2
165 10 15 20 25 30 35 40 45 50 55 60
205 10 15 20 25 30 35 40 45 50 55 60 70 75 80 90 100NS(Without Magnetic Switch)
CGM(Reed Magnetic Switch)
DGM(Electronic Magnetic Switch - 2-Wire Type)
DGN(Electronic Magnetic Switch - 3-Wire NPN Type)
DGP(Electronic Magnetic Switch - 3-Wire PNP Type)
255 10 15 20 25 30 35 40 45 50 55 60 65 70 75 80 85 90 95 100 110 120 130
32
40
50
63
80
100
(*1) Stroke* is not available with magnetic ring type
(*2) For rod end joint, refer to P.1011~P.1012. Rod end joint is not available for tapped shaft rod.
(*3) Magnetic switch is not available for cylinder without magnetic ring. The magnetic switch has a 2-meter long wire. Refer to P.998.
 
■Cylinder Specifications
Cylinder I.D. (mm)12~100
Operation ModeDouble Acting
Fluid UsedAir (filtered through the filter screen of 40 μm min.)
Operating Pressure Range Mpa (psi)0.15~1.0 (22~145)
Guaranteed Pressure Resistance Mpa (psi)1.5(215)
Operating Temperature ℃-20~70
Operating Speed Range mm/s30~500
Stroke Tolerance Range0~100>0~100
Cushion MechanismAnti-collision pad
■Magnetic Switch Specification
ItemElectronic SensorReed Sensor
Type2-Wire TypeNPN 3-Wire TypePNP 3-Wire Type2-Wire Type
Voltage10V~28V DC5V~30V DC5V~240V AC/DC
Max. Switching Current2.5mA~100mA30/200mA Max.100mA
Max. Contact Capacity2.8W Max.6W Max.10W Max.
Internal Consumption Current3mA Max.5mA Max.
Leakage Current0.05mA Max.0.01mA Max.
Protection CircuitPower polarity reverse protection, surge absorption protection
Operating Temperature-10℃~70℃
Protection RatingGeneral IP64
■Cylinder Theoretical Output Force Table
Cylinder I.D.
(mm)
Operation ModeCompression Area
(mm2)
Air Pressure (MPa)
0.10.20.30.40.50.60.7
12Push113.122.633.945.256.567.979.2
Pull84.817.025.433.942.450.959.4
16Push201.140.260.380.4100.5120.6140.7
Pull172.834.651.869.186.4103.7121.0
20Push314.262.894.2125.7157.1188.5219.9
Pull263.952.879.2105.6131.9158.3184.7
25Push490.998.2147.3196.3245.4294.5343.6
Pull412.382.5123.7164.9206.2247.4288.6
32Push804.2160.8241.3321.7402.1482.5563.0
Pull691.2138.2207.3276.5345.6414.7483.8
40Push1256.6125.7251.3377.0502.7628.3754.0879.6
Pull1055.6105.6211.1316.7422.2527.8633.3738.9
50Push1963.5196.3392.7589.0785.4981.71178.11374.4
Pull1649.3164.9329.9494.8659.7824.7989.61154.5
63Push3117.2311.7623.4935.21246.91558.61870.32182.1
Pull2803.1280.3560.6840.91121.21401.51681.91962.2
80Push5026.5502.71005.31508.02010.62513.33015.93518.6
Pull4535.7453.6907.11360.71814.32267.82721.43175.0
100Push7854.0785.41570.82356.23141.63927.04712.45497.8
Pull7049.7705.01409.92114.92819.93524.94229.84934.8

Basic Information

Operating Temperature Range(°C) -20::70 Buffer Type With Air Buffer

Frequently asked question (FAQ)

Question: What are the features of MISUMI thin type cylinder product?
Answer: Thin type cylinders have significant reductions in axial and radial dimensions compared to standard cylinders.
They have the advantages of compact structure, light weight, and small space occupation.
Question: What is the reason for the slow cylinder speed?
Answer: The slow cylinder speed may be due to low air pressure, which can be adjusted. It is also possible that the matching joint pipe diameter is too small, resulting in insufficient air flow and inability to achieve the expected speed.