(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Compact Cylinders MCQ Series (Part Number)

Compact Cylinders MCQ Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Overview of Compact Cylinders

The product is a Compact Cylinders product. The piston rod is pushed by compressed air to provide power.
The MCQ series is a compact cylinder. Compact structure.

Drawing

Product Features of Compact Cylinders

・Compact Cylinders compact structure, effectively saving installation space
・Compact Cylinders mounting accessories are available in a variety of specifications.
・Compact Cylinders with magnetic switch groove, allowing for direct installation of the magnetic switch

Dimensional Drawing of Compact Cylinders

Dimensional Drawing

Dimensional Drawing

Compact Cylinders Material : Cylinder Block Material Aluminum Alloy
Compact Cylinders Surface Treatment : Clear Anodized

■ Cylinder Theoretical Output Force Table
Cylinder I.D.
(mm)
Operation ModeCompression Area
(mm2)
Air Pressure (MPa)
0.10.20.30.40.50.60.7
12Push113.111.322.633.945.256.567.979.2
Pull84.88.517.025.433.942.450.959.4
16Push201.120.140.260.380.4100.5120.6140.7
Pull150.815.130.245.260.375.490.5105.6
20Push314.231.462.894.2125.7157.1188.5219.9
Pull235.623.647.170.794.2117.8141.4164.9
25Push490.949.198.2147.3196.3245.4294.5343.6
Pull377.837.875.6113.3151.1188.9226.7264.4
32Push804.280.4160.8241.3321.7402.1482.5563.0
Pull603.260.3120.6181.0241.3301.6361.9422.2
40Push1256.6125.7251.3377.0502.7628.3754.0879.6
Pull1055.6105.6211.1316.7422.2527.8633.3738.9
50Push1963.5196.3392.7589.0785.4981.71178.11374.4
Pull1649.3164.9329.9494.8659.7824.7989.61154.5
63Push3117.2311.7623.4935.21246.91558.61870.32182.1
Pull2803.1280.3560.6840.91121.21401.51681.91962.2
80Push5026.5502.71005.31508.02010.62513.33015.93518.6
Pull4535.7453.6907.11360.71814.32267.82721.43175.0
100Push7854.0785.41570.82356.23141.63927.04712.45497.8
Pull7049.7705.01409.92114.92819.93524.94229.84934.8

■ External Dimensions Table
Cylinder I.D.
(mm)
Without MagnetWith MagnetDEK1Without MagnetWith MagnetOP1P2P3ST1T2
ACACN1N2N1N2
Stoke≤50Stoke≥60Stoke≤50Stoke≥60Stroke=5Stroke>5Stroke=5Stroke>5ThreadThrough Hole
1220.51731.5286M 37.5597M5M 43.4113.52515.522
162218.53430.58M 485.59.55.5M5M 43.4113.5292028
20243419.529.53631.57M 595.59.55.5M5M 65.21773625.536
2527.537.522.532.537.532.512M 6115.5115.5M5M 65.2177402840
3230402333403349.513M 87.510.56.57.510.57.5G1/8M 65.21774534
4036.546.529.539.546.539.55713M 8118118G1/8M 65.21775340
5038.548.530.540.548.540.57115M10910.5910.510.510.5G1/4M 86.52286450
634454364654468415M1014159.510.51510.5G1/4M108.728.510.57760
8053.563.543.553.563.553.510420M1616141614G3/8M1210.735.513.59877
100657553637563123.526M202017.52017.5G3/8M1210.735.513.511794

■ Male Thread External Dimensions Table
Cylinder I.D. (mm)BHIJK2VW
1214984M 5×0.865
1615.510105M 6×1.086
2018.512126M 8×1.25108
2522.515176M10×1.251210
3228.520.5198M14×1.51614
4028.520.5198M14×1.51614
5033.5262711M18×1.52017
6333.5262711M18×1.52017
8043.532.53213M22×1.52522
10043.532.53613M26×1.53227

Specifications Overview of Compact Cylinders

Part NumberCompact CylindersStroke (mm)Compact CylindersFixing Method*1Compact CylindersRod End Joint*2Magnetic Switch*3
Compact CylindersTypeCompact CylindersCylinder I.D. (mm)Compact CylindersTypeCompact CylindersQuantity
E-MCQN
(Female Threaded Without Magnetic Ring)

E-MCQB
(Male Threaded Without Magnetic Ring)

E-MCQNS
(Female Threaded With Magnetic Ring)

E-MCQBS

(Male Threaded With Magnetic Ring)
125 10 15 20 25 30 35 40 45 50NB(Without Bracket)

FB(Foot Bracket)

FR(Flange)

DC(Double Clevis Bracket)
NR(Without Joint)

SJ(Single Clevis Joint)

DJ(Double Clevis Joint)

FJ(Floating Joint)
NS(Without Magnetic Switch)

CGM(Reed Magnetic Switch)

DGM(Electronic Magnetic Switch - 2-Wire Type)

DGN(Electronic Magnetic Switch - 3-Wire NPN Type)

DG P(Electronic Magnetic Switch - 3-Wire PNP Type)
Unspecified
(Only NS can be selected)
1
2
165 10 15 20 25 30 35 40 45 50 55 60
205 10 15 20 25 30 35 40 45 50 55 60 70 75 80 90 100
25
32
40
50
63
80
100
Compact Cylinders(*1) References for fixing accessories: FB (Foot Bracket) P.989, FR (Flange) P.991, DC (Double Clevis Bracket) P.994
Compact Cylinders(*2) For rod end joint, refer to P.1011~P.1012. Rod end joint is not available for tapped shaft rod.
Compact Cylinders(*3) Magnetic switch is not available for cylinder without magnetic ring. The magnetic switch has a 2-meter long wire. Refer to P.998.
 
■ Cylinder Specifications
Cylinder I.D. (mm)12~100
Operation ModeDouble Acting
Fluid UsedAir (filtered through the filter screen of 40 μm min.)
Operating Pressure Range Mpa (psi)0.15~1.0 (22~145)
Guaranteed Pressure Resistance Mpa (psi)1.5(215)
Operating Temperature ℃-20~70
Operating Speed Range mm/s30~500
Stroke Tolerance Range0~100>0~100
Cushion MechanismAnti-collision pad
■ Magnetic Switch Specification
ItemElectronic SensorReed Sensor
Type2-Wire TypeNPN 3-Wire TypePNP 3-Wire Type2-Wire Type
Voltage10V~28V DC5V~30V DC5V~240V AC/DC
Max. Switching Current2.5mA~100mA30/200mA Max.100mA
Max. Contact Capacity2.8W Max.6W Max.10W Max.
Internal Consumption Current3mA Max.5mA Max.
Leakage Current0.05mA Max.0.01mA Max.
Protection CircuitPower polarity reverse protection, surge absorption protection
Operating Temperature-10℃~70℃
Protection RatingGeneral IP64

Example Use of Compact Cylinders


Example of Use

Precautions of Compact Cylinders

Precautions

Related Products of Compact Cylinders

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-MCQNS20-5-DC-NR-DGM1
E-MCQNS20-5-FB-NR-DGM1
E-MCQNS20-5-FR-NR-DGM1
E-MCQNS20-5-NB-NR-DGM1
E-MCQNS20-5-[DC,​FB,​FR,​NB]-NR-DGM1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCylinder I.D.
(Ø)
Stroke (St)
(mm)
Rod Operation Method Main Body Shape Cylinder Operation Method Environment, Applications Operating Pressure
(MPa)
Piston Rod Tip Shape Mounting Bracket Cylinder Magnetic Ring Cylinder Rod End Joint Magnetic Switch Type Magnetic Switch Quantity

₹ 5,233.00

1 Piece(s) Available 7 Day(s) 205Single-Rod[Others] Thin[Double Acting] Double ActingStandard0.15~0.8TappedDoble Clevis BracketWith Magnetic RingWithout JointElectronic Magnetic Switch-2-Wire Type1

₹ 4,985.00

1 Piece(s) Available 7 Day(s) 205Single-Rod[Others] Thin[Double Acting] Double ActingStandard0.15~0.8TappedFoot BracketWith Magnetic RingWithout JointElectronic Magnetic Switch-2-Wire Type1

₹ 4,967.00

1 Piece(s) Available 7 Day(s) 205Single-Rod[Others] Thin[Double Acting] Double ActingStandard0.15~0.8TappedFlangeWith Magnetic RingWithout JointElectronic Magnetic Switch-2-Wire Type1

₹ 4,783.00

1 Piece(s) Available 7 Day(s) 205Single-Rod[Others] Thin[Double Acting] Double ActingStandard0.15~0.8TappedWithout BracketWith Magnetic RingWithout JointElectronic Magnetic Switch-2-Wire Type1

-

1 Piece(s) 11 Day(s) 205Single-Rod[Others] Thin[Double Acting] Double ActingStandard0.15~0.8TappedWithout JointWith Magnetic Ring-Electronic Magnetic Switch-2-Wire Type1

Loading...

  1. 1
Dimensional Drawing
Dimensional Drawing

Dimensional Drawing

 Material: Cylinder Block Material Aluminum Alloy
Surface Treatment: Clear Anodized

■External Dimensions Table
Cylinder I.D.
(mm)
Without MagnetWith MagnetDEK1Without MagnetWith MagnetOP1P2P3ST1T2
ACACN1N2N1N2
Stoke≤50Stoke≥60Stoke≤50Stoke≥60Stroke=5Stroke>5Stroke=5Stroke>5ThreadThrough Hole
1220.51731.5286M 37.5597M5M 43.4113.52515.522
162218.53430.58M 485.59.55.5M5M 43.4113.5292028
20243419.529.53631.57M 595.59.55.5M5M 65.21773625.536
2527.537.522.532.537.532.512M 6115.5115.5M5M 65.2177402840
3230402333403349.513M 87.510.56.57.510.57.5G1/8M 65.21774534
4036.546.529.539.546.539.55713M 8118118G1/8M 65.21775340
5038.548.530.540.548.540.57115M10910.5910.510.510.5G1/4M 86.52286450
634454364654468415M1014159.510.51510.5G1/4M108.728.510.57760
8053.563.543.553.563.553.510420M1616141614G3/8M1210.735.513.59877
100657553637563123.526M202017.52017.5G3/8M1210.735.513.511794

■ Male Thread External Dimensions Table
Cylinder I.D. (mm)BHIJK2VW
1214984M 5×0.865
1615.510105M 6×1.086
2018.512126M 8×1.25108
2522.515176M10×1.251210
3228.520.5198M14×1.51614
4028.520.5198M14×1.51614
5033.5262711M18×1.52017
6333.5262711M18×1.52017
8043.532.53213M22×1.52522
10043.532.53613M26×1.53227
Specification Table
Part NumberStroke (mm)Fixing Method*1Rod End Joint*2Magnetic Switch*3
TypeCylinder I.D. (mm)TypeQuantity
E-MCQN
(Female Threaded Without Magnetic Ring)

E-MCQB
(Male Threaded Without Magnetic Ring)

E-MCQNS
(Female Threaded With Magnetic Ring)

E-MCQBS

(Male Threaded With Magnetic Ring)
125 10 15 20 25 30 35 40 45 50NB(Without Bracket)

FB(Foot Bracket)

FR(Flange)

DC(Double Clevis Bracket)
NR(Without Joint)

SJ(Single Clevis Joint)

DJ(Double Clevis Joint)

FJ(Floating Joint)
NS(Without Magnetic Switch)

CGM(Reed Magnetic Switch)

DGM(Electronic Magnetic Switch - 2-Wire Type)

DGN(Electronic Magnetic Switch - 3-Wire NPN Type)

DGP(Electronic Magnetic Switch - 3-Wire PNP Type)
Unspecified
(Only NS can be selected)
1
2
165 10 15 20 25 30 35 40 45 50 55 60
205 10 15 20 25 30 35 40 45 50 55 60 70 75 80 90 100
25
32
40
50
63
80
100
(*1) References for fixing accessories: FB (Foot Bracket) P.989, FR (Flange) P.991, DC (Double Clevis Bracket) P.994
(*2) For rod end joint, refer to P.1011~P.1012. Rod end joint is not available for tapped shaft rod.
(*3) Magnetic switch is not available for cylinder without magnetic ring. The magnetic switch has a 2-meter long wire. Refer to P.998.
 
■Cylinder Specifications
Cylinder I.D. (mm)12~100
Operation ModeDouble Acting
Fluid UsedAir (filtered through the filter screen of 40 μm min.)
Operating Pressure Range Mpa (psi)0.15~1.0 (22~145)
Guaranteed Pressure Resistance Mpa (psi)1.5(215)
Operating Temperature ℃-20~70
Operating Speed Range mm/s30~500
Stroke Tolerance Range0~100>0~100
Cushion MechanismAnti-collision pad
■Magnetic Switch Specification
ItemElectronic SensorReed Sensor
Type2-Wire TypeNPN 3-Wire TypePNP 3-Wire Type2-Wire Type
Voltage10V~28V DC5V~30V DC5V~240V AC/DC
Max. Switching Current2.5mA~100mA30/200mA Max.100mA
Max. Contact Capacity2.8W Max.6W Max.10W Max.
Internal Consumption Current3mA Max.5mA Max.
Leakage Current0.05mA Max.0.01mA Max.
Protection CircuitPower polarity reverse protection, surge absorption protection
Operating Temperature-10℃~70℃
Protection RatingGeneral IP64
■Cylinder Theoretical Output Force Table
Cylinder I.D.
(mm)
Operation ModeCompression Area
(mm2)
Air Pressure (MPa)
0.10.20.30.40.50.60.7
12Push113.111.322.633.945.256.567.979.2
Pull84.88.517.025.433.942.450.959.4
16Push201.120.140.260.380.4100.5120.6140.7
Pull150.815.130.245.260.375.490.5105.6
20Push314.231.462.894.2125.7157.1188.5219.9
Pull235.623.647.170.794.2117.8141.4164.9
25Push490.949.198.2147.3196.3245.4294.5343.6
Pull377.837.875.6113.3151.1188.9226.7264.4
32Push804.280.4160.8241.3321.7402.1482.5563.0
Pull603.260.3120.6181.0241.3301.6361.9422.2
40Push1256.6125.7251.3377.0502.7628.3754.0879.6
Pull1055.6105.6211.1316.7422.2527.8633.3738.9
50Push1963.5196.3392.7589.0785.4981.71178.11374.4
Pull1649.3164.9329.9494.8659.7824.7989.61154.5
63Push3117.2311.7623.4935.21246.91558.61870.32182.1
Pull2803.1280.3560.6840.91121.21401.51681.91962.2
80Push5026.5502.71005.31508.02010.62513.33015.93518.6
Pull4535.7453.6907.11360.71814.32267.82721.43175.0
100Push7854.0785.41570.82356.23141.63927.04712.45497.8
Pull7049.7705.01409.92114.92819.93524.94229.84934.8

Basic Information

Operating Temperature Range(°C) -20::70 Buffer Type With Air Buffer

Frequently asked question (FAQ)

Question: How to choose a product for the MISUMI thin type cylinder?
Answer: Simply put, the selection of cylinders requires the selection of two parameters. Firstly, it is necessary to select the cylinder diameter that meets the output force and confirm the required stroke again.
Question: How about the quality of the MISUMI cylinder?
Answer: The MISUMI cylinder is a reliable product that has passed the MISUMI internal load life test and is safe for customers to use.