(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Part Number | Slot Width | |
![]() | ![]() | |
LCDS | 10-45 | 10 |
Recommended product 1 | Recommended product 2 | Recommended product 3 |
Economy Series European Standard 45 Profiles Slot Width 10mm Edge Length 4545 | Economy Series Block Nuts For European Standard Aluminum Profiles (100 pcs included) | Economy Series T-Bolts For European Standard Aluminum Profiles (100 pcs included) |
![]() | ![]() | ![]() |
Part Number |
---|
LCDS10-4545 |
LCDS10-4545-SET |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Type |
---|---|---|---|---|---|
₹ 490.00 | 10 Piece(s) | Available | Same day | Door Stops | |
₹ 698.00 | 10 Piece(s) | Available | Same day | Door Stop (With Screws and Nuts) |
Part Number |
---|
Loading...
Part Number | Slot Width | |
![]() | ![]() | |
LCDS | 10-45 | 10 |
Alteration item | Alteration code | Explanation of specifications |
Applicable Screws & Nuts Set | SET | Applicable Screws & Nuts for fixing the nylon door stops provided. (Nylon door stops+screws+nuts, added to the price of the nylon door stops) When SET is specified, Applicable Screws & Nuts provided. |
Selected Product | Ball catching | Material | Nylon |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy