(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LED Lightings IP65 General Use

LED Lightings IP65 General Use

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,260₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

LED Lightings IP65 General Use

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,260₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Similar ProductsSimilar Products
Product DetailProduct Detail
Dimensional Drawing
Example of Sensor Use
Material: Aluminum Alloy
Front Cover: Polycarbonate
Cable: PVC
Specification Table
Ordering Example
Part NumberInput Current
(A)
Input VoltageTotal Length LL2Protection RatingPower Consumption
(W)
Color Temperature
(K)
Light Distribution AngleAccessories
E-LED-3000.29ADC24300288IP657About 6500About 120°Buckle×2
Self-tapping Screw×2
E-LED-5000.5A50048812
Product Overview
Universal Lighting
●Universal lighting that uses a high-brightness LED, with low power consumption
●21mm thick ultra-thin structure, improving vertical illumination and saving space inside the box
●IP65 protective hermetic structure delivers superior working performance in humid and dusty indoor environments.
●White LED, eliminating infrared and UV light.
●Products with two length options: 300mm and 500mm, depending on illumination range and mounting space
CE NO.BO2303246-V544   IP65 NO.ET202304004
Product Features
Product Features
Precautions
·LED may have some difference in color and brightness, which is not a quality problem.
·Do not configure a dimmer by yourself.
·Operating temperature range: -20℃ to 50℃
Usage Method
Mounting Method
Usage Method
Mounting Method 1: Nut Fixing
Usage Method
Mounting Method 2: Light Clip Installation
Brand Introduction
Since its establishment in 1963 in Japan, MISUMI Group Inc. has been providing customers with a wide range of high quality parts such as FA factory automation parts, mold parts, electronic parts, tools and consumables in a fast and accurate manner. We have created a low-cost business model by compiling our own catalogs and establishing a marketing system to sell our products directly, and we continue to develop MISUMI branded products with a high level of quality by developing an annual product plan based on customer feedback and requests.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-LED-300
E-LED-500
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDimension length
(mm)
Luminous Flux
(lm)

₹ 2,279.00

1 Piece(s) 11 Day(s) 300760

₹ 2,260.00

1 Piece(s) 11 Day(s) 5001350
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDimension length
(mm)
Luminous Flux
(lm)

Loading...

  1. 1
Dimensional Drawing
Example of Sensor Use

For more information on product dimensional drawings, please refer to the product QR code catalog.
Specification Table
Ordering Example
Part NumberInput Current
(A)
Input VoltageTotal Length LL2Protection RatingPower Consumption
(W)
Color Temperature
(K)
Light Distribution AngleAccessories
E-LED-3000.29ADC24300288IP657About 6500About 120°Buckle×2
Self-tapping Screw×2
E-LED-5000.5A50048812

Basic Information

Input Voltage DC24V LED color White color Protection Grade IP65
Shape Straight Dimension width(mm) 30 Dimension thickness(mm) 21
Representative Standard CE Color Temperature(K) 6500 Protection IP65

Frequently asked question (FAQ)

Question: What is the installation height of the economy series LED universal lighting?
Answer: Height of 21mm, greatly reducing installation space
Question: What is the protection level of the economy series LED universal lighting?
Answer: IP65
Question: How to install the economy series LED universal lighting?
Answer: The lead wire length is 300mm ± 10mm.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language