(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
This is an economy item, The price is cheaper than the MISUMI standard product.
Type | Material | Surface Treatment |
LCF8-3030 | 6063-T5 | Clear Anodize |
Part number | ③ Overall Length L | Wall Thickness t | Weight | |
① Type | ② Profile | |||
(mm) | kg/m | |||
LCF8 | 3030 | 50~4000 (1mm increments) | 2 | 0.800 |
Part number (① Type - ② Profile) | - | ③Overall Length L | - | (TPW...etc.) | |||
LCF8-3030 | - | 4000 | - | TPW |
Alteration Name | Machining content | Applicable installation example |
End Tapping (Center hole) | Machining Tapped Holes on End Faces of aluminumframe | |
45-Degree Cutting | Cutting with 45-degree angle. | |
S Hole | Adding required holes for Pre-Assembly. Insertion Double Joint connections. | |
M Hole | Adding required holes for Post-Assembly. Insertion Double Joints, Center Joint connections. | |
Drilling Wrench Hole | Drilling Wrench holes in fixed positions for Blind joint connections. | |
Counterboring | Machining Counterbored holes at anyspecified positions. |
Accessories | Part Number 1 | Part Number 2 | Part Number 3 |
T-NUT | LNTN8-30-5 | LNHRN8-30-6 | - |
Bracket | LBSBL8-3030 | LBSBK8-3030 | LBSB8-3030 |
End Cap | LCEC8-3030-B | LCEC8-3030-G | - |
Slot Cover | LMCSB8 | LMCSG8 | - |
Joint Plate/Screw | LBJ8-30 | LBJB8-8-12 | LBSF30 |
Other Aluminum Accessories, please contact with MISUMI to check. |
Standard Extrusion Size(mm) | 30 | Number of Slotted Surfaces | Four-Side Slots | Surface Treatment | Clear Anodize |
---|---|---|---|---|---|
Extrusion Series | MISUMI Economy Series LCF 30/40/50/60 (Slot Width 8 mm) | Extrusion Type | Square Shape | Surface Milled | Not Provided |
Material | 6063-T5 | Extrusion Type | Standard | Weight(kg/m) | 0.8 |
Wall Thickness (t)(mm) | 2 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy