Flat Locks Push Dot Push Button Type

Brand :
MISUMI
Caution
Product Description
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now


Locks with cylinder all come with two keys.
Product Overview of Flat Type
Economy series Flat Type Red Dot Press Type
Installed at the opening, closing, or connecting points of lockable items such as cabinet doors and windows, opened by key.
It has the function of preventing locks and other items from being opened arbitrarily. It has certain anti-theft capability and is suitable for cabinet doors with high usage frequency and certain anti-rust requirements.

Installed at the opening, closing, or connecting points of lockable items such as cabinet doors and windows, opened by key.
It has the function of preventing locks and other items from being opened arbitrarily. It has certain anti-theft capability and is suitable for cabinet doors with high usage frequency and certain anti-rust requirements.

Dimensional Drawing of Flat Type
■Dimensional Drawing of Flat Type
■Material Table of Flat Type
■Material Table of Flat Type
Material | Surface Treatment | ||||
| Base | Handlebar | Bolt | Base | Handlebar | Bolt |
| Zinc Alloy | Zinc Alloy | A3 Steel | Sandblasting Chrome Plated | Sandblasting Chrome Plated | Zinc Plating |

Specification Table of Flat Type

| Part Number | |
Type | Lock Cylinder Type |
| E-PL | D(With Cylinder) W(Without Cylinder) |
Locks with cylinder all come with two keys.Product Features of Flat Type
MISUMI Economy series Flat Type Red Dot Press Type can be opened and closed by turning the bolt 90°, with lock body length of 84mm.
MISUMI Economy series Flat Type Red Dot Press Type are available with or without a cylinder, depending on the presence or absence of a cylinder.
Depending on the corresponding installation method, you can choose to turn left or right to open the door.
MISUMI Economy series Flat Type Red Dot Press Type are available with or without a cylinder, depending on the presence or absence of a cylinder.
Depending on the corresponding installation method, you can choose to turn left or right to open the door.
Dimensional Drawing

Specification Table

| Part Number | |
Type | Lock Cylinder Type |
| E-PL | D(With Cylinder) W(Without Cylinder) |
Locks with cylinder all come with two keys.Material Specification
Material | Surface Treatment | ||||
| Base | Handlebar | Bolt | Base | Handlebar | Bolt |
| Zinc Alloy | Zinc Alloy | A3 Steel | Sandblasting Chrome Plated | Sandblasting Chrome Plated | Zinc Plating |
MISUMI economy series quality assurance
MISUMI economy series locks have undergone various third-party tests such as the number of insertion and removal times, handle torque, weight bearing, and adhesion force, and also come with test reports, ensuring quality and enabling more worry-free use.


MISUMI economy series locks have undergone various third-party tests such as the number of insertion and removal times, handle torque, weight bearing, and adhesion force, and also come with test reports, ensuring quality and enabling more worry-free use.

Example of Use

Related Products
| Recommended product 1 | Recommended product 2 | Recommended product 3 |
| Economy Series Butterfly Hinges Tapered Hole Type Stainless Steel | Hanldes Round Bar | Economy Series Casters Universal Type |
![]() | ![]() | ![]() |
Material
Surface Treatment
Type
Lock Cylinder Type
Type
Lock Cylinder Type
Material
Surface Treatment

