Flat Locks Compression Lever Type

Brand :
MISUMI
Caution
Product Description
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

Product Overview of Flat Type
Economy series Flat Type Compression Lever Type
Installed at the opening, closing, or connecting points of lockable items such as cabinet doors and windows, opened by key.
It has the function of preventing locks and other items from being opened arbitrarily. It has certain anti-theft capability and is suitable for cabinet doors with high usage frequency and certain anti-rust requirements.

Installed at the opening, closing, or connecting points of lockable items such as cabinet doors and windows, opened by key.
It has the function of preventing locks and other items from being opened arbitrarily. It has certain anti-theft capability and is suitable for cabinet doors with high usage frequency and certain anti-rust requirements.

Dimensional Drawing of Flat Type
■Dimensional Drawing of Flat Type
■Material Table of Flat Type

■Material Table of Flat Type
| Lock Body Color | Material | Surface Treatment | |
| Base | Handlebar | ||
| S(Silver) | Zinc Alloy | Nickel Plating | |
| B(Black) | Sprayed Black | ||

Specification Table of Flat Type

| Part Number | Lock Body Color |
Type | |
| E-YG | S (Silver) |
| B (Black) |
Product Features of Flat Type
MISUMI Economy series Flat Type Compression Lever Type, with a body length of 82mm, can be adapted to a wide range of pitches up to 46.5mm with adjusting screws.
MISUMI Economy series Flat Type Compression Lever Type are available in sprayed black (black) and painted silver (silver) depending on the surface treatment.
With the adjusting screw, it has the function of locking.
MISUMI Economy series Flat Type Compression Lever Type are available in sprayed black (black) and painted silver (silver) depending on the surface treatment.
With the adjusting screw, it has the function of locking.
Dimensional Drawing

Specification Table

| Part Number | Lock Body Color |
Type | |
| E-YG | S (Silver) |
| B (Black) |
Material Specification
| Lock Body Color | Material | Surface Treatment | |
| Base | Handlebar | ||
| S(Silver) | Zinc Alloy | Nickel Plating | |
| B(Black) | Sprayed Black | ||
MISUMI economy series quality assurance
MISUMI economy series locks have undergone various third-party tests such as the number of insertion and removal times, handle torque, weight bearing, and adhesion force, and also come with test reports, ensuring quality and enabling more worry-free use.


MISUMI economy series locks have undergone various third-party tests such as the number of insertion and removal times, handle torque, weight bearing, and adhesion force, and also come with test reports, ensuring quality and enabling more worry-free use.

Example of Use

Related Products
| Recommended product 1 | Recommended product 2 | Recommended product 3 |
| Economy Series Butterfly Hinges Tapered Hole Type Stainless Steel | Hanldes Round Bar | Economy Series Casters Universal Type |
![]() | ![]() | ![]() |
Material
Surface Treatment
Lock Body Color
Type
Lock Body Color
Type
Material
Surface Treatment

