(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
![]() | ![]() | Travel Distance (°) | Load Capacity (N) | Accuracy Specification | ||
One-Way Positioning Accuracy | Repetitive Positioning Accuracy | Parallelism | ||||
Aluminum Alloy | Black Anodized | ±12°~±12.5° | 39.2~117.6 | 0.08° | ±0.01° | 50μm |
Rotary : Electronics/Home Appliance | Rotary : Automotive | Rotary : Medical | ||
![]() | ![]() | ![]() | ||
Rotary : Smart Phones | Rotary : Semiconductor | Rotary : Lithium battery | ||
![]() | ![]() | ![]() |
Economy series X-Axis Motorized Positioning Rotary | Economy series XY-Axis Motorized Positioning Rotary | Economy series Z-Axis Motorized Positioning Rotary |
![]() | ![]() | ![]() |
Representative model of Rotary: C-XMBS420-L-A-2 | Representative model of Rotary: C-XYMBS420-L-A-2 | Representative model of Rotary: C-ZMBS420-L-A-2 |
Part Number |
---|
E-RMBG60-A-4 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Table O.D. (Ø) | Motor, Motor Characteristics | Type | Load Capacity (Range) (N) | Material | Table Feeding Method | Guide | Minimum Resolution (Angle) (deg) | Surface Treatment | Through Hole (Table Center Hole) | Load Capacity (N) | Max. Speed (mm/sec) | Table Parallelism (µm) | Part Number | Driver | Cable |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 38,786.00 | 1 Piece(s) | Available | 5 Day(s) | 59 | 2-Phase Stepping Motor - Standard | Motorized Rotary Stage | 50.1~100 | Aluminum(Aluminum Alloy) | Ball Screw | Assembly Angular Ball Bearing | 0.0119 | Black Anodize | Provided | 58.8 | 24 | 50 or less | E-RMBG60 | B | 4 |
Loading...
![]() | Part Number (![]() ![]() | - | ![]() | - | ![]() | |
E-RMBG40 | - | A | - | 2 |
Part Number | ![]() | ![]() | Mechanical Specification | Accuracy Specification | Sensor | ||||||||
![]() | ![]() | Stage Surface (mm) | Travel Distance (°) | Load Capacity (N) | Weight (kg) | Maximum Speed (°/sec) | One-Way Positioning Accuracy | Repetitive Positioning Accuracy | Parallelism | Limit Sensor | Origin Sensor (ORG1) | ||
(μm) | |||||||||||||
E-RMBG | 40 | A | 2 (2m Cable) 4 (4m Cable) | φ40 | ±12.3 | 39.2 | 0.5 | 28 | Within 0.08° | Within ±0.01° | Within 50 | Provided | Provided |
60 | φ59 | ±12 | 58.8 | 0.7 | 24 | ||||||||
80 | φ80 | ±12 | 78.4 | 1.4 | 16 | ||||||||
100 | φ100 | ±12.5 | 98 | 1.8 | 12 | ||||||||
120 | φ120 | ±12 | 117.6 | 2.3 | 12 |
No. | 40 | 60 | 80 | 100 | 120 | |
Feed Screw | Ball Screw Φ6, Lead 1mm | |||||
Bearing | Angular contact ball bearing | |||||
Motor | Type | 2-Phase Standard Stepper Motor 1.3A/Phase | 2-Phase High Torque Stepper Motor 1.3A/Phase | |||
Step Angle | 1.8° | |||||
Resolution (Pulse) Full | ≒0.0136° | ≒0.0119° | ≒0.0080° | ≒0.0064° | ≒0.0052° | |
Driver | Power Voltage | DC12~50V | ||||
Output Current | 0.1~2.2A | |||||
Pulse Signal Voltage | 5~24V | |||||
Subdivision | 200~51200 | |||||
Connector | Part Number | HR10A-10R-12P (HIROSE) | ||||
Receiving Side Part Number | HR10A-10P-12S (HIROSE) | |||||
Sensor Substrate | Limit Sensor | Provided | ||||
Origin Sensor | Provided | |||||
Power Voltage | DC24V±10% | |||||
Sensor Type | Photomicro Sensor EE-SX4320 (OMRON) | |||||
Control Output | NPN Open Collector Output | |||||
Output Logic | When detecting (shading): output transistor OFF (non-conductive) |
Please check the type/dimensions/specifications of the part E-RMBG60-A-4 in the Motorized Rotary Stages Ball Screw Type series.
Part Number |
---|
E-RMBG100-A-4 |
E-RMBG120-A-2 |
E-RMBG120-A-4 |
E-RMBG40-A-2 |
E-RMBG80-A-2 |
E-RMBG80-A-4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Table O.D. (Ø) | Motor, Motor Characteristics | Type | Load Capacity (Range) (N) | Material | Table Feeding Method | Guide | Minimum Resolution (Angle) (deg) | Surface Treatment | Through Hole (Table Center Hole) | Load Capacity (N) | Max. Speed (mm/sec) | Table Parallelism (µm) | Part Number | Driver | Cable |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 61,895.00 | 1 Piece(s) | Available | 5 Day(s) | 100 | 2-Phase Stepping Motor - Standard | Motorized Rotary Stage | 50.1~100 | Aluminum(Aluminum Alloy) | Ball Screw | Assembly Angular Ball Bearing | 0.0064 | Black Anodize | Provided | 98 | 12 | 50 or less | E-RMBG100 | B | 4 | |
₹ 65,932.00 | 1 Piece(s) | Available | 5 Day(s) | 120 | 2-Phase Stepping Motor - Standard | Motorized Rotary Stage | 100.1~ | Aluminum(Aluminum Alloy) | Ball Screw | Assembly Angular Ball Bearing | 0.0052 | Black Anodize | Provided | 117.6 | 12 | 50 or less | E-RMBG120 | B | 2 | |
₹ 66,616.00 | 1 Piece(s) | Available | 5 Day(s) | 120 | 2-Phase Stepping Motor - Standard | Motorized Rotary Stage | 100.1~ | Aluminum(Aluminum Alloy) | Worm Gear | Assembly Angular Ball Bearing | 0.0052 | Black Anodize | Provided | 117.6 | 12 | 50 or less | E-RMBG120 | B | 4 | |
₹ 36,421.00 | 1 Piece(s) | Available | 5 Day(s) | 40 | 2-Phase Stepping Motor - Standard | Motorized Rotary Stage | 30.1~50 | Aluminum(Aluminum Alloy) | Ball Screw | Assembly Angular Ball Bearing | 0.0136 | Black Anodize | Provided | 39.2 | 28 | 50 or less | E-RMBG40 | B | 2 | |
₹ 41,066.00 | 1 Piece(s) | Available | 5 Day(s) | 80 | 2-Phase Stepping Motor - Standard | Motorized Rotary Stage | 50.1~100 | Aluminum(Aluminum Alloy) | Ball Screw | Assembly Angular Ball Bearing | 0.008 | Black Anodize | Provided | 78.4 | 16 | 50 or less | E-RMBG80 | B | 2 | |
₹ 41,750.00 | 1 Piece(s) | Available | 5 Day(s) | 80 | 2-Phase Stepping Motor - Standard | Motorized Rotary Stage | 50.1~100 | Aluminum(Aluminum Alloy) | Ball Screw | Assembly Angular Ball Bearing | 0.008 | Black Anodize | Provided | 78.4 | 16 | 50 or less | E-RMBG80 | B | 4 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy