3060 Aluminum Frame Slot Width 8

Brand :
MISUMI
Caution
- European standard economic type new products, with different cross-sectional shapes and groove width sizes, can only be matched with European standard economic type special accessories starting with L.
Product Description
New at MISUMI? Get upto ₹10,000 Discount* on Your First Order. Click to Register Now
Economy Aluminum Frame
[Features]
•Profile: 3060
•Slot width(mm): 8
•Material: 6063-T5
•Surface treatment: Clear Anodize
•Wall Thickness (t)(mm): 2
•Overall Length L (Effective Length) (mm): 50~3999, 4000
This is an economy item. The price is cheaper than the MISUMI standard product.
Product Overview
European standard Economy series aluminum alloy profiles with a groove width of 8mm, a side length of 30mm, and two or more rows of grooves.
Suitable for the structure of medium equipment hoods, cabinets and display bars.
European standard Economy series profile products are different from MISUMI existing profiles in section shapes, so they can only be used with European standard Economy series special accessories starting with L.
Suitable for the structure of medium equipment hoods, cabinets and display bars.
European standard Economy series profile products are different from MISUMI existing profiles in section shapes, so they can only be used with European standard Economy series special accessories starting with L.
Dimensional Drawing
LCF8-3060![]() | ![]() |
| Type | Material | Surface Treatment |
| LCF8-3060 | 6063-T5 | Clear Anodize |
Specifications Table
[Specifications]
The specifications table contains information such as the specified length range, unit, as well as meter weight and inertial intercept.
[!] 50 to 4000mm can be cut free of charge at any length specified in units of 1mm.
The specifications table contains information such as the specified length range, unit, as well as meter weight and inertial intercept.
| Part number | ③ Overall Length L | Wall Thickness t | Weight | |
| ①Type | ② Profile | |||
| (mm) | kg/m | |||
| LCF8 | 3060 | 50~4000 (1mm increments) | 2 | 1.530 |
Alterations
![]() | | Part number (① Type - ② Profile) | - | ③Overall Length L | - | (TPW...etc.) | |
| LCF8-3060 | - | 4000 | - | TPW | |||
| Alteration Name | Machining content | Applicable installation example |
| End Tapping (Center hole) | Machining Tapped Holes on End Faces of aluminumframe | ![]() |
| 45-Degree Cutting | Cutting with 45-degree angle. | ![]() |
| S Hole | Adding required holes for Pre-Assembly. Insertion Double Joint connections. | ![]() |
| M Hole | Adding required holes for Post-Assembly. Insertion Double Joints, Center Joint connections. | ![]() |
| Drilling Wrench Hole | Drilling Wrench holes in fixed positions for Blind joint connections. | ![]() |
| Counterboring | Machining Counterbored holes at anyspecified positions. | ![]() |
Product Features
[Features]
The product has abundant specifications and types, high quality and low price, and exquisite in appearance.
[Intended Use]
Suitable for the structure of small hoods, cabinets and display bars.
The product has abundant specifications and types, high quality and low price, and exquisite in appearance.
[Intended Use]
Suitable for the structure of small hoods, cabinets and display bars.
Precautions
3060 Aluminum Frame Slot Width 8 Accessories
The accessories for European standard aluminum profiles and MISUMI's existing Japanese standard aluminum profiles are not universal, so it is recommended to use European standard Economy series profile accessories beginning with L.
The accessories for European standard aluminum profiles and MISUMI's existing Japanese standard aluminum profiles are not universal, so it is recommended to use European standard Economy series profile accessories beginning with L.
| Types of Accessories | Part Number 1 | Part Number 2 | Part Number 3 |
| T-NUT | LNTN8-30-6 | LNSN8-30-8 | LNHRN8-30-8 |
| Bracket | LBSBL8-3060 | LBSBK8-6060 | LBSB8-3030 |
| End Cap | LCEC8-3060-B | LCEC8-3060-G | - |
| Slot Cover | LMUSB8 | LMCSG8 | LMCSB8 |
| Joint Plate/Screw | LBJB8-30 | LBJB8-8-12 | LBSF30 |
| Other Aluminum Accessories, please contact with MISUMI to check. | |||








