4545 Aluminum Frame Slot Width 10

Brand :
MISUMI
Caution
- 1. LCF10-4545-4000.centre hole dia of 10.2mm & weight 1.6Kg/M. But this part is dicountinuedPlease order new equivalent part code LCFI10-4545-4000 with centre hole dia 10.2mm & weight 1.6kg/mm.
- 2. For Further clarification contact to misumi before order.
Product Description
New at MISUMI? Get upto ₹10,000 Discount* on Your First Order.Click to Register Now
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
Economy series aluminum frames with a groove width of 10mm, a side length of 45mm, and one row of grooves.
Suitable for the structure of small hoods, cabinets, and display bars.
Suitable for the structure of small hoods, cabinets, and display bars.
Dimensional Drawing
LCF10-4545![]() | ![]() | |
| Type | Material | Surface Treatment |
| LCF10-4545 | 6063-T5 | Clear Anodize |
Specification Table
| Part number | ③ Overall Length L | Wall Thickness t (mm) | Weight | |
| ① Type | ② Profile | |||
| kg/m | ||||
| LCF10 | 4545 | 50~4000 (1mm increments) | 2 | 1.6 |
[!] As it is a cheap and Economy series product, there may be small scars and defects on the surface. If you have higher requirements for the surface and end face, please select well.
Alterations
![]() | | Part number (① Type - ② Profile) | - | ③Overall Length L | - | (TPW...etc.) | |
| LCF10-4545 | - | 4000 | - | TPW | |||
| Alteration Name | Machining content | Applicable installation example |
| End Tapping (Center hole) | Machining Tapped Holes on End Faces of aluminumframe | ![]() |
| 45-Degree Cutting | Cutting with 45-degree angle. | ![]() |
| S Hole | Adding required holes for Pre-Assembly. Insertion Double Joint connections. | ![]() |
| M Hole | Adding required holes for Post-Assembly. Insertion Double Joints, Center Joint connections. | ![]() |
| Drilling Wrench Hole | Drilling Wrench holes in fixed positions for Blind joint connections. | ![]() |
| Counterboring | Machining Counterbored holes at anyspecified positions. | ![]() |
Precautions
4545 Aluminum Frame Slot Width 10 AccessoriesThe accessories for European standard aluminum profiles and MISUMI's existing Japanese standard aluminum profiles are not universal, so it is recommended to use European standard Economy series profile accessories beginning with L.
| Accessories | Part Number 1 | Part Number 2 | Part Number 3 |
| T-NUT | LNTN10-45-8 | LNHRN10-45-8 | LNTRNM10-45-8 |
| Bracket | LBSBL10-4545 | LBSB10-4545 | LBSBK10-4545 |
| End Cap | LCEC10-4545-B | LCEC10-4545-G | - |
| Slot Cover | LMUSB10 | LMCSG10 | LMCSB10 |
| Join Plate/Screw | LBSF45 | LBJ10-45 | LBJB10-12-30 |
| Other Aluminum Accesories, please contact MISUMI to check. | |||








