(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Accessories | Material | Surface Treatment | Quantity | Note |
Hexagon socket head bolt M5×10 | Iron | Trivalent Chromate Treatment (Black) | 4 | For fixing bracket |
Part | Base | Table | Motor Bracket | Nut Bracket | Fixed Side Screw Support Unit | Support Side Bearing Housing | Stopper |
Material | Aluminum Alloy | Aluminum Alloy | Aluminum Alloy | Aluminum Alloy | Iron | Aluminum Alloy | Resin |
Surface Treatment | Black Anodized | Black Anodized | Black Anodized | Black Anodized | Ferroferric Oxide Protective Film | Black Anodized | - |
Part Number | Selection | Rolled Ball Screw | W Workbench Width | H Total Height | H1 Guide Height | H2 Axis Height | Table | |||||||
Type | No. | L Base Length | L1 Table Length | Diameter | Lead | W | t2 | M1 | P1 | P2 | ||||
E-KUAC | 1510L 1520L | 340 | 150 | 15 | 10 20 | 220 | 74 | 28 | 32 | 220 | 22 | M5 | 120 | 195 |
400 | ||||||||||||||
460 | ||||||||||||||
520 | ||||||||||||||
580 | ||||||||||||||
2010L 2020L | 20 | 89 | 39 | 40 | ||||||||||
640 | ||||||||||||||
700 | ||||||||||||||
78 | 28 | 34 | ||||||||||||
760 | ||||||||||||||
820 |
Part Number | Base | Base Mounting Hole | Motor Mounting Related Dimensions | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Type | No. | W1 | H4 | t1 | h1 | P3 | h | Q | S | P.C.D | D | D1 | H3 | N | N1 | N2 | N3 | d | M2 | R | ||||||||||||||||||||||||||||||||||||||||
E-KUAC | 1510L 1520L | 208 | 49 | 12 | 20 | 120 | 11.5 |
|
| 70 | 50 | 45 | 62 | 45 | 5 | 40 | 15 | 10 | M5 | 10 | ||||||||||||||||||||||||||||||||||||||||
2010L | 61 | 29 | 70 | 57.5 | 39.5 | 20 | 12 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
2020L | 55 | 20 | 64 |
Manufacturers | Part Number | Output Power (W) | Square Flange |
Yaskawa Electric | SGM7J-02 | 200 | □60 |
SGM7J-04 | 400 | ||
Mitsubishi Electric | HG-MR23 | 200 | |
HG-KR23 | 200 | ||
HF-MP23 | 200 | ||
HF-KP23 | 200 | ||
HG-MR43 | 400 | ||
HG-KR43 | 400 | ||
HF-MP43 | 400 | ||
HF-KP43 | 400 |
Part Number | *Positioning Repeatability (mm) | Allowable Static Load (kg) | *Parallelism (mm) | ||||||||||||||||||||||
Type | No. | Horizontal | Vertical | ||||||||||||||||||||||
Rolled Ball Screw E-KUAC | 1510L | ±0.05 | 2897 | 153 |
| ||||||||||||||||||||
1520L | |||||||||||||||||||||||||
2010L | 4345 | 169 | |||||||||||||||||||||||
2020L |
Alterations | Code | Spec. | |||||||
Machining fixed side shaft end keyways | KC | Adds keyways. KC= 1mm increments Ordering Code KC10 |
| ||||||
Machining fixed side shaft end keyways | KLC | The machining position of keyways can be specified. K, S= 1mm increments Ordering Code KLC-K5-S2 |
| ||||||
Machining fixed side shaft end plane | SC | Adds planes. SC= 1mm increments Ordering Code SC7 |
| ||||||
Machining a plane at fixed side shaft end (2 places) | SWC | Adds planes at 2 places (90° position). SWC= 1mm increments Ordering Code SWC7 |
| ||||||
Applicable Part Number | Code |
E-KUAC 1510L/1520L | CW1 CW2 CW3 |
E-KUAC 2010L/2020L |
Linear Guides for Heavy Load | Single Axis Actuator LXH45 | Single Axis Actuator LX30 | ||
Representative model: SX2R24-640 | Representative model: LXH4520-B1-N-640 | Representative model: LX3010-B1-N-600 |
Part Number |
---|
E-KUAC1510L-[340,400,460,520,580,640,700,760,820]-150 |
E-KUAC1520L-[460,520,580,640,700,760,820]-150 |
E-KUAC2010L-[400,460,520,580,640,700,760,820]-150 |
E-KUAC2020L-[460,520,580,640,700,760,820]-150 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Ball Screw Dia. (φ) | Ball Screw Lead (mm) | Overall Base Length [L] (mm) |
---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 32 Day(s) | 15 | 10 | 340 ~ 820 | ||
- | 1 Piece(s) | 32 Day(s) | 15 | 20 | 460 ~ 820 | ||
- | 1 Piece(s) | 32 Day(s) | 20 | 10 | 400 ~ 820 | ||
- | 1 Piece(s) | 32 Day(s) | 20 | 20 | 460 ~ 820 |
Loading...
Accessories | Material | Surface Treatment | Quantity | Note |
Hexagon socket head bolt M5×10 | Iron | Trivalent Chromate Treatment (Black) | 4 | For fixing bracket |
Part | Base | Table | Motor bracket | Nut Bracket | Fixed Side Screw Support Unit | Support Side Bearing Housing | Stopper |
Material | Aluminum Alloy | Aluminum Alloy | Aluminum Alloy | Aluminum Alloy | Iron | Aluminum Alloy | Resin |
Surface Treatment | Black Anodized | Black Anodized | Black Anodized | Black Anodized | Ferroferric Oxide Protective Film | Black Anodized | - |
Part Number | Selection | Rolled Ball Screw | W Workbench Width | H Total Height | H1 Guide Height | H2 Axis Height | Table | |||||||
Type | No. | L Base Length | L1 Table Length | Diameter | Lead | W | t2 | M1 | P1 | P2 | ||||
E-KUAC | 1510L 1520L | 340 | 150 | 15 | 10 20 | 220 | 74 | 28 | 32 | 220 | 22 | M5 | 120 | 195 |
400 | ||||||||||||||
460 | ||||||||||||||
520 | ||||||||||||||
580 | ||||||||||||||
2010L 2020L | 20 | 89 | 39 | 40 | ||||||||||
640 | ||||||||||||||
700 | ||||||||||||||
78 | 28 | 34 | ||||||||||||
760 | ||||||||||||||
820 |
Part Number | Base | Base Mounting Hole | Motor Mounting Related Dimensions | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Type | No. | W1 | H4 | t1 | h1 | P3 | h | Q | S | P.C.D | D | D1 | H3 | N | N1 | N2 | N3 | d | M2 | R | ||||||||||||||||||||||||||||||||||||||||
E-KUAC | 1510L 1520L | 208 | 49 | 12 | 20 | 120 | 11.5 |
|
| 70 | 50 | 45 | 62 | 45 | 5 | 40 | 15 | 10 | M5 | 10 | ||||||||||||||||||||||||||||||||||||||||
2010L | 61 | 29 | 70 | 57.5 | 39.5 | 20 | 12 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
2020L | 55 | 20 | 64 |
Manufacturers | Part Number | Output Power (W) | Square Flange |
Yaskawa Electric | SGM7J-02 | 200 | □60 |
SGM7J-04 | 400 | ||
Mitsubishi Electric | HG-MR23 | 200 | |
HG-KR23 | 200 | ||
HF-MP23 | 200 | ||
HF-KP23 | 200 | ||
HG-MR43 | 400 | ||
HG-KR43 | 400 | ||
HF-MP43 | 400 | ||
HF-KP43 | 400 |
Part Number | *Positioning Repeatability (mm) | Allowable Static Load (kg) | *Parallelism (mm) | ||||||||||||||||||||||
Type | No. | Horizontal | Vertical | ||||||||||||||||||||||
Rolled Ball Screw E-KUAC | 1510L | ±0.05 | 2897 | 153 |
| ||||||||||||||||||||
1520L | |||||||||||||||||||||||||
2010L | 4345 | 169 | |||||||||||||||||||||||
2020L |
Alterations | Code | Spec. | |||||||
Machining fixed side shaft end keyways | KC | Adds keyways. KC= 1mm increments Ordering Code KC10 |
| ||||||
Machining fixed side shaft end keyways | KLC | The machining position of keyways can be specified. K, S= 1mm increments Ordering Code KLC-K5-S2 |
| ||||||
Machining fixed side shaft end plane | SC | Adds planes. SC= 1mm increments Ordering Code SC7 |
| ||||||
Machining a plane at fixed side shaft end (2 places) | SWC | Adds planes at 2 places (90° position). SWC= 1mm increments Ordering Code SWC7 |
| ||||||
Applicable Part Number | Code |
E-KUAC 1510L/1520L | CW1 CW2 CW3 |
E-KUAC 2010L/2020L |
Types of Ball Screws | Rolled | Motor Type | Servo motor type | Table Width W(mm) | 200 |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy