(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Body Material | [A]Accessory | Cleaning Method | ||||||
L Dimension Selectable | L Dimension Configurable | ||||||||
Standard Nut | Standard Nut | U Nut | [M] Material | Standard Nut | U Nut | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment |
SH-SCLBDG | SH-SCLBGN | SH-SCLBGNU | SUS304 Equivalent | [ M ]SUS304 | [ M ]SUS304 (UNUTS) | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 |
SHD-SCLBDG | SHD-SCLBGN | SHD-SCLBGNU | Electrolytic polishing + precision cleaning |
Part Number | — | L |
SH-SCLBGN10 | — | 50.5 |
SHD-SCLBGN20 | — | 100.5 |
Part Number | L Selection | A | B | T | F | u | (n) | M (Coarse) | Included Nut | |||||||||||||||
Type | D | |||||||||||||||||||||||
SH-SCLBDG SHD-SCLBDG | 4 | 10 | 12 | 14 | 15 | 16 | 18 | 20 | 22 | 24 | 25 | 30 | 7 | 5 | 3 | 6 | 3.9 | 1.5 | M 3 | M 3 × 0.5 | ||||
5 | 9 | 7 | 4 | 4.9 | M 4 | M 4 × 0.7 | ||||||||||||||||||
6 | 15 | 16 | 18 | 20 | 22 | 24 | 25 | 30 | 10 | 8 | 5 | 9 | 5.8 | M 5 | M 5 × 0.8 | |||||||||
8 | 15 | 16 | 18 | 20 | 22 | 24 | 25 | 30 | 35 | 40 | 45 | 50 | 13 | 10 | 7.8 | M 6 | M 6 × 1.0 | |||||||
10 | 18 | 20 | 22 | 24 | 25 | 30 | 35 | 40 | 45 | 50 | 16 | 13 | 12 | 9.8 | M 8 | M 8 × 1.25 | ||||||||
12 | 22 | 24 | 25 | 30 | 35 | 40 | 45 | 50 | 18 | 14 | 16 | 11.8 | M10 | M10 × 1.5 |
Part Number | L 0.1 mm Increments | A | B | T | F | u | (n) | M (Coarse) | Included Nut | |
Type | D | |||||||||
Standard Nut SH-SCLBGN SHD-SCLBGN U Nut SH-SCLBGNU SHD-SCLBGNU | 4 | 5.0 to 70.0 | 7 | 5 | 3 | 6 | 3.9 | 1.5 | M 3 | M 3 × 0.5 |
5 | 5.0 to 100.0 | 9 | 7 | 4 | 4.9 | M 4 | M 4 × 0.7 | |||
6 | 5.0 to 120.0 | 10 | 8 | 5 | 9 | 5.8 | M 5 | M 5 × 0.8 | ||
8 | 5.0 to 120.0 | 13 | 10 | 7.8 | M 6 | M 6 × 1.0 | ||||
10 | 5.0 to 120.0 | 16 | 13 | 12 | 9.8 | M 8 | M 8 × 1.25 | |||
12 | 10.0 to 200.0 | 18 | 14 | 16 | 11.8 | M10 | M10 × 1.5 | |||
13 | 15.0 to 200.0 | 24 | 21 | 18 | 12.8 | M12 | M12 × 1.75 | |||
14 | 13.8 | |||||||||
15 | 14.8 | |||||||||
16 | 15.8 | |||||||||
17 | 16.8 | |||||||||
18 | 24 | 17.8 | ||||||||
20 | 15.0 to 200.0 | 27 | 23 | 19.8 | M16 | M16 × 2.0 | ||||
22 | 21.8 | |||||||||
25 | 30 | 27 | 24.8 |
Part Number | — | L | — | (FC·MC·TC·LKC) |
SH-SCLBGN15 | — | 120.3 | — | FC20 -MC10 |
Alterations | Thread Length | Thread Diameter | Shoulder Thickness | L Dimension Tolerance | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
![]() | ![]() | ![]() | ![]() | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Code | FC | MC | TC | LKC | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Spec. | Ordering Code FC4 [ ! ] FC = 1 mm increments [ ! ]M (MC) ≤ FC ≤ M (MC) ×3 | Ordering Code MC3
[ ! ] When ordering MC5 for D12, also specify Alteration FC. [NG] MC3 is not available for U Nut Type | Ordering Code TC3 [ ! ] TC = 0.5 mm Increments [ ! ]2 ≤ TC ≤ 5 | Ordering Code LKC Changes L dimension tolerance to ±0.05. |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Ultrasonic pure water cleaning after cleaning with pure water *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Dia. D (mm) | Characteristics/Applications | Cleaning Method | Type | Accessories | L Dimension (mm) |
---|---|---|---|---|---|---|---|---|---|---|
₹ 636.87 | 1 Piece(s) | Available | 10 Day(s) or more | 4 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 10 | |
₹ 636.87 | 1 Piece(s) | Available | 10 Day(s) or more | 4 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 12 | |
₹ 636.87 | 1 Piece(s) | Available | 10 Day(s) or more | 4 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 14 | |
₹ 636.87 | 1 Piece(s) | Available | 10 Day(s) or more | 4 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 15 | |
₹ 636.87 | 1 Piece(s) | Available | 10 Day(s) or more | 4 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 16 | |
₹ 636.87 | 1 Piece(s) | Available | 10 Day(s) or more | 4 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 18 | |
₹ 636.87 | 1 Piece(s) | Available | 10 Day(s) or more | 4 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 20 | |
₹ 636.87 | 1 Piece(s) | Available | 10 Day(s) or more | 4 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 22 | |
₹ 636.87 | 1 Piece(s) | Available | 10 Day(s) or more | 4 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 24 | |
₹ 636.87 | 1 Piece(s) | Available | 10 Day(s) or more | 4 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 25 | |
₹ 636.87 | 1 Piece(s) | Available | 10 Day(s) or more | 4 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 30 | |
₹ 650.28 | 1 Piece(s) | Available | 10 Day(s) or more | 5 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 10 | |
₹ 650.28 | 1 Piece(s) | Available | 10 Day(s) or more | 5 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 12 | |
₹ 650.28 | 1 Piece(s) | Available | 10 Day(s) or more | 5 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 14 | |
₹ 650.28 | 1 Piece(s) | Available | 10 Day(s) or more | 5 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 15 | |
₹ 650.28 | 1 Piece(s) | Available | 10 Day(s) or more | 5 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 16 | |
₹ 650.28 | 1 Piece(s) | Available | 10 Day(s) or more | 5 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 18 | |
₹ 650.28 | 1 Piece(s) | Available | 10 Day(s) or more | 5 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 20 | |
₹ 650.28 | 1 Piece(s) | Available | 10 Day(s) or more | 5 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 22 | |
₹ 650.28 | 1 Piece(s) | Available | 10 Day(s) or more | 5 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 24 | |
₹ 650.28 | 1 Piece(s) | Available | 10 Day(s) or more | 5 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 25 | |
₹ 650.28 | 1 Piece(s) | Available | 10 Day(s) or more | 5 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 30 | |
₹ 690.50 | 1 Piece(s) | Available | 10 Day(s) or more | 6 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 15 | |
₹ 690.50 | 1 Piece(s) | Available | 10 Day(s) or more | 6 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 16 | |
₹ 690.50 | 1 Piece(s) | Available | 10 Day(s) or more | 6 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 18 | |
₹ 690.50 | 1 Piece(s) | Available | 10 Day(s) or more | 6 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 20 | |
₹ 690.50 | 1 Piece(s) | Available | 10 Day(s) or more | 6 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 22 | |
₹ 690.50 | 1 Piece(s) | Available | 10 Day(s) or more | 6 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 24 | |
₹ 690.50 | 1 Piece(s) | Available | 10 Day(s) or more | 6 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 25 | |
₹ 690.50 | 1 Piece(s) | Available | 10 Day(s) or more | 6 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 30 | |
₹ 750.84 | 1 Piece(s) | Available | 10 Day(s) or more | 8 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 15 | |
₹ 750.84 | 1 Piece(s) | Available | 10 Day(s) or more | 8 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 16 | |
₹ 750.84 | 1 Piece(s) | Available | 10 Day(s) or more | 8 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 18 | |
₹ 750.84 | 1 Piece(s) | Available | 10 Day(s) or more | 8 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 20 | |
₹ 750.84 | 1 Piece(s) | Available | 10 Day(s) or more | 8 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 22 | |
₹ 750.84 | 1 Piece(s) | Available | 10 Day(s) or more | 8 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 24 | |
₹ 750.84 | 1 Piece(s) | Available | 10 Day(s) or more | 8 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 25 | |
₹ 750.84 | 1 Piece(s) | Available | 10 Day(s) or more | 8 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 30 | |
₹ 750.84 | 1 Piece(s) | Available | 10 Day(s) or more | 8 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 35 | |
₹ 750.84 | 1 Piece(s) | Available | 10 Day(s) or more | 8 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 40 | |
₹ 750.84 | 1 Piece(s) | Available | 10 Day(s) or more | 8 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 45 | |
₹ 750.84 | 1 Piece(s) | Available | 10 Day(s) or more | 8 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 50 | |
₹ 851.40 | 1 Piece(s) | Available | 10 Day(s) or more | 10 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 20 | |
₹ 851.40 | 1 Piece(s) | Available | 10 Day(s) or more | 10 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 22 | |
₹ 851.40 | 1 Piece(s) | Available | 10 Day(s) or more | 10 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 24 | |
₹ 851.40 | 1 Piece(s) | Available | 10 Day(s) or more | 10 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 25 | |
₹ 851.40 | 1 Piece(s) | Available | 10 Day(s) or more | 10 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 30 | |
₹ 851.40 | 1 Piece(s) | Available | 10 Day(s) or more | 10 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 35 | |
₹ 851.40 | 1 Piece(s) | Available | 10 Day(s) or more | 10 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 40 | |
₹ 851.40 | 1 Piece(s) | Available | 10 Day(s) or more | 10 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 45 | |
₹ 851.40 | 1 Piece(s) | Available | 10 Day(s) or more | 10 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 50 | |
₹ 998.88 | 1 Piece(s) | Available | 10 Day(s) or more | 12 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 22 | |
₹ 998.88 | 1 Piece(s) | Available | 10 Day(s) or more | 12 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 24 | |
₹ 998.88 | 1 Piece(s) | Available | 10 Day(s) or more | 12 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 25 | |
₹ 998.88 | 1 Piece(s) | Available | 10 Day(s) or more | 12 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 30 | |
₹ 998.88 | 1 Piece(s) | Available | 10 Day(s) or more | 12 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 35 | |
₹ 998.88 | 1 Piece(s) | Available | 10 Day(s) or more | 12 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 40 | |
₹ 998.88 | 1 Piece(s) | Available | 10 Day(s) or more | 12 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 45 | |
₹ 998.88 | 1 Piece(s) | Available | 10 Day(s) or more | 12 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Selectable | - | 50 | |
- | 1 Piece(s) | 11 Day(s) or more | 4 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | L Dimension Configurable | - | 5 ~ 70 |
Loading...
Environmentally friendly | RoHS Compliant (10 Substances) | Mounting Method | Nut (Threaded) | Basic Shape | Shouldered |
---|---|---|---|---|---|
Material | Stainless Steel | Hardness | Not Spec-designed | Surface Treatment | Not Provided |
Material Details | SUS304 Equivalent | Material Detail | SUS304 Equivalent | Hex Socket | N/A |
Material Certificate | Available |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy