(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
● Standard Hole Shape
Front Surface Counterbore
Mounting Hole Dimension | d | D | h | D1 | d1 | h1 |
M5 | 5.5 | 9.5 | 5.5 | 8 | *4.2 | 4.5 |
M6 | 6.6 | 11 | 6.5 | 9.5 | 5.1 | 5.5 |
M8 | 8.5 | 14 | 8.5 | 11 | 6.8 | 6.5 |
● Mounting Hole Change
Back Surface Counterbore (ZB)
Through Hole (NA)
Tapped Hole (T)
Counterbore Tapped Hole (ZT)
[L Dimension Calculation]
Example: For SL-BMBFSP3- to -P35
L = N × P + 2E = (Number of stations 3-1) × 35 + 2 × 25 = 120
Type | Type | Body Material | Cleaning Method | Max. Operating Pressure | |||||||
Pitch (P) Standard | Pitch (P) Configurable | ||||||||||
25 × 32 Sq. | 30 × 35 sq. | 50 Sq. | 25 × 32 Sq. | 30 × 35 sq. | 50 Sq. | [M] Material | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
SL-BMBSR | SL-BMBFR | SL-BMBFLR | SL-BMBSRP | SL-BMBFRP | SL-BMBFLRP | SUS304 | Degreasing | General environment | Anti-rust packing | General environment | 20.6 MPa ≈ 210 kgf/cm2 or less |
SH-BMBSR | SH-BMBFR | SH-BMBFLR | SH-BMBSRP | SH-BMBFRP | SH-BMBFLRP | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
SHD-BMBSR | SHD-BMBFR | SHD-BMBFLR | SHD-BMBSRP | SHD-BMBFRP | SHD-BMBFLRP | Electrolytic polishing + precision cleaning | |||||
— | SL-BMBFS | — | — | SL-BMBFSP | — | SUS316 | Degreasing | General environment | Anti-rust packing | General environment | |
SH-BMBFS | SH-BMBFSP | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||||||
SHD-BMBFS | SHD-BMBFSP | Electrolytic polishing + precision cleaning |
Part Number | — | Q | — | G | — | K | — | P | |||||
Type | Mounting Hole Change | Number of Circuits | |||||||||||
SL-BMBFR | 3 | — | Q3 | — | G4 | — | K2 | ||||||
SH-BMBFSP | NA | 3 | — | Q3 | — | G4 | — | K6 | — | P45 | |||
SHD-G-BMBFLRP | NA | 3 | — | Q3 | — | G4 | — | K6 | — | P45 | (G Thread) |
Part Number | Rc (PT), NPT Selection | Pitch P | Number of Pitches N | Q·G·K Total Number of Threads | A | B | E | F | X | Y | Mounting Hole | |||||
Type | Mounting Hole Change | Number of Circuits | Q | G·K | Standard | Configurable 1 mm Increments | M | |||||||||
(25 × 32 Sq.) | ZB (Back Surface Counterbore) NA (Through) T (Tapped) ZT (Counterbore Tapped) | 1 | 1 (1/8) 2 (1/4) | 1 (1/8) 2 (1/4) | — | — | 0 | 3 | 25 | 32 | 20 | 20 | 15 | 6 | M5 | |
2 | 30 | 20 to 50 | 1 | 4 | ||||||||||||
Pitch Standard SL-BMBSR SH-BMBSR SHD-BMBSR | Pitch Configurable SL-BMBSRP SH-BMBSRP SHD-BMBSRP | 3 | 2 | 5 | ||||||||||||
4 | 3 | 6 | ||||||||||||||
5 | 4 | 7 | ||||||||||||||
6 | 5 | 8 | ||||||||||||||
7 | 6 | 9 | ||||||||||||||
8 | 20 to 40 | 7 | 10 | |||||||||||||
(30 × 35 sq.) | 1 | 1 (1/8) 2 (1/4) 3 (3/8) 1 N (NPT1/8) 2 N (NPT1/4) 3 N (NPT3/8) | 2 (1/4) 3 (3/8) 4 (1/2) 2 N (NPT1/4) 3 N (NPT3/8) 4 N (NPT1/2) | — | — | 0 | 3 | 30 | 35 | 25 | 22 | 15 | 7 | M6 | ||
Pitch Standard SL-BMBFR SH-BMBFR SHD-BMBFR SL-BMBFS SH-BMBFS SHD-BMBFS | Pitch Configurable SL-BMBFRP SH-BMBFRP SHD-BMBFRP SL-BMBFSP SH-BMBFSP SHD-BMBFSP | 2 | 40 | 25 to 50 | 1 | 4 | 20 | |||||||||
3 | 2 | 5 | ||||||||||||||
4 | 3 | 6 | ||||||||||||||
5 | 4 | 7 | ||||||||||||||
6 | 5 | 8 | ||||||||||||||
7 | 6 | 9 | ||||||||||||||
8 | 25 to 40 | 7 | 10 | |||||||||||||
(50 sq.) | 1 | 2 (1/4) 3 (3/8) 4 (1/2) 6 (3/4) | 2 (1/4) 3 (3/8) 4 (1/2) 6 (3/4) | — | — | 0 | 3 | 50 | 50 | 30 | 28 | 20 | 8 | M8 | ||
Pitch Standard SL-BMBFLR SH-BMBFLR SHD-BMBFLR | Pitch Configurable SL-BMBFLRP SH-BMBFLRP SHD-BMBFLRP | 2 | 60 | 35 to 60 | 1 | 4 | ||||||||||
3 | 2 | 5 | ||||||||||||||
4 | 3 | 6 | ||||||||||||||
5 | 4 | 7 | ||||||||||||||
6 | 5 | 8 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Ultrasonic pure water cleaning after cleaning with pure water *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() After high-pressure water jet cleaning (Ro water), wash with pure water (10 MΩ·cm) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() After high-pressure water jet cleaning (Ro water), wash with pure water (10 MΩ·cm) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [!] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-BMBFLR1-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6] |
SH-BMBFLR2-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6] |
SH-BMBFLR3-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6] |
SH-BMBFLR4-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6] |
SH-BMBFLR5-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6] |
SH-BMBFLR6-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6] |
SH-BMBFLRNA1-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6] |
SH-BMBFLRNA2-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6] |
SH-BMBFLRNA3-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6] |
SH-BMBFLRNA4-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6] |
SH-BMBFLRNA5-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6] |
SH-BMBFLRNA6-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6] |
SH-BMBFLRP2-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6]-P[35-60/1] |
SH-BMBFLRP3-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6]-P[35-60/1] |
SH-BMBFLRP4-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6]-P[35-60/1] |
SH-BMBFLRP5-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6]-P[35-60/1] |
SH-BMBFLRP6-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6]-P[35-60/1] |
SH-BMBFLRPNA2-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6]-P[35-60/1] |
SH-BMBFLRPNA3-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6]-P[35-60/1] |
SH-BMBFLRPNA4-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6]-P[35-60/1] |
SH-BMBFLRPNA5-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6]-P[35-60/1] |
SH-BMBFLRPNA6-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6]-P[35-60/1] |
SH-BMBFLRPT2-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6]-P[35-60/1] |
SH-BMBFLRPT3-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6]-P[35-60/1] |
SH-BMBFLRPT4-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6]-P[35-60/1] |
SH-BMBFLRPT5-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6]-P[35-60/1] |
SH-BMBFLRPT6-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6]-P[35-60/1] |
SH-BMBFLRPZB2-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6]-P[35-60/1] |
SH-BMBFLRPZB3-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6]-P[35-60/1] |
SH-BMBFLRPZB4-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6]-P[35-60/1] |
SH-BMBFLRPZB5-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6]-P[35-60/1] |
SH-BMBFLRPZB6-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6]-P[35-60/1] |
SH-BMBFLRPZT2-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6]-P[35-60/1] |
SH-BMBFLRPZT3-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6]-P[35-60/1] |
SH-BMBFLRPZT4-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6]-P[35-60/1] |
SH-BMBFLRPZT5-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6]-P[35-60/1] |
SH-BMBFLRPZT6-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6]-P[35-60/1] |
SH-BMBFLRT1-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6] |
SH-BMBFLRT2-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6] |
SH-BMBFLRT3-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6] |
SH-BMBFLRT4-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6] |
SH-BMBFLRT5-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6] |
SH-BMBFLRT6-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6] |
SH-BMBFLRZB1-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6] |
SH-BMBFLRZB2-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6] |
SH-BMBFLRZB3-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6] |
SH-BMBFLRZB4-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6] |
SH-BMBFLRZB5-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6] |
SH-BMBFLRZB6-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6] |
SH-BMBFLRZT1-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6] |
SH-BMBFLRZT2-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6] |
SH-BMBFLRZT3-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6] |
SH-BMBFLRZT4-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6] |
SH-BMBFLRZT5-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6] |
SH-BMBFLRZT6-Q[2,3,4,6]-G[2,3,4,6]-K[2,3,4,6] |
SH-BMBFR1-[Q1N,Q2N,Q3N]-[G2N,G3N,G4N]-[K2N,K3N,K4N] |
SH-BMBFR1-[Q1N,Q2N,Q3N]-[G2N,G3N,G4N]-K[2,3,4] |
SH-BMBFR1-[Q1N,Q2N,Q3N]-G[2,3,4]-[K2N,K3N,K4N] |
SH-BMBFR1-[Q1N,Q2N,Q3N]-G[2,3,4]-K[2,3,4] |
SH-BMBFR1-Q[1,2,3]-[G2N,G3N,G4N]-[K2N,K3N,K4N] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Material | Cleaning Method | Block Size (mm) | Number of Circuits | Thread Size / Type | Mounting Hole Change | Pitch P (mm) | Pitch Standard / Configurable | Application | Drawing Part K Thread Diameter NPT Selection [K] | Drawing Part G Thread Diameter NPT Selection [G] | Drawing Part Q Thread Diameter NPT Selection [Q] | Drawing Part K Thread Diameter PT/PF Selection [K] 1 (1/8) | Drawing Part G Thread Diameter PT/PF Selection [G] 1 (1/8) | Drawing Part Q Thread Diameter PT/PF Selection [Q] 1(1/8) | Material Certificate | Material Certificate: Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 1 | Basic Thread [PT, M (Coarse) Thread] | Not specified (Front surface counterbore) | 60 | Standard Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 2 | Basic Thread [PT, M (Coarse) Thread] | Not specified (Front surface counterbore) | 60 | Standard Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 3 | Basic Thread [PT, M (Coarse) Thread] | Not specified (Front surface counterbore) | 60 | Standard Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 4 | Basic Thread [PT, M (Coarse) Thread] | Not specified (Front surface counterbore) | 60 | Standard Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 5 | Basic Thread [PT, M (Coarse) Thread] | Not specified (Front surface counterbore) | 60 | Standard Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 6 | Basic Thread [PT, M (Coarse) Thread] | Not specified (Front surface counterbore) | 60 | Standard Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 1 | Basic Thread [PT, M (Coarse) Thread] | NA (Through) | 60 | Standard Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 2 | Basic Thread [PT, M (Coarse) Thread] | NA (Through) | 60 | Standard Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 3 | Basic Thread [PT, M (Coarse) Thread] | NA (Through) | 60 | Standard Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 4 | Basic Thread [PT, M (Coarse) Thread] | NA (Through) | 60 | Standard Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 5 | Basic Thread [PT, M (Coarse) Thread] | NA (Through) | 60 | Standard Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 6 | Basic Thread [PT, M (Coarse) Thread] | NA (Through) | 60 | Standard Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 2 | Basic Thread [PT, M (Coarse) Thread] | Not specified (Front surface counterbore) | 35 ~ 60 | Configurable Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 3 | Basic Thread [PT, M (Coarse) Thread] | Not specified (Front surface counterbore) | 35 ~ 60 | Configurable Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 4 | Basic Thread [PT, M (Coarse) Thread] | Not specified (Front surface counterbore) | 35 ~ 60 | Configurable Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 5 | Basic Thread [PT, M (Coarse) Thread] | Not specified (Front surface counterbore) | 35 ~ 60 | Configurable Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 6 | Basic Thread [PT, M (Coarse) Thread] | Not specified (Front surface counterbore) | 35 ~ 60 | Configurable Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 2 | Basic Thread [PT, M (Coarse) Thread] | NA (Through) | 35 ~ 60 | Configurable Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 3 | Basic Thread [PT, M (Coarse) Thread] | NA (Through) | 35 ~ 60 | Configurable Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 4 | Basic Thread [PT, M (Coarse) Thread] | NA (Through) | 35 ~ 60 | Configurable Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 5 | Basic Thread [PT, M (Coarse) Thread] | NA (Through) | 35 ~ 60 | Configurable Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 6 | Basic Thread [PT, M (Coarse) Thread] | NA (Through) | 35 ~ 60 | Configurable Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 2 | Basic Thread [PT, M (Coarse) Thread] | T (Tapped) | 35 ~ 60 | Configurable Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 3 | Basic Thread [PT, M (Coarse) Thread] | T (Tapped) | 35 ~ 60 | Configurable Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 4 | Basic Thread [PT, M (Coarse) Thread] | T (Tapped) | 35 ~ 60 | Configurable Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 5 | Basic Thread [PT, M (Coarse) Thread] | T (Tapped) | 35 ~ 60 | Configurable Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 6 | Basic Thread [PT, M (Coarse) Thread] | T (Tapped) | 35 ~ 60 | Configurable Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 2 | Basic Thread [PT, M (Coarse) Thread] | ZB (Back Surface Counterbore) | 35 ~ 60 | Configurable Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 3 | Basic Thread [PT, M (Coarse) Thread] | ZB (Back Surface Counterbore) | 35 ~ 60 | Configurable Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 4 | Basic Thread [PT, M (Coarse) Thread] | ZB (Back Surface Counterbore) | 35 ~ 60 | Configurable Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 5 | Basic Thread [PT, M (Coarse) Thread] | ZB (Back Surface Counterbore) | 35 ~ 60 | Configurable Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 6 | Basic Thread [PT, M (Coarse) Thread] | ZB (Back Surface Counterbore) | 35 ~ 60 | Configurable Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 2 | Basic Thread [PT, M (Coarse) Thread] | ZT (Counterbore Tapped) | 35 ~ 60 | Configurable Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 3 | Basic Thread [PT, M (Coarse) Thread] | ZT (Counterbore Tapped) | 35 ~ 60 | Configurable Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 4 | Basic Thread [PT, M (Coarse) Thread] | ZT (Counterbore Tapped) | 35 ~ 60 | Configurable Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 5 | Basic Thread [PT, M (Coarse) Thread] | ZT (Counterbore Tapped) | 35 ~ 60 | Configurable Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 6 | Basic Thread [PT, M (Coarse) Thread] | ZT (Counterbore Tapped) | 35 ~ 60 | Configurable Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 1 | Basic Thread [PT, M (Coarse) Thread] | T (Tapped) | 60 | Standard Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 2 | Basic Thread [PT, M (Coarse) Thread] | T (Tapped) | 60 | Standard Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 3 | Basic Thread [PT, M (Coarse) Thread] | T (Tapped) | 60 | Standard Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 4 | Basic Thread [PT, M (Coarse) Thread] | T (Tapped) | 60 | Standard Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 5 | Basic Thread [PT, M (Coarse) Thread] | T (Tapped) | 60 | Standard Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 6 | Basic Thread [PT, M (Coarse) Thread] | T (Tapped) | 60 | Standard Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 1 | Basic Thread [PT, M (Coarse) Thread] | ZB (Back Surface Counterbore) | 60 | Standard Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 2 | Basic Thread [PT, M (Coarse) Thread] | ZB (Back Surface Counterbore) | 60 | Standard Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 3 | Basic Thread [PT, M (Coarse) Thread] | ZB (Back Surface Counterbore) | 60 | Standard Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 4 | Basic Thread [PT, M (Coarse) Thread] | ZB (Back Surface Counterbore) | 60 | Standard Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 5 | Basic Thread [PT, M (Coarse) Thread] | ZB (Back Surface Counterbore) | 60 | Standard Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 6 | Basic Thread [PT, M (Coarse) Thread] | ZB (Back Surface Counterbore) | 60 | Standard Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 1 | Basic Thread [PT, M (Coarse) Thread] | ZT (Counterbore Tapped) | 60 | Standard Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 2 | Basic Thread [PT, M (Coarse) Thread] | ZT (Counterbore Tapped) | 60 | Standard Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 3 | Basic Thread [PT, M (Coarse) Thread] | ZT (Counterbore Tapped) | 60 | Standard Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 4 | Basic Thread [PT, M (Coarse) Thread] | ZT (Counterbore Tapped) | 60 | Standard Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 5 | Basic Thread [PT, M (Coarse) Thread] | ZT (Counterbore Tapped) | 60 | Standard Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 50×50 | 6 | Basic Thread [PT, M (Coarse) Thread] | ZT (Counterbore Tapped) | 60 | Standard Type | Water Hydraulic | - | - | - | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | - | - | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 30×35 | 1 | Standard thread [PT, M (coarse) thread] | Not specified (Front surface counterbore) | - | Standard Type | Hydraulic | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | - | - | - | Available | SUS304 | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 30×35 | 1 | Standard thread [PT, M (coarse) thread] | Not specified (Front surface counterbore) | - | Standard Type | Hydraulic | - | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | 2 ~ 4 | - | - | Available | SUS304 | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 30×35 | 1 | Standard thread [PT, M (coarse) thread] | Not specified (Front surface counterbore) | - | Standard Type | Hydraulic | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | - | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | - | 2 ~ 4 | - | Available | SUS304 | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 30×35 | 1 | Standard thread [PT, M (coarse) thread] | Not specified (Front surface counterbore) | - | Standard Type | Hydraulic | - | - | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | 2 ~ 4 | 2 ~ 4 | - | Available | SUS304 | ||
- | 1 Piece(s) | 11 Day(s) or more | SUS304 | Precision Cleaning | 30×35 | 1 | Standard thread [PT, M (coarse) thread] | Not specified (Front surface counterbore) | - | Standard Type | Hydraulic | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | - | - | - | 1 ~ 3 | Available | SUS304 |
Loading...
Shape | Lateral Through Hole, Upper Hole | Environmentally friendly | RoHS Compliant (10 Substances) | Characteristics/Applications | Clean Washed |
---|---|---|---|---|---|
Surface Treatment | Not Provided |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy