(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cylindrical Locks Dustproof Type

Cylindrical Locks Dustproof Type
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      358₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

Economic Design Case Study

Product Overview of Flat Type

Economy series Cylindrical Locks Dustproof Flat Type
Installed at the opening, closing, or connecting points of lockable items such as cabinet doors and windows, opened by key.
It has the function of preventing locks and other items from being opened arbitrarily. It has low anti-theft performance and certain dustproof function to prevent dust from entering the cylinder and making it impossible to open and closethe lock properly.
Suitable for cabinet doors with high usage frequency and excessive dust in the operating environment. We offer practical Economy Series Cylindrical Locks Dustproof Flat Type with slotted cylinder and triangular cylinder at a low price.

Dustproof Cylindrical Locks Product Drawing

Dimensional Drawing of Flat Type

■Dimensional Drawing of Flat Type
■Material Table of Flat Type
Flat Type Material of Flat TypeFlat Type Surface Treatment
Zinc AlloyBright Chrome Plated
Dimensional Drawing

Specification Table of Flat Type

Ordering Example
Flat TypeFlat TypeFlat TypeHFlat TypeLock Cylinder Flat TypeFlat TypeAccessories
E-FYD20S
(Slotted Cylinder of Flat Type)
-
(Without Accessories of Flat Type)

L
(Handle of Flat Type)
T
(Triangular Cylinder)
Flat TypeEach lock comes with a key
 

Product Features of Flat Type

MISUMI Economy series Dustproof Cylindrical Locks Flat Type can be opened and closed by turning the bolt 90°. The product has male threads at the mounting part. It comes with slotted cylinder or without cylinder, depending on the shape of thecylinder. It is available with only one seam height of 20mm.
MISUMI Economy series Dustproof Cylindrical Locks Flat Type are dustproof, preventing dust from entering the cylinder and making it impossible to open and close the lock properly. It comes with an additional toothed washer. Compared with genericproducts on the market, it can effectively prevent lock falloff due to loosening.
Depending on the installation method, you can choose to turn left or right to open the door.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-FYD-20-S
E-FYD-20-S-L
E-FYD-20-T
E-FYD-20-T-L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLock Cylinder Type Accessories

₹ 358.00

4 Piece(s) Available 13 Day(s) Straight CylinderNot Provided

₹ 407.00

4 Piece(s) Available 8 Day(s) Straight CylinderHandle

₹ 365.00

4 Piece(s) Available 13 Day(s) Triangular CylinderNot Provided

₹ 432.00

4 Piece(s) Available 8 Day(s) Triangular CylinderHandle
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLock Cylinder Type Accessories

Loading...

  1. 1
Dimensional Drawing
 Material: Zinc Alloy
 Surface Treatment: Bright Chrome Plating
Dimensional Drawing
Specification Table
Ordering Example
TypeHLock Cylinder TypeAccessories
E-FYD20S
(Slotted Cylinder)
-
(Without Accessories)

L
(Handle)
T
(Triangular Cylinder)
Each lock comes with a key
■MISUMI economy series quality assurance
·MISUMI economy series locks have undergone various third-party tests such as the number of insertion and removal times, handle torque, weight bearing, and adhesion force, and also come with test reports, ensuring quality and enabling more worry-free use.

Toothed washers are added to prevent lock loosening.
Cylindrical locks come with toothed washers to prevent lock loosening due to equipment vibration, ensuring more assured use.
 
 Generic products on the market MISUMI economy series
ImprovementsWith no anti-loosening measures, the lock is easy to loosen during use.
Due to absence of grinding treatment, the surface of stainless steel products is not bright enough.
Toothed washers are added to ensure secure lock installation.
Grinding process is added for stainless steel products, resulting in brighter surface.
Improvement DrawingProduct FeaturesProduct Features
* Generic products on the market are similar products randomly purchased by our company from online or offline markets
Example of Use
Example of Use
Related Products

Frequently asked question (FAQ)

Question: Can the Economy series Cylindrical Locks Dustproof Type be used for cabinet doors of any thickness?
Answer: No, the Economy series Cylindrical Locks Dustproof Type can only be used for cabinet doors with corresponding seam heights. The seam height corresponding to this product is 20mm only.
Question: Do the Economy series Cylindrical Locks Dustproof Type all come with keys?
Answer: Yes, the Economy series Cylindrical Locks Dustproof Type with Slotted Cylinder all come with two keys for dust prevention, while the Economy series Cylindrical Locks Dustproof Type with Triangular Cylinder come with one key.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language