(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Knob Locks L-Shaped

Knob Locks L-Shaped
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      888₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

Product Overview of Flat Type

Economy series Handle Locks Flat Type
Installed at the opening, closing, or connecting points of lockable items such as cabinet doors and windows, opened by key.
It has the function of preventing locks Flat Type and other items from being opened arbitrarily. It has low anti-theft performance and is suitable for cabinet doors with high usage frequency.
We offer practical Economy Series Handle Locks L Type at a low price.

L Type Handle Lock Product Drawing

Dimensional Drawing of Flat Type

■Dimensional Drawing of Flat Type
■Material Table of Flat Type
Flat Type Material of Flat TypeFlat Type Surface Treatment
Zinc AlloyBright Chrome Plated
Dimensional Drawing

Specification Table of Flat Type

Ordering Example
Flat TypeType of Flat TypeFlat TypeHhLock Cylinder Flat Type
E-BLD180With Lock Cylinder
2810
Flat TypeEach lock comes with a key Flat Type

Product Features of Flat Type

MISUMI Economy series Flat Type Handle Locks can be opened and closed by turning the bolt 90°. The product has male threads at the mounting part, and there is only slotted cylinder for the L type handle lock. Two seam heights, 18mm and 28mm,are available to suit different applications.
MISUMI Economy series Flat Type Handle Locks come with a L-shaped handle grip, allowing for easier door opening and closing than other types of lock.
Depending on the corresponding installation method, you can choose to turn left or right to open the door.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-BLD-18
E-BLD-28
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipStop Height H

₹ 888.00

2 Piece(s) Available 13 Day(s) 18

₹ 890.00

1 Piece(s) Available Same day 28
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipStop Height H

Loading...

  1. 1
Dimensional Drawing
 Material: Zinc Alloy
 Surface Treatment: Bright Chrome Plating
Dimensional Drawing
Specification Table
Ordering Example
TypeHhLock Cylinder Type
E-BLD180With Lock Cylinder
2810
Each lock comes with a key
■MISUMI economy series quality assurance
·MISUMI economy series locks have undergone various third-party tests such as handle torque, weight bearing, and adhesion force, and also come with test reports, ensuring quality and enabling more worry-free use.

Toothed washers are added to prevent lock loosening.
Cylindrical locks come with toothed washers to prevent lock loosening due to equipment vibration, ensuring more assured use.
Example of Use
Example of Use
Related Products

Frequently asked question (FAQ)

Question: Can the Economy series Handle Locks L-Shaped be used for cabinet doors of any thickness?
Answer: No, they can only be used for cabinet doors with corresponding seam heights. The seam heights corresponding to this product are 18mm and 28mm.
Question: Do the Economy series Handle Locks L-Shaped come with keys for all seam heights?
Answer: Yes, the Economy series Handle Locks L-Shaped all come with keys. Each lock is equipped with two corresponding keys for use.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list