(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cylindrical Locks Stainless Steel Locking Type

Cylindrical Locks Stainless Steel Locking Type
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,403₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

Product Overview of Flat Type

Economy series Cylindrical Locks Locking Flat Type Stainless Steel
Installed at the opening, closing, or connecting points of lockable items such as cabinet doors and windows, opened by key.
It has the function of preventing Flat Type and other items from being opened arbitrarily. It has low anti-theft performance and is locked through compression stroke.
Suitable for door frames with high usage frequency and certain tightness requirements on cabinet doors. We offer practical compression locking type cylindrical locks with triangular cylinder at a low price.

Compression Locking Type Cylindrical Locks Stainless Steel

Dimensional Drawing of Flat Type

■Dimensional Drawing of Flat Type
■Material Table of Flat Type
Flat Type Material of Flat TypeFlat Type Surface Treatment
SUS304Buffed
Dimensional Drawing

Specification Table of Flat Type

Ordering Example
Flat TypeFlat TypeFlat TypeHFlat TypeLock Cylinder Flat TypeFlat TypeAccessories
E-JYS18T
(Triangular Cylinder of Flat Type)
-
(Without Accessories of Flat Type)

L
(Handle of Flat Type)
28
Flat TypeCompression distance is 6mm.
Flat TypeEach lock comes with a key.
 

Product Features of Flat Type

MISUMI economy series stainless steel locking Flat Type cylindrical lock can be opened and closed by turning the bolt 90°. The product has male threads at the mounting part, available with a triangular cylinder, and two seam heights, 18mm and28mm, respectively.
MISUMI economy series stainless steel locking Flat Type cylindrical lock uses an internal spring to compress the stroke and lock the door frame. This product has a compression stroke of 6mm, and an additional toothed washer. Compared withgeneric products on the market, it can effectively prevent lock falloff due to loosening.
MISUMI economy series stainless steel locking type cylindrical lock, with a buffed surface, has a brighter appearance compared to generic products on the market.
Depending on the installation method, you can choose to turn left or right to open the door.
 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-JYS-18-T
E-JYS-18-T-L
E-JYS-28-T
E-JYS-28-T-L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSStop Height H Accessories

₹ 1,403.00

2 Piece(s) Available 11 Day(s) 1018Not Provided

₹ 4,386.00

2 Piece(s) Available 8 Day(s) 1018Handle

₹ 1,457.00

1 Piece(s) Available Same day 1028Not Provided

₹ 4,395.00

2 Piece(s) Available 8 Day(s) 1028Handle

Loading...

  1. 1
Dimensional Drawing
 Material: SUS304
 Surface Treatment: Buffed
Dimensional Drawing
 
Specification Table
Ordering Example
TypeHLock Cylinder TypeAccessories
E-JYS18T
(Triangular Cylinder)
-
(Without Accessories)

L
(Handle)
28
Compression distance is 6mm.
Each lock comes with a key.
■MISUMI economy series quality assurance
·MISUMI economy series locks have undergone various third-party tests such as handle torque, weight bearing, and adhesion force, and also come with test reports, ensuring quality and enabling more worry-free use.

Toothed washers are added to prevent lock loosening.
Cylindrical locks come with toothed washers to prevent lock loosening due to equipment vibration, ensuring more assured use.
 Generic products on the market MISUMI economy series
ImprovementsWith no anti-loosening measures, the lock is easy to loosen during use.
Due to absence of grinding treatment, the surface of stainless steel products is not bright enough.
Toothed washers are added to ensure secure lock installation.
Grinding process is added for stainless steel products, resulting in brighter surface.
Improvement DrawingProduct FeaturesProduct Features
* Generic products on the market are similar products randomly purchased by our company from online or offline markets
Example of Use
Example of Use
Related Products

Frequently asked question (FAQ)

Question: Can the Economy series Cylindrical Locks Locking Type be used for cabinet doors of any thickness?
Answer: No, the Economy series Cylindrical Locks Locking Type can only be used for cabinet doors with corresponding seam heights. The seam heights corresponding to this product are 18mm and 28mm.
Question: How do the Economy series Cylindrical Locks Locking Type perform locking?
Answer: The Economy series Cylindrical Locks Locking Type use internal springs to compress the stroke and lock the door frame. The compression stroke of this product is 6mm.
X
whatsapp-qr whatsapp-icon