(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ball Splines Round Flanged, Both Ends Stepped

Ball Splines Round Flanged, Both Ends Stepped

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

Economic Design Case Study

Product Overview of Spline Shaft

1. Spline Shaft rolls along the spherical groove using the steel ball inside the spline nut, allowing even a single-axis mechanism to perform linear motion while keeping the nut undeviated in the rotation direction.
2. Compared to the combination of guide shaft and linear bushing, Spline Shaft enables linear motion with high sensitivity and high precision, and can withstand higher loads.
3. Spline Shaft can safely transmit torque even under cantilever load and deliver high durability.

Product Features of Spline Shaft

1. Spline Shaft Shipping within 5 days after placing an order.
2. Drawing-based machining is no longer required, saving the time for design.
3. Spline Shaft length can be specified in 1mm increments.
4. Various alterations are available to meet different usage scenarios.
5. This product of Spline Shaft has a lower price compared to the MISUMI standard products (produced in Japan) and better performance compared to generic products on the market.

■We have professional testing equipment for guaranteed quality of Spline Shaft
Product Features

■For this product of Spline Shaft and Generic Products on the Market, we have conducted a service life comparison using a traveling tester.
→Test conditions of Spline Shaft:
Load: 50kgf
Speed: 40cm/s
Travel distance: 100km
Spline shaft diameter: 8mm
→Test result of Spline Shaft:
Product Features
* Generic products of Spline Shaft on the market are similar products randomly purchased by our company from online or offline markets.
* The test data are obtained through testing by our company, which are for reference only.

Dimensional Drawing of Spline Shaft

Accuracy gradeSpline shaftNut
Type of Spline ShaftSpline Shaft MaterialSpline Shaft HardnessSpline Shaft Surface TreatmentTypeSpline Shaft MaterialSpline Shaft HardnessSpline Shaft Surface Treatment
Grade NSolidEquivalent to SUJ258HRC~Round flangedEquivalent to SCR42058HRC~

Product Drawings of Spline Shaft (Unit: mm)


Dimension 2

Specification Table of Spline Shaft

Ordering Example
 
Spline Shaft
Type of Spline Shaft
Spline Shaft
Dh8
Spline ShaftL
1mm increments
Spline ShaftP
Selection
Spline ShaftF
1mm increments
Spline ShaftQ
Selection
Spline ShaftE
1mm increments
E-BSJM860~300 456        When P=4,
2≤F≤16
When P≥5,
2≤F≤P×5
 456        When Q=4,
2≤E≤16
When Q≥5,
2≤E≤Q×5
1060~400 4568        4568       
1360~400  56810        56810      
1670~600  568101213      568101213    
2080~700    81012131516      81012131516  
2590~900    8101213151620     8101213151620 
30100~900     10121315162025     10121315162025
 
Spline ShaftType of Spline ShaftSpline ShaftDh8D1 D2L1HWP.C.DXYZuBasic Rated TorqueBasic Load RatingStatic Allowable Moment
Dynamic Ct
(N·m)
Static C0t
(N·m)
Dynamic C
(kN)
Static C0
(kN)
M01
(N·m)
M02
(N·m)
Tolerance
E-BSJM8160
-0.027
322787.5243.46.54.51.53.360.81.43.525.2
10210
-0.033
4233910.5324.58413.323.82.63.99.585.3
1324443611334.519.636.43.25.415124.6
16310
-0.039
51501018406235.765.14.37.737.1260
20355856455.59.55.459.5107.85.910.755.3380
254265711326.55283135.1243.61015103.5685.9
3047758030606.611190.43431119.6148.4932.7

Dimension 3
 
Spline ShaftOnly one of PKC and TA can be selected.
Spline ShaftOnly one of QKC and TB can be selected.
Spline ShaftWhen Spline Shaft ⑥ is configured, the surface will be light yellow, and there may be a color difference.
  Due to the surface treatment process, the following parts are more susceptible to rust.
  -Cut section
  -Groove part
  -Cut section
Spline ShaftThe relative positions of the grooves of spline shaft, the keyways and oil holes of nuts, and all the alterations (wrench flat, set screw flat, etc.) in the 3D modelare for reference only and may differ from their actual positions.
Dimension 4
P·Qb t
Tolerance
(N9)
Tolerance
8·103-0.004
-0.029
1.8+0.1
0
1240
-0.030
2.5
131653.0
2063.5
2580
-0.036
4.0+0.2
0
Dimension 5
P·Qmd Applicable
Retaining Ring
ToleranceTolerance
30.5+0.05
0
2+0.06
0
JIS E Type 2
40.7+0.1
0
3JIS E Type 3
54+0.075
0
JIS E Type 4
65.05JIS E Type 5
80.96.05JIS E Type 6
101.15+0.14
0
9.60
-0.09
JIS C Type 10
1211.50
-0.11
JIS C Type 12
1312.4JIS C Type 13
1514.3JIS C Type 15
1615.2JIS C Type 16
201.35190
-0.21
JIS C Type 20
2523.9JIS C Type 25
Dimension 6
Unit: μm
 Max. Runout of Spline Axis Line
Shaft Dia. D~200201~315316~400401~500501~630631~800801~900
872133185236
105983103123151190
1356718395112137170
16
20
255358707888103124
30

Related Products of Spline Shaft

■Ball Screws
Precision Ball Screws
Φ8Φ10Φ12Φ15Φ20Φ25
Related ProductsRelated ProductsRelated ProductsRelated ProductsRelated ProductsRelated Products
 
Rolled Ball Screws
Φ8Φ10Φ12Φ15Φ20Φ25
Related ProductsRelated ProductsRelated ProductsRelated ProductsRelated ProductsRelated Products

Precautions of Spline Shaft

■Precautions for Selection and Use of Spline Shaft
1. The relative positions of the grooves of Spline Shaft, the keyways and oil holes of straight nuts, and all the alterations (wrench flat, set screw flat, etc.) in the 3D model are for reference only and may differ from their actualpositions.
2. When re-inserting a nut into the Spline Shaft, be sure to insert it horizontally, otherwise the ball will fall off.
3. As resin parts are used inside the nuts, please use them at temperatures below 80℃.
4. Although the nuts are greased on the inside before leaving the factory, please re-grease them every 2~3 months or every 50km of traveling distance after receipt of the goods, otherwise their use will be impaired.
5. No guarantee is given for the noise level of this product.
6. No guarantee is given that the Spline Shaft or nuts of this product will fall freely.
7. This product is a machined type, so there will be knife patterns and color difference in its appearance. It is normal for the product to have some scratches or color changes. Please feel free to use.
8. The Spline Shaft is quenched, and annealed during machining.
  Due to the annealing treatment, the hardness of the machined part + area about 15 mm before and after the part may be reduced (see the following example). And the annealed section is out of the guaranteed range of outerdiameter dimensional tolerance.
  Subtract the size of the annealed section when calculating the stroke.
Precautions
The parts that may be reduced in hardness due to annealing are:
·Threaded parts
·Stepped parts
·Tapped parts
·Alterations of wrench flats, set screw flat, retaining ring grooves, and tapped holes

Example Use of Spline Shaft

Spline Shaft

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-BSJM8-[60-300/1]-P[4,​5,​6]-F[2-30/1]-Q[4,​5,​6]-E[2-30/1]
E-BSJM10-[60-400/1]-P[4,​5,​6,​8]-F[2-40/1]-Q[4,​5,​6,​8]-E[2-40/1]
E-BSJM13-[60-400/1]-P[5,​6,​8,​10]-F[2-50/1]-Q[5,​6,​8,​10]-E[2-50/1]
E-BSJM16-[70-600/1]-P[5,​6,​8,​10,​12,​13]-F[2-65/1]-Q[5,​6,​8,​10,​12,​13]-E[2-65/1]
E-BSJM20-[80-700/1]-P[8,​10,​12,​13,​15,​16]-F[2-80/1]-Q[8,​10,​12,​13,​15,​16]-E[2-80/1]
E-BSJM25-[90-900/1]-P[8,​10,​12,​13,​15,​16,​20]-F[2-100/1]-Q[8,​10,​12,​13,​15,​16,​20]-E[2-100/1]
E-BSJM30-[100-900/1]-P[10,​12,​13,​15,​16,​20,​25]-F[2-125/1]-Q[10,​12,​13,​15,​16,​20,​25]-E[2-125/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShaft Outer Dia. D
(Ø)
Shaft Overall Length L
(mm)
Spline shaft Left end Stepped shaft Dia. [P]
(mm)
Spline shaft Left end Stepped length [F]
(mm)
Spline shaft Right end Stepped shaft Dia. [Q]
(mm)
Spline shaft Right end Stepped length [E]
(mm)

-

1 Piece(s) 13 Day(s) 860 ~ 3004 ~ 62 ~ 304 ~ 62 ~ 30

-

1 Piece(s) 13 Day(s) 1060 ~ 4004 ~ 82 ~ 404 ~ 82 ~ 40

-

1 Piece(s) 13 Day(s) 1360 ~ 4005 ~ 102 ~ 505 ~ 102 ~ 50

-

1 Piece(s) 13 Day(s) 1670 ~ 6005 ~ 132 ~ 655 ~ 132 ~ 65

-

1 Piece(s) 13 Day(s) 2080 ~ 7008 ~ 162 ~ 808 ~ 162 ~ 80

-

1 Piece(s) 13 Day(s) 2590 ~ 9008 ~ 202 ~ 1008 ~ 202 ~ 100

-

1 Piece(s) 13 Day(s) 30100 ~ 90010 ~ 252 ~ 12510 ~ 252 ~ 125
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShaft Outer Dia. D
(Ø)
Shaft Overall Length L
(mm)
Spline shaft Left end Stepped shaft Dia. [P]
(mm)
Spline shaft Left end Stepped length [F]
(mm)
Spline shaft Right end Stepped shaft Dia. [Q]
(mm)
Spline shaft Right end Stepped length [E]
(mm)

Loading...

  1. 1
Dimensional Drawing
Accuracy gradeSpline shaftNut
Type Material Hardness Surface TreatmentType Material Hardness Surface Treatment
Grade NSolidEquivalent to SUJ258HRC~Round flangedEquivalent to SCR42058HRC~

Dimension 2
Specification Table
Ordering Example
 

Type

Dh8
L
1mm increments
P
Selection
F
1mm increments
Q
Selection
E
1mm increments
E-BSJM860~300 456        When P=4,
2≤F≤16
When P≥5,
2≤F≤P×5
 456        When Q=4,
2≤E≤16
When Q≥5,
2≤E≤Q×5
1060~400 4568        4568       
1360~400  56810        56810      
1670~600  568101213      568101213    
2080~700    81012131516      81012131516  
2590~900    8101213151620     8101213151620 
30100~900     10121315162025     10121315162025
 
TypeDh8D1 D2L1HWP.C.DXYZuBasic Rated TorqueBasic Load RatingStatic Allowable Moment
Dynamic Ct
(N·m)
Static C0t
(N·m)
Dynamic C
(kN)
Static C0
(kN)
M01
(N·m)
M02
(N·m)
Tolerance
E-BSJM8160
-0.027
322787.5243.46.54.51.53.360.81.43.525.2
10210
-0.033
4233910.5324.58413.323.82.63.99.585.3
1324443611334.519.636.43.25.415124.6
16310
-0.039
51501018406235.765.14.37.737.1260
20355856455.59.55.459.5107.85.910.755.3380
254265711326.55283135.1243.61015103.5685.9
3047758030606.611190.43431119.6148.4932.7
Alterations
Dimension 3
 
Only one of PKC and TA can be selected.
Only one of QKC and TB can be selected.
When ⑥ is configured, the surface will be light yellow, and there may be a color difference.
  Due to the surface treatment process, the following parts are more susceptible to rust.
  -Cut section
  -Groove part
  -Cut section
The relative positions of the grooves of spline shaft, the keyways and oil holes of nuts, and all the alterations (wrench flat, set screw flat, etc.) in the 3D model are for reference only and may differ from their actual positions.
 

Basic Information

Nut Type Round Flanged Type Solid Shaft End Shape (Left) Stepped
End Shape (Right) Stepped Shaft material SUJ2 Equivalent Nut Material SCR420 Equivalent

Frequently asked question (FAQ)

Question: Do the 3D model on the official website and the actual product have the same positional relationships between the grooves of the spline shafts, the keyways and oil holes of the straight cylinder nuts, and all alterations (wrench slots, planes, etc.)?
Answer: They may be different.
Question: Can it be used in high-temperature or special environments?
Answer: The ball spline uses resin parts. Please use it in environments below 80° C and avoid using it under high temperature conditions or in special environments.
Question: Can the nut be removed from the spline shaft?
Answer: As there is a retainer inside the nut, even if removed, the steel ball is less likely to fall. However, it is recommended not to remove it. If it must be removed, please be careful to prevent the steel ball from falling.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list