(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number | Air Supply Pressure (bar) | Air Consumption (L/min) | 0 | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 |
Standard | 5 | 33 | 41.0 | 31.0 | 20.5 | 13.3 | 9.5 | 6.5 | 4.5 | 3.1 | 2.5 | 2.0 |
High Flow Type | 68 | 68.0 | 55.0 | 43.0 | 27.0 | 15.0 | 8.3 | 5.2 | 4.3 | 2.3 | - |
Part Number | Air Supply Pressure (bar) | Vacuum Degree -kPa | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 |
Standard | 5 | 90 | 0.07 | 0.10 | 0.15 | 0.22 | 0.30 | 0.40 | 0.55 | 0.70 | 0.87 |
High Flow Type | 88 | 0.06 | 0.09 | 0.12 | 0.18 | 0.25 | 0.35 | 0.46 | 0.60 | - |
Part Number | ![]() | Air Inlet Port | Vacuum Port | Air Consumption L/min | Vacuum Degree -kPa | ||
![]() | ![]() | ![]() | |||||
E-MZK | 10(Standard) | Not Specified (Without Switch) N(NPN Output) | S(Single Item) 2F~10F(Multi-manifold) | 6 | 6 | 33 | 90 |
15(High Flow Type) | 8 | 68 | 88 |
Type | E-MZK | |
Rated Pressure Range | -0.100~1.000MPa | |
Set Pressure Range | -0.105~1.000MPa | |
Withstanding Pressure | 1.5MPa | |
General Gas | Air, non-corrosive, non-combustible | |
Pressure Unit Setting Minimum Scale | kPa | - |
MPa | 0.001 | |
kgf/cm2 | 0.01 | |
bar | 0.01 | |
psi | 0.1 | |
inHg | - | |
mmHg | - | |
Power Voltage | 12~24VDC±10%, Peak value (P-P) 10% or less | |
Current Consumption | ≤40mA (Without load) | |
Switching Output | Output Mode | 2NPN or 2PNP open collector output |
Maximum Load Current | 125mA | |
Power Voltage | 30VDC (NPN Output), 24VDC (PNP Output) | |
Internal Pressure Drop | ≤1.5V | |
Response Time | ≤2.5ms (false-operation prevention function: 25ms, 100ms, 250ms, 500ms, 1000ms and 1500ms selectable) | |
Output Short Circuit Protection | Provided | |
Linear Analog Output | Output Voltage | 0.6~5V±2.5%F.S. (Within rated pressure range) |
Output Impedance | About 1kΩ | |
Linearity | ±1%F.S. | |
Display | 3 1/2-digit LED 7-segment display (red) | |
Operation Display Light | OUT1 Green/OUT2 Red | |
Repetitive Motion Accuracy | About 0.2 seconds | |
Display Accuracy | ±2% F.S. ±1 digit (at ambient temperature: 25+3℃) | |
Repetition Accuracy | ±0.2%F.S. + 1 digit | |
Environment Resistance | Protection Rating | IP40 |
Ambient Temperature | Operation: 0~50℃, Storage: -10~60℃ (no dew condensation, no freezing) | |
Ambient Humidity | Operation & Storage: 35~85%RH (no dew condensation) | |
Withstand Voltage | 1000VAC 1 minute (between lead wire and plastic case) | |
Insulation Impedance | 50MΩ or more (500VDC) (between lead wire and plastic case) | |
Vibration Resistance | Total amplitude 1.5mm,10Hz·150Hz·10Hz scan for 1 minute, two hours each direction of X, Y and Z | |
Impact Resistance | 980m/s2 (100G), 3 times each direction of X, Y and Z | |
Temperature Characteristics | ±2% F.S. comparison reference temperature 25°C (within the temperature range of 0~50°C) | |
Wire Specifications | Oil-resistant PVC wire (0.15mm2) | |
Mass | About 55g (Including 2 meters of wire) |
Solenoid Valves | Vacuum Supply Valve, Vacuum Breaker Valve |
Operation Method | Direct Operation |
Valve Structure | Straight Operation |
Rated Voltage | DC24V±10% |
Response Time | 4ms |
Power | 1W |
Operation Indication | When the coil is on, the red indicator light turns on |
Wiring Method | Red: DC24V, Black: COM |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Ultimate Vacuum (kPa) | Suction Flow (l/min) | Vacuum Port One-Touch Coupling Size D | Nozzle Dia. | Flow Consumption (l/min) | Performance | Vacuum Pressure Switch | Number of Manifolds |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 14,756.00 | 1 Piece(s) | Available | 8 Day(s) | 92 | 39 | Ø6 | 1.0mm | 35 | Small Flow Rate Type | Without vacuum pressure switch | 2 manifolds | |
₹ 22,134.00 | 1 Piece(s) | Available | 8 Day(s) | 92 | 39 | Ø6 | 1.0mm | 35 | Small Flow Rate Type | Without vacuum pressure switch | 3 manifolds | |
₹ 29,511.00 | 1 Piece(s) | Available | 8 Day(s) | 92 | 39 | Ø6 | 1.0mm | 35 | Small Flow Rate Type | Without vacuum pressure switch | 4 manifolds | |
₹ 36,889.00 | 1 Piece(s) | Available | 8 Day(s) | 92 | 39 | Ø6 | 1.0mm | 35 | Small Flow Rate Type | Without vacuum pressure switch | 5 manifolds | |
₹ 44,267.00 | 1 Piece(s) | Available | 8 Day(s) | 92 | 39 | Ø6 | 1.0mm | 35 | Small Flow Rate Type | Without vacuum pressure switch | 6 manifolds | |
₹ 51,645.00 | 1 Piece(s) | Available | 8 Day(s) | 92 | 39 | Ø6 | 1.0mm | 35 | Small Flow Rate Type | Without vacuum pressure switch | 7 manifolds | |
₹ 59,023.00 | 1 Piece(s) | Available | 8 Day(s) | 92 | 39 | Ø6 | 1.0mm | 35 | Small Flow Rate Type | Without vacuum pressure switch | 8 manifolds | |
₹ 66,401.00 | 1 Piece(s) | Available | 8 Day(s) | 92 | 39 | Ø6 | 1.0mm | 35 | Small Flow Rate Type | Without vacuum pressure switch | 9 manifolds | |
₹ 73,778.00 | 1 Piece(s) | Available | 8 Day(s) | 92 | 39 | Ø6 | 1.0mm | 35 | Small Flow Rate Type | Without vacuum pressure switch | 10 manifolds | |
₹ 22,957.00 | 1 Piece(s) | Available | 8 Day(s) | 92 | 39 | Ø6 | 1.0mm | 35 | Small Flow Rate Type | NPN vacuum pressure switch, with energy-saving valve piece | 2 manifolds | |
₹ 34,468.00 | 1 Piece(s) | Available | 8 Day(s) | 92 | 39 | Ø6 | 1.0mm | 35 | Small Flow Rate Type | NPN vacuum pressure switch, with energy-saving valve piece | 3 manifolds | |
₹ 45,979.00 | 1 Piece(s) | Available | 8 Day(s) | 92 | 39 | Ø6 | 1.0mm | 35 | Small Flow Rate Type | NPN vacuum pressure switch, with energy-saving valve piece | 4 manifolds | |
₹ 57,490.00 | 1 Piece(s) | Available | 8 Day(s) | 92 | 39 | Ø6 | 1.0mm | 35 | Small Flow Rate Type | NPN vacuum pressure switch, with energy-saving valve piece | 5 manifolds | |
₹ 69,002.00 | 1 Piece(s) | Available | 8 Day(s) | 92 | 39 | Ø6 | 1.0mm | 35 | Small Flow Rate Type | NPN vacuum pressure switch, with energy-saving valve piece | 6 manifolds | |
₹ 80,513.00 | 1 Piece(s) | Available | 8 Day(s) | 92 | 39 | Ø6 | 1.0mm | 35 | Small Flow Rate Type | NPN vacuum pressure switch, with energy-saving valve piece | 7 manifolds | |
₹ 92,024.00 | 1 Piece(s) | Available | 8 Day(s) | 92 | 39 | Ø6 | 1.0mm | 35 | Small Flow Rate Type | NPN vacuum pressure switch, with energy-saving valve piece | 8 manifolds | |
₹ 103,535.00 | 1 Piece(s) | Available | 8 Day(s) | 92 | 39 | Ø6 | 1.0mm | 35 | Small Flow Rate Type | NPN vacuum pressure switch, with energy-saving valve piece | 9 manifolds | |
₹ 115,046.00 | 1 Piece(s) | Available | 8 Day(s) | 92 | 39 | Ø6 | 1.0mm | 35 | Small Flow Rate Type | NPN vacuum pressure switch, with energy-saving valve piece | 10 manifolds | |
₹ 11,511.00 | 1 Piece(s) | Available | 8 Day(s) | 92 | 39 | Ø6 | 1.0mm | 35 | Small Flow Rate Type | NPN vacuum pressure switch, with energy-saving valve piece | Single | |
₹ 7,378.00 | 1 Piece(s) | Available | 8 Day(s) | 92 | 39 | Ø6 | 1.0mm | 35 | Small Flow Rate Type | Without vacuum pressure switch | Single | |
₹ 16,027.00 | 1 Piece(s) | Available | 8 Day(s) | 88 | 68 | Ø8 | 1.5mm | 88 | Large Flow Rate Type | Without vacuum pressure switch | 2 manifolds | |
₹ 24,041.00 | 1 Piece(s) | Available | 8 Day(s) | 88 | 68 | Ø8 | 1.5mm | 88 | Large Flow Rate Type | Without vacuum pressure switch | 3 manifolds | |
₹ 32,055.00 | 1 Piece(s) | Available | 8 Day(s) | 88 | 68 | Ø8 | 1.5mm | 88 | Large Flow Rate Type | Without vacuum pressure switch | 4 manifolds | |
₹ 40,069.00 | 1 Piece(s) | Available | 8 Day(s) | 88 | 68 | Ø8 | 1.5mm | 88 | Large Flow Rate Type | Without vacuum pressure switch | 5 manifolds | |
₹ 48,082.00 | 1 Piece(s) | Available | 8 Day(s) | 88 | 68 | Ø8 | 1.5mm | 88 | Large Flow Rate Type | Without vacuum pressure switch | 6 manifolds | |
₹ 56,096.00 | 1 Piece(s) | Available | 8 Day(s) | 88 | 68 | Ø8 | 1.5mm | 88 | Large Flow Rate Type | Without vacuum pressure switch | 7 manifolds | |
₹ 64,110.00 | 1 Piece(s) | Available | 8 Day(s) | 88 | 68 | Ø8 | 1.5mm | 88 | Large Flow Rate Type | Without vacuum pressure switch | 8 manifolds | |
₹ 72,124.00 | 1 Piece(s) | Available | 8 Day(s) | 88 | 68 | Ø8 | 1.5mm | 88 | Large Flow Rate Type | Without vacuum pressure switch | 9 manifolds | |
₹ 80,137.00 | 1 Piece(s) | Available | 8 Day(s) | 88 | 68 | Ø8 | 1.5mm | 88 | Large Flow Rate Type | Without vacuum pressure switch | 10 manifolds | |
₹ 24,294.00 | 1 Piece(s) | Available | 8 Day(s) | 88 | 68 | Ø8 | 1.5mm | 88 | Large Flow Rate Type | NPN vacuum pressure switch, without energy-saving valve piece | 2 manifolds | |
₹ 36,441.00 | 1 Piece(s) | Available | 8 Day(s) | 88 | 68 | Ø8 | 1.5mm | 88 | Large Flow Rate Type | NPN vacuum pressure switch, without energy-saving valve piece | 3 manifolds | |
₹ 48,588.00 | 1 Piece(s) | Available | 8 Day(s) | 88 | 68 | Ø8 | 1.5mm | 88 | Large Flow Rate Type | NPN vacuum pressure switch, without energy-saving valve piece | 4 manifolds | |
₹ 60,735.00 | 1 Piece(s) | Available | 8 Day(s) | 88 | 68 | Ø8 | 1.5mm | 88 | Large Flow Rate Type | NPN vacuum pressure switch, without energy-saving valve piece | 5 manifolds | |
₹ 72,882.00 | 1 Piece(s) | Available | 8 Day(s) | 88 | 68 | Ø8 | 1.5mm | 88 | Large Flow Rate Type | NPN vacuum pressure switch, without energy-saving valve piece | 6 manifolds | |
₹ 85,029.00 | 1 Piece(s) | Available | 8 Day(s) | 88 | 68 | Ø8 | 1.5mm | 88 | Large Flow Rate Type | NPN vacuum pressure switch, without energy-saving valve piece | 7 manifolds | |
₹ 97,176.00 | 1 Piece(s) | Available | 8 Day(s) | 88 | 68 | Ø8 | 1.5mm | 88 | Large Flow Rate Type | NPN vacuum pressure switch, without energy-saving valve piece | 8 manifolds | |
₹ 109,323.00 | 1 Piece(s) | Available | 8 Day(s) | 88 | 68 | Ø8 | 1.5mm | 88 | Large Flow Rate Type | NPN vacuum pressure switch, without energy-saving valve piece | 9 manifolds | |
₹ 124,014.00 | 1 Piece(s) | Available | 8 Day(s) | 88 | 68 | Ø8 | 1.5mm | 88 | Large Flow Rate Type | NPN vacuum pressure switch, without energy-saving valve piece | 10 manifolds | |
₹ 12,147.00 | 1 Piece(s) | Available | 8 Day(s) | 88 | 68 | Ø8 | 1.5mm | 88 | Large Flow Rate Type | NPN vacuum pressure switch, without energy-saving valve piece | Single | |
₹ 8,014.00 | 1 Piece(s) | Available | 8 Day(s) | 88 | 68 | Ø8 | 1.5mm | 88 | Large Flow Rate Type | Without vacuum pressure switch | Single |
Loading...
Part Number | ![]() | Air Inlet Port | Vacuum Port | Air Consumption L/min | Vacuum Degree -kPa | ||
![]() | ![]() | ![]() | |||||
E-MZK | 10(Standard) | Not Specified (Without Switch) N(NPN Output) | S(Single Item) 2F~10F(Multi-manifold) | 6 | 6 | 33 | 90 |
15(High Flow Type) | 8 | 68 | 88 |
Type | E-MZK | |
Rated Pressure Range | -0.100~1.000MPa | |
Set Pressure Range | -0.105~1.000MPa | |
Withstanding Pressure | 1.5MPa | |
General Gas | Air, non-corrosive, non-combustible | |
Pressure Unit Setting Minimum Scale | kPa | - |
MPa | 0.001 | |
kgf/cm2 | 0.01 | |
bar | 0.01 | |
psi | 0.1 | |
inHg | - | |
mmHg | - | |
Power Voltage | 12~24VDC±10%, Peak value (P-P) 10% or less | |
Current Consumption | ≤40mA (Without load) | |
Switching Output | Output Mode | 2NPN or 2PNP open collector output |
Maximum Load Current | 125mA | |
Power Voltage | 30VDC (NPN Output), 24VDC (PNP Output) | |
Internal Pressure Drop | ≤1.5V | |
Response Time | ≤2.5ms (false-operation prevention function: 25ms, 100ms, 250ms, 500ms, 1000ms and 1500ms selectable) | |
Output Short Circuit Protection | Provided | |
Linear Analog Output | Output Voltage | 0.6~5V±2.5%F.S. (Within rated pressure range) |
Output Impedance | About 1kΩ | |
Linearity | ±1%F.S. | |
Display | 3 1/2-digit LED 7-segment display (red) | |
Operation Display Light | OUT1 Green/OUT2 Red | |
Repetitive Motion Accuracy | About 0.2 seconds | |
Display Accuracy | ±2% F.S. ±1 digit (at ambient temperature: 25+3℃) | |
Repetition Accuracy | ±0.2%F.S. + 1 digit | |
Environment Resistance | Protection Rating | IP40 |
Ambient Temperature | Operation: 0~50℃, Storage: -10~60℃ (no dew condensation, no freezing) | |
Ambient Humidity | Operation & Storage: 35~85%RH (no dew condensation) | |
Withstand Voltage | 1000VAC 1 minute (between lead wire and plastic case) | |
Insulation Impedance | 50MΩ or more (500VDC) (between lead wire and plastic case) | |
Vibration Resistance | Total amplitude 1.5mm,10Hz·150Hz·10Hz scan for 1 minute, two hours each direction of X, Y and Z | |
Impact Resistance | 980m/s2 (100G), 3 times each direction of X, Y and Z | |
Temperature Characteristics | ±2% F.S. comparison reference temperature 25°C (within the temperature range of 0~50°C) | |
Wire Specifications | Oil-resistant PVC wire (0.15mm2) | |
Mass | About 55g (Including 2 meters of wire) |
Solenoid Valves | Vacuum Supply Valve, Vacuum Breaker Valve |
Operation Method | Direct Operation |
Valve Structure | Straight Operation |
Rated Voltage | DC24V±10% |
Response Time | 4ms |
Power | 1W |
Operation Indication | When the coil is on, the red indicator light turns on |
Wiring Method | Red: DC24V, Black: COM |
Part Number | Air Supply Pressure (bar) | Air Consumption (L/min) | 0 | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 |
Standard | 5 | 33 | 41.0 | 31.0 | 20.5 | 13.3 | 9.5 | 6.5 | 4.5 | 3.1 | 2.5 | 2.0 |
High Flow Type | 68 | 68.0 | 55.0 | 43.0 | 27.0 | 15.0 | 8.3 | 5.2 | 4.3 | 2.3 | - |
Part Number | Air Supply Pressure (bar) | Vacuum Degree -kPa | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 |
Standard | 5 | 90 | 0.07 | 0.10 | 0.15 | 0.22 | 0.30 | 0.40 | 0.55 | 0.70 | 0.87 |
High Flow Type | 88 | 0.06 | 0.09 | 0.12 | 0.18 | 0.25 | 0.35 | 0.46 | 0.60 | - |
Additional Function | Silencers / Electromagnetic Valve for Vacuum Generation / Electromagnetic Valve for Vacuum Destruction / With Vacuum Destruction Function | Type | Pipes with Built-in Electromagnetic Valve | Air Supply Port One-Touch Coupling Size D | Ø6 |
---|---|---|---|---|---|
Application | Single Item | Valve Type | Normally Closed | Operating Pressure Range(MPa) | 0.15::0.7 |
Operating Temp. Range(°C) | 0::60 | Body Material | Polyacetal |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy