(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Digimatic Pressure Gauges Positive Pressure/Vacuum Pressure

Digimatic Pressure Gauges Positive Pressure/Vacuum Pressure
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,005₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart



Product Overview of Pressure Sensors, Flow Rate Sensors

・Pressure Sensors, Flow Rate Sensors, MISUMI self-developed economy series vacuum generators, with market universal specifications, beautiful appearance, and reliable quality.
・Raw materials and processes are strictly controlled to ensure the degree of vacuum and durability. Large inventory and same day shipment.

Product Overview

Product Features of Pressure Sensors, Flow Rate Sensors

【Features of Pressure Sensors, Flow Rate Sensors】
・MISUMI self-developed products with MISUMI Logo have reliable quality and beautiful appearance
・MISUMI economy series vacuum generators are 100% inspected to ensure the degree of vacuum.
・MISUMI economy series vacuum generators have strictly controlled raw materials and processes, ensuring good pressure resistance and sealing performance without air leakage.

Product Features

Dimensional Drawing of Pressure Sensors, Flow Rate Sensors

PartPressure Sensors, Flow Rate SensorsMaterialPressure Sensors, Flow Rate SensorsSurface Treatment
BracketCarbon SteelElectroless Nickel Plating
CaseResin

Dimensional Drawing

Specifications Overview of Pressure Sensors, Flow Rate Sensors

Ordering Example
 
Pressure Sensors, Flow Rate SensorsTypePressure Sensors, Flow Rate SensorsRated Pressure RangePressure Sensors, Flow Rate SensorsOutput FormPressure Sensors, Flow Rate SensorsMounting Method
E-MKPM(Positive Pressure - 0.1MPa~1MPa)
V(Negative Pressure - 100kPa~0kPa)
N(2NPN Output+Analog Voltage Output)
P(2PNP Output+Analog Voltage Output)
P(Panel)
L(Bracket)

■Specifications of Pressure Sensors, Flow Rate Sensors
TypePositive Pressure Type(M)Negative Pressure Type(V)
Rated Pressure Range0~1.0MPa -100~0kPa
Set Pressure Range-0.1~1.0MPa-101.3~+10kPa
Withstanding Pressure1.5MPa300kPa
Gas UsedAir, non-corrosive, non-combustible gas
Pressure Unit
Setting Minimum Scale
kPa0.1
MPa0.001
kgf/cm20.010.001
bar0.010.001
psi0.10.01
inHg0.1
mmHg1
Power VoltageDC12V~24V ±10%, continuous peak wave 10% or less
Current Consumption≤40mA or less (without load)
Sensor Output<NPN Output Type>
NPN Open Collector Transistor
・Maximum Inflow Current: 125mA
・Maximum Supply Voltage: 30V DC
・Internal Voltage Drop: 1.5V or less
<PNP Output Type>
PNP Open Collector Transistor
・Maximum Source Current: 125mA
・Maximum Supply Voltage: 24V DC
・Internal Voltage Drop: 1.5V or less
Repetition Accuracy±0.2% F.S. ±1 digit or less
Response Time≤2.5ms
(false-operation prevention function: 25ms, 100ms, 250ms, 500ms, 1000ms, 1500ms selectable)
Output Short Circuit ProtectionProvided
Display3 colors (red/green/orange) display (sampling rate: 5 times/second)
Display Accuracy±2% F.S. ±1 digit (at ambient temperature: 25±3℃)
Operation Display LightOrange (1&2 indicator) OUT1 OUT2
Analog Output
(Voltage Output)
Output Voltage1~5V ±2.5% F.S. (Within rated pressure range)
Linearity±1% F.S.
Output ImpedanceAbout 1kΩ
Environment ResistanceProtection RatingIP 40
Ambient TemperatureOperation: 0~50℃, Storage: -10~60℃ (no dew condensation, no freezing)
Ambient HumidityOperation & Storage: 35~85%RH (no dew condensation)
Withstand Voltage1000V AC 1 minute (between lead wire and plastic case)
Insulation Impedance50MΩ or more (500 VDC) (between lead wire and plastic case)
Temperature Characteristics±2.5% F.S. comparison reference temperature 25°C (with the temperature range of 0~50°C)
Wire SpecificationsOil-resistant PVC wire (0.15mm2)

Example Use of Pressure Sensors, Flow Rate Sensors

Example of Use

Precautions of Pressure Sensors, Flow Rate Sensors

■Note of Pressure Sensors, Flow Rate Sensors
● Dust adhering to the workpiece can cause the vacuum generator to fail. Please use in combination with a vacuum filter.

Piping shall be arranged between the vacuum generator and the vacuum pad, and the dust and other foreign matters shall be removed from the vacuum pad to prevent the failure of the vacuum generator.

Related Products of Pressure Sensors, Flow Rate Sensors

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-MKP-M-N-L
E-MKP-M-N-P
E-MKP-M-P-L
E-MKP-M-P-P
E-MKP-V-N-L
E-MKP-V-N-P
E-MKP-V-P-L
E-MKP-V-P-P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRated Pressure (Max.) Rated Pressure (Min.) Output Method Pressure Type Pressure Resistant
(MPa)
Mounting Method

₹ 2,164.00

1 Piece(s) Available 8 Day(s) 1MPa0.1MPaNPN Open CollectorStandard1.5MPABracket mount

₹ 2,005.00

1 Piece(s) Available 8 Day(s) 1MPa0.1MPaNPN Open CollectorStandard1.5MPAPanel mount

₹ 2,164.00

1 Piece(s) Available 8 Day(s) 1MPa0.1MPaPNP Open CollectorStandard1.5MPABracket mount

₹ 2,005.00

1 Piece(s) Available 8 Day(s) 1MPa0.1MPaPNP Open CollectorStandard1.5MPAPanel mount

₹ 2,164.00

1 Piece(s) Available 8 Day(s) 100kPa0kPaNPN Open CollectorVacuum Pressure300KPABracket mount

₹ 2,005.00

1 Piece(s) Available 8 Day(s) 100kPa0kPaNPN Open CollectorVacuum Pressure300KPAPanel mount

₹ 2,164.00

1 Piece(s) Available 8 Day(s) 100kPa0kPaPNP Open CollectorVacuum Pressure300KPABracket mount

₹ 2,005.00

1 Piece(s) Available 8 Day(s) 100kPa0kPaPNP Open CollectorVacuum Pressure300KPAPanel mount

Loading...

  1. 1

Dimensional Drawing
PartMaterialSurface Treatment
BracketCarbon SteelElectroless Nickel Plating
CaseResin

Dimensional Drawing
Specification Table
Ordering Example
 
TypeRated Pressure RangeOutput FormMounting Method
E-MKPM(Positive Pressure - 0.1MPa~1MPa)
V(Negative Pressure - 100kPa~0kPa)
N(2NPN Output+Analog Voltage Output)
P(2PNP Output+Analog Voltage Output)
P(Panel)
L(Bracket)

■Specifications
TypePositive Pressure Type(M)Negative Pressure Type(V)
Rated Pressure Range0~1.0MPa -100~0kPa
Set Pressure Range-0.1~1.0MPa-101.3~+10kPa
Withstanding Pressure1.5MPa300kPa
Gas UsedAir, non-corrosive, non-combustible gas
Pressure Unit
Setting Minimum Scale
kPa0.1
MPa0.001
kgf/cm20.010.001
bar0.010.001
psi0.10.01
inHg0.1
mmHg1
Power VoltageDC12V~24V ±10%, continuous peak wave 10% or less
Current Consumption≤40mA or less (without load)
Sensor Output<NPN Output Type>
NPN Open Collector Transistor
・Maximum Inflow Current: 125mA
・Maximum Supply Voltage: 30V DC
・Internal Voltage Drop: 1.5V or less
<PNP Output Type>
PNP Open Collector Transistor
・Maximum Source Current: 125mA
・Maximum Supply Voltage: 24V DC
・Internal Voltage Drop: 1.5V or less
Repetition Accuracy±0.2% F.S. ±1 digit or less
Response Time≤2.5ms
(false-operation prevention function: 25ms, 100ms, 250ms, 500ms, 1000ms, 1500ms selectable)
Output Short Circuit ProtectionProvided
Display3 colors (red/green/orange) display (sampling rate: 5 times/second)
Display Accuracy±2% F.S. ±1 digit (at ambient temperature: 25±3℃)
Operation Display LightOrange (1&2 indicator) OUT1 OUT2
Analog Output
(Voltage Output)
Output Voltage1~5V ±2.5% F.S. (Within rated pressure range)
Linearity±1% F.S.
Output ImpedanceAbout 1kΩ
Environment ResistanceProtection RatingIP 40
Ambient TemperatureOperation: 0~50℃, Storage: -10~60℃ (no dew condensation, no freezing)
Ambient HumidityOperation & Storage: 35~85%RH (no dew condensation)
Withstand Voltage1000V AC 1 minute (between lead wire and plastic case)
Insulation Impedance50MΩ or more (500 VDC) (between lead wire and plastic case)
Temperature Characteristics±2.5% F.S. comparison reference temperature 25°C (with the temperature range of 0~50°C)
Wire SpecificationsOil-resistant PVC wire (0.15mm2)

Basic Information

Type Pressure Sensors Fluid Type Air / Nitrogen Gas / Carbon Dioxide Gas Sensor, Monitor Structure Integrated Type
Pipe Port Type Nipples Plumbing Thread Type M Plumbing Thread Nominal M5x0.8
Fluid Characteristics Non-Corrosivity / Non-combustibility / Inertness Operating Temperature Range(°C) 0::50 Operating Humidity Range(%) 35::85
Power Supply Type DC Power Supply Voltage(V) 12~24 Hysteresis(%FS) ±2.5
Pipe Connection Direction Back Mounting Holes Provided Display Digital
Drive Component Digital Lamp Provided IP IP40

Frequently asked question (FAQ)

Question: What kind of fluid is suitable for MISUMI economy series digital pressure gauges?
Answer: MISUMI economy series digital pressure gauges are mainly used for compressed air and also apply to non-corrosive and non-combustible gases.
Question: What types of pressure can be measured by MISUMI economy series digital pressure gauges?
Answer: MISUMI economy series digital pressure gauges can measure vacuum pressure (up to -101.3Kpa) and positive pressure (up to+1.0Mpa). This vacuum generator is a simple straight type, which is directly vented and does not have a built-in silencer. If you need a silencing effect, please choose a vacuum generator with built-in silencer.