(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Material | Surface Treatment |
Metal Part Material / Brass | Electroless Nickel Plating |
Suction Cup Material | Hardness | Color |
Nitrile Rubber | Shore A60 | Black |
Silicon Rubber | Milky | |
Conductive Silicon Rubber | Black |
Cup Dia. | C (Varies depending on buffer stroke) | E (Varies depending on buffer stroke) | F (Varies depending on buffer stroke) | ||||||
3 | 6 | 10 | 3 | 6 | 10 | 3 | 6 | 10 | |
4 | 13 | 16 | 20 | 46.4 | 52.9 | 62.9 | 11 | 14.5 | 20.5 |
6 | |||||||||
8 | |||||||||
10 | 15 | 18 | 22 | 49.2 | 55.7 | 65.7 | |||
13 | |||||||||
16 |
Cup Dia. | C (Varies depending on buffer stroke) | E (Varies depending on buffer stroke) | F (Varies depending on buffer stroke) | P | ||||||
3 | 6 | 10 | 3 | 6 | 10 | 3 | 6 | 10 | ||
4 | 24.5 | 27 | 31 | 42 | 48 | 58 | 11 | 14.5 | 20.5 | 17.8 |
6 | ||||||||||
8 | ||||||||||
10 | 26.5 | 29 | 33 | 44 | 50 | 60 | 18.6 | |||
13 | ||||||||||
16 |
Part Number | Suction Cup Material | Connector | A1 | B1 | D1 | N ConnectorM5(M5×0.8) | N ConnectorFM5(M5×0.8) | |||
Type | Cup Dia. | H | J | H | J | |||||
E-MZ3MB | 4 | N(Nitrile Rubber) S(Silicon Rubber) GS(Conductive Silicone Rubber) | Unspecified (Suction Cup Piece) M5 (Male Thread) FM5 (Female Thread) | 4.5 | 8 | 7 | 13.5 | 3 | 15.5 | 5 |
6 | 7 | |||||||||
8 | 9 | |||||||||
10 | 11 | 10 | 9 | 15.5 | 17.5 | |||||
13 | 14 | |||||||||
16 | 17 |
Part Number | Suction Cup Material | Support Rod Type | Tube Type | Mounting Screw M | Applicable Pipe Outer Diameter for One-Touch FittingφG | ||
Type | Cup Dia. | Rotation Method | Buffer Stroke | ||||
E-MZ3MB | 4 | N(Nitrile Rubber) S(Silicon Rubber) GS(Conductive Silicone Rubber) | K(Anti-Rotation) J(Rotatable) | 3 6 10 | T(Top: One-Touch Fittings) R(Side: One-Touch Fittings) | M8×0.75 | φ4 |
6 | |||||||
8 | |||||||
10 | φ6 | ||||||
13 | |||||||
16 |
Suction Cup Material | Nitrile Rubber | Silicon Rubber | Conductive Silicon Rubber | |
Limit Temperature for High Temperature Use | 110℃ | 180℃ | 180℃ | |
Limit Temperature for Low Temperature Use | -30℃ | -50℃ | -40℃ | |
Weather Resistance | △ | ○ | ◎ | |
Ozone Resistance | △ | ◎ | ◎ | |
Acid Resistance | △ | ○ | ○ | |
Alkali Resistance | ○ | ◎ | ◎ | |
Oil Resistance | (Gasoline·Light Oil) | ◎ | △ | △ |
(Benzene·Toluene) | △ | △ | △ | |
Surface Resistivity | - | - | 106~109Ω/sq |
Part Number |
---|
E-MZ3MB16-S-K3-R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Vacuum Outlet Port | Rubber Group Material | Environment | O.D. (d) (Ø) | Type | Buffer Type | Buffer Stroke | Vacuum Outlet Port Direction | Vacuum Outlet Port Dimension | Mounting Screw M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,030.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Silicon Rubber] Silicon Rubber | Standard | 16 | Suction cup with bracket set | With spring buffer, anti-rotation | 3 | Horizontal one-touch fitting | O.D. Φ6 | M8X0.75 |
Loading...
Material | Surface Treatment |
Metal Part Material / Brass | Electroless Nickel Plating |
Suction Cup Material | Hardness | Color |
Nitrile Rubber | Shore A60 | Black |
Silicon Rubber | Milky | |
Conductive Silicon Rubber | Black |
Cup Dia. | C (Varies depending on buffer stroke) | E (Varies depending on buffer stroke) | F (Varies depending on buffer stroke) | ||||||
3 | 6 | 10 | 3 | 6 | 10 | 3 | 6 | 10 | |
4 | 13 | 16 | 20 | 46.4 | 52.9 | 62.9 | 11 | 14.5 | 20.5 |
6 | |||||||||
8 | |||||||||
10 | 15 | 18 | 22 | 49.2 | 55.7 | 65.7 | |||
13 | |||||||||
16 |
Cup Dia. | C (Varies depending on buffer stroke) | E (Varies depending on buffer stroke) | F (Varies depending on buffer stroke) | P | ||||||
3 | 6 | 10 | 3 | 6 | 10 | 3 | 6 | 10 | ||
4 | 24.5 | 27 | 31 | 42 | 48 | 58 | 11 | 14.5 | 20.5 | 17.8 |
6 | ||||||||||
8 | ||||||||||
10 | 26.5 | 29 | 33 | 44 | 50 | 60 | 18.6 | |||
13 | ||||||||||
16 |
Part Number | Suction Cup Material | Connector | A1 | B1 | D1 | N ConnectorM5(M5×0.8) | N ConnectorFM5(M5×0.8) | |||
Type | Cup Dia. | H | J | H | J | |||||
E-MZ3MB | 4 | N(Nitrile Rubber) S(Silicon Rubber) GS(Conductive Silicone Rubber) | Unspecified (Suction Cup Units) M5(Male Thread) FM5(Female Thread) | 4.5 | 8 | 7 | 13.5 | 3 | 15.5 | 5 |
6 | 7 | |||||||||
8 | 9 | |||||||||
10 | 11 | 10 | 9 | 15.5 | 17.5 | |||||
13 | 14 | |||||||||
16 | 17 |
Part Number | Suction Cup Material | Support Rod Type | Tube Type | Mounting Screw M | Applicable Pipe Outer Diameter for One-Touch FittingφG | ||
Type | Cup Dia. | Rotation Method | Buffer Stroke | ||||
E-MZ3MB | 4 | N(Nitrile Rubber) S(Silicon Rubber) GS(Conductive Silicone Rubber) | K(Anti-Rotation) J(Rotatable) | 3 6 10 | T(Top: One-Touch Fittings) R(Side: One-Touch Fittings) | M8×0.75 | φ4 |
6 | |||||||
8 | |||||||
10 | φ6 | ||||||
13 | |||||||
16 |
Suction Cup Material | Nitrile Rubber | Silicon Rubber | Conductive Silicon Rubber | |
Limit Temperature for High Temperature Use | 110℃ | 180℃ | 180℃ | |
Limit Temperature for Low Temperature Use | -30℃ | -50℃ | -40℃ | |
Weather Resistance | △ | ○ | ◎ | |
Ozone Resistance | △ | ◎ | ◎ | |
Acid Resistance | △ | ○ | ○ | |
Alkali Resistance | ○ | ◎ | ◎ | |
Oil Resistance | (Gasoline·Light Oil) | ◎ | △ | △ |
(Benzene·Toluene) | △ | △ | △ | |
Surface Resistivity | - | - | 106~109Ω/sq |
Pad Shape | Bellows | Material | Rubber Group |
---|
Please check the type/dimensions/specifications of the part E-MZ3MB16-S-K3-R in the Suction Cups MZ Series Small Bore Bellows Type, Single Pad/Unit series.
Part Number |
---|
E-MZ3MB10-GS-J10-T |
E-MZ3MB10-GS-J3-R |
E-MZ3MB10-GS-J3-T |
E-MZ3MB16-S-K3-T |
E-MZ3MB16-S-K6-R |
E-MZ3MB16-S-K6-T |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Vacuum Outlet Port | Rubber Group Material | Environment | O.D. (d) (Ø) | Type | Buffer Type | Buffer Stroke | Vacuum Outlet Port Direction | Vacuum Outlet Port Dimension | Mounting Screw M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,221.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 10 | Suction cup with bracket set | With spring buffer, rotatable | 10 | Top one-touch fitting | O.D. Φ6 | M8X0.75 | |
₹ 1,093.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 10 | Suction cup with bracket set | With spring buffer, rotatable | 3 | Horizontal one-touch fitting | O.D. Φ6 | M8X0.75 | |
₹ 1,093.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 10 | Suction cup with bracket set | With spring buffer, rotatable | 3 | Top one-touch fitting | O.D. Φ6 | M8X0.75 | |
₹ 1,030.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Silicon Rubber] Silicon Rubber | Standard | 16 | Suction cup with bracket set | With spring buffer, anti-rotation | 3 | Top one-touch fitting | O.D. Φ6 | M8X0.75 | |
₹ 1,093.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Silicon Rubber] Silicon Rubber | Standard | 16 | Suction cup with bracket set | With spring buffer, anti-rotation | 6 | Horizontal one-touch fitting | O.D. Φ6 | M8X0.75 | |
₹ 1,093.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Silicon Rubber] Silicon Rubber | Standard | 16 | Suction cup with bracket set | With spring buffer, anti-rotation | 6 | Top one-touch fitting | O.D. Φ6 | M8X0.75 |