(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
![]() | ![]() |
Metal Part Material / Brass | Electroless Nickel Plating |
![]() | ![]() | Color |
Nitrile Rubber | Shore A60 | Black |
Silicon Rubber | Milky | |
Conductive Silicon Rubber | Black |
Part Number | ![]() | ![]() | A | B | C | D | E | F | |
![]() | ![]() | ||||||||
E-MZ2MU | 2 | N(Nitrile Rubber) S(Silicon Rubber) GS(Conductive Silicon Rubber) | Unspecified (Suction Cup Units) M3(Threaded) | 2.4 | 4 | M3×0.5 | 4 | 9 | - |
3.5 | 3.8 | ||||||||
4 | 4.8 | ||||||||
5 | 5.8 | ||||||||
6 | Unspecified (Suction Cup Units) M5(Threaded) FM5(Tapped) | 6.7 | 6.5 | M5×0.8 | 7.5 | 11.5 | 14.5 | ||
8 | 8.8 | 7 | 8 | 12 | 15 | ||||
10 | 10.6 | ||||||||
15 | 15.6 | 8 | 9 | 13 | 16 |
Suction Cup Material | Nitrile Rubber | Silicon Rubber | Conductive Silicon Rubber | |
Limit Temperature for High Temperature Use | 110℃ | 180℃ | 180℃ | |
Limit Temperature for Low Temperature Use | -30℃ | -50℃ | -40℃ | |
Weather Resistance | △ | ○ | ◎ | |
Ozone Resistance | △ | ◎ | ◎ | |
Acid Resistance | △ | ○ | ○ | |
Alkali Resistance | ○ | ◎ | ◎ | |
Oil Resistance | (Gasoline·Light Oil) | ◎ | △ | △ |
(Benzene·Toluene) | △ | △ | △ | |
Surface Resistivity | - | - | 106~109Ω/sq |
Part Number |
---|
E-MZ2MU6-GS-FM5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Vacuum Outlet Port | Rubber Group Material | Environment | O.D. (d) (Ø) | Type | Buffer Type | Vacuum Outlet Port Direction | Vacuum Outlet Port Dimension | Mounting Screw M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 457.00 | 1 Piece(s) | Available | 8 Day(s) | Female Thread | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 6 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 |
Loading...
![]() | ![]() |
Metal Part Material / Brass | Electroless Nickel Plating |
![]() | ![]() | Color |
Nitrile Rubber | Shore A60 | Black |
Silicon Rubber | Milky | |
Conductive Silicon Rubber | Black |
Part Number | ![]() | ![]() | A | B | C | D | E | F | |
![]() | ![]() | ||||||||
E-MZ2MU | 2 | N(Nitrile Rubber) S(Silicon Rubber) GS(Conductive Silicon Rubber) | Unspecified (Suction Cup Units) M3(Threaded) | 2.4 | 4 | M3×0.5 | 4 | 9 | - |
3.5 | 3.8 | ||||||||
4 | 4.8 | ||||||||
5 | 5.8 | ||||||||
6 | Unspecified (Suction Cup Units) M5(Threaded) FM5(Tapped) | 6.7 | 6.5 | M5×0.8 | 7.5 | 11.5 | 14.5 | ||
8 | 8.8 | 7 | 8 | 12 | 15 | ||||
10 | 10.6 | ||||||||
15 | 15.6 | 8 | 9 | 13 | 16 |
Suction Cup Material | Nitrile Rubber | Silicon Rubber | Conductive Silicon Rubber | |
Limit Temperature for High Temperature Use | 110℃ | 180℃ | 180℃ | |
Limit Temperature for Low Temperature Use | -30℃ | -50℃ | -40℃ | |
Weather Resistance | △ | ○ | ◎ | |
Ozone Resistance | △ | ◎ | ◎ | |
Acid Resistance | △ | ○ | ○ | |
Alkali Resistance | ○ | ◎ | ◎ | |
Oil Resistance | (Gasoline·Light Oil) | ◎ | △ | △ |
(Benzene·Toluene) | △ | △ | △ | |
Surface Resistivity | - | - | 106~109Ω/sq |
Pad Shape | Wavy tube type | Material | Rubber Group |
---|
Please check the type/dimensions/specifications of the part E-MZ2MU6-GS-FM5 in the Suction Cups MZ Series Low Profile Type, Single Pad/Unit series.
Part Number |
---|
E-MZ2MU10-N |
E-MZ2MU10-N-FM5 |
E-MZ2MU10-N-M5 |
E-MZ2MU6-GS-M5 |
E-MZ2MU6-N |
E-MZ2MU6-N-FM5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Vacuum Outlet Port | Rubber Group Material | Environment | O.D. (d) (Ø) | Type | Buffer Type | Vacuum Outlet Port Direction | Vacuum Outlet Port Dimension | Mounting Screw M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 265.00 | 4 Piece(s) | Available | 8 Day(s) | - | [Nitrile Rubber] Nitrile Rubber | Standard | 10 | Suction cup piece | - | - | - | - | |
₹ 425.00 | 1 Piece(s) | Available | 8 Day(s) | Female Thread | [Nitrile Rubber] Nitrile Rubber | Standard | 10 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 | |
₹ 393.00 | 1 Piece(s) | Available | 8 Day(s) | Threaded | [Nitrile Rubber] Nitrile Rubber | Standard | 10 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 | |
₹ 425.00 | 1 Piece(s) | Available | 8 Day(s) | Threaded | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 6 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 | |
₹ 252.27 | 4 Piece(s) | Available | 8 Day(s) | - | [Nitrile Rubber] Nitrile Rubber | Standard | 6 | Suction cup piece | - | - | - | - | |
₹ 393.00 | 1 Piece(s) | Available | 8 Day(s) | Female Thread | [Nitrile Rubber] Nitrile Rubber | Standard | 6 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy