(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Material | Surface Treatment |
Metal Part Material / Brass | Electroless Nickel Plating |
Suction Cup Material | Hardness | Color |
Nitrile Rubber | Shore A60 | Black |
Silicon Rubber | Milky | |
Conductive Silicon Rubber | Black |
Part Number | Suction Cup Material | Connector | A | B | C | D | E | F | |
Type | Cup Dia. | ||||||||
E-MZ2MU | 2 | N(Nitrile Rubber) S(Silicon Rubber) GS(Conductive Silicon Rubber) | Unspecified (Suction Cup Units) M3(Threaded) | 2.4 | 4 | M3×0.5 | 4 | 9 | - |
3.5 | 3.8 | ||||||||
4 | 4.8 | ||||||||
5 | 5.8 | ||||||||
6 | Unspecified (Suction Cup Units) M5(Threaded) FM5(Tapped) | 6.7 | 6.5 | M5×0.8 | 7.5 | 11.5 | 14.5 | ||
8 | 8.8 | 7 | 8 | 12 | 15 | ||||
10 | 10.6 | ||||||||
15 | 15.6 | 8 | 9 | 13 | 16 |
Suction Cup Material | Nitrile Rubber | Silicon Rubber | Conductive Silicon Rubber | |
Limit Temperature for High Temperature Use | 110℃ | 180℃ | 180℃ | |
Limit Temperature for Low Temperature Use | -30℃ | -50℃ | -40℃ | |
Weather Resistance | △ | ○ | ◎ | |
Ozone Resistance | △ | ◎ | ◎ | |
Acid Resistance | △ | ○ | ○ | |
Alkali Resistance | ○ | ◎ | ◎ | |
Oil Resistance | (Gasoline·Light Oil) | ◎ | △ | △ |
(Benzene·Toluene) | △ | △ | △ | |
Surface Resistivity | - | - | 106~109Ω/sq |
Part Number |
---|
E-MZ2MU6-S-M5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Vacuum Outlet Port | Rubber Group Material | Environment | O.D. (d) (Ø) | Type | Buffer Type | Vacuum Outlet Port Direction | Vacuum Outlet Port Dimension | Mounting Screw M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 361.00 | 1 Piece(s) | Available | 8 Day(s) | Threaded | [Silicon Rubber] Silicon Rubber | Standard | 6 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 |
Loading...
Material | Surface Treatment |
Metal Part Material / Brass | Electroless Nickel Plating |
Suction Cup Material | Hardness | Color |
Nitrile Rubber | Shore A60 | Black |
Silicon Rubber | Milky | |
Conductive Silicon Rubber | Black |
Part Number | Suction Cup Material | Connector | A | B | C | D | E | F | |
Type | Cup Dia. | ||||||||
E-MZ2MU | 2 | N(Nitrile Rubber) S(Silicon Rubber) GS(Conductive Silicon Rubber) | Unspecified (Suction Cup Units) M3(Threaded) | 2.4 | 4 | M3×0.5 | 4 | 9 | - |
3.5 | 3.8 | ||||||||
4 | 4.8 | ||||||||
5 | 5.8 | ||||||||
6 | Unspecified (Suction Cup Units) M5(Threaded) FM5(Tapped) | 6.7 | 6.5 | M5×0.8 | 7.5 | 11.5 | 14.5 | ||
8 | 8.8 | 7 | 8 | 12 | 15 | ||||
10 | 10.6 | ||||||||
15 | 15.6 | 8 | 9 | 13 | 16 |
Suction Cup Material | Nitrile Rubber | Silicon Rubber | Conductive Silicon Rubber | |
Limit Temperature for High Temperature Use | 110℃ | 180℃ | 180℃ | |
Limit Temperature for Low Temperature Use | -30℃ | -50℃ | -40℃ | |
Weather Resistance | △ | ○ | ◎ | |
Ozone Resistance | △ | ◎ | ◎ | |
Acid Resistance | △ | ○ | ○ | |
Alkali Resistance | ○ | ◎ | ◎ | |
Oil Resistance | (Gasoline·Light Oil) | ◎ | △ | △ |
(Benzene·Toluene) | △ | △ | △ | |
Surface Resistivity | - | - | 106~109Ω/sq |
Pad Shape | Wavy tube type | Material | Rubber Group |
---|
Please check the type/dimensions/specifications of the part E-MZ2MU6-S-M5 in the Suction Cups MZ Series Low Profile Type, Single Pad/Unit series.
Part Number |
---|
E-MZ2MU10-N |
E-MZ2MU10-N-FM5 |
E-MZ2MU10-N-M5 |
E-MZ2MU8-GS |
E-MZ2MU8-GS-FM5 |
E-MZ2MU8-GS-M5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Vacuum Outlet Port | Rubber Group Material | Environment | O.D. (d) (Ø) | Type | Buffer Type | Vacuum Outlet Port Direction | Vacuum Outlet Port Dimension | Mounting Screw M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 265.00 | 4 Piece(s) | Available | 8 Day(s) | - | [Nitrile Rubber] Nitrile Rubber | Standard | 10 | Suction cup piece | - | - | - | - | |
₹ 425.00 | 1 Piece(s) | Available | 8 Day(s) | Female Thread | [Nitrile Rubber] Nitrile Rubber | Standard | 10 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 | |
₹ 393.00 | 1 Piece(s) | Available | 8 Day(s) | Threaded | [Nitrile Rubber] Nitrile Rubber | Standard | 10 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 | |
₹ 287.58 | 4 Piece(s) | Available | 8 Day(s) | - | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 8 | Suction cup piece | - | - | - | - | |
₹ 457.00 | 1 Piece(s) | Available | 8 Day(s) | Female Thread | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 8 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 | |
₹ 425.00 | 1 Piece(s) | Available | 8 Day(s) | Threaded | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 8 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 |