(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part | Material | Surface Treatment |
Bracket / Screw | Brass | Electroless Nickel Plating |
Suction Cup Material | Hardness | Color |
Nitrile Rubber | Shore A55 | Black |
Silicon Rubber | Milky |
Part Number | Suction Cup Dimension | ||||
Type | Material | Mounting Accessories | Cup Dia. | d1 | d2 |
E-VP | ET(Nitrile Rubber) ES(Silicon Rubber) | Unspecified (Direct Mounting) A(With Mounting Screws) | 4-10 | 8 | 10 |
4-20 | 15 | 20 | |||
4-30 | 20 | 30 | |||
5-10 | 8 | 10 | |||
5-20 | 15 | 20 | |||
5-30 | 20 | 30 | |||
6-10 | 8 | 10 | |||
6-20 | 15 | 20 | |||
6-30 | 30 | ||||
8-20 | 20 | ||||
8-30 | 30 |
Part Number | Dimension | ||||
Type | Fitting Type | Suction Cup Material | Cup Dia. | X | Y |
E-MVE | K(Fixed Type, Up: One-Touch) T(Spring Type, Up: One-Touch) L(Spring Type, Side: One-Touch) S(Direct-Mount Spring Type) | N(Nitrile Rubber) S(Silicon Rubber) | 4-10 | 4 | 10 |
4-20 | 20 | ||||
4-30 | 30 | ||||
5-10 | 5 | 10 | |||
5-20 | 20 | ||||
5-30 | 30 | ||||
6-10 | 6 | 10 | |||
6-20 | 20 | ||||
6-30 | 30 | ||||
8-20 | 8 | 20 | |||
8-30 | 30 |
Cup Dia. | Fitting Type (K Shape) | |
Width Across H1 | Width Across H2 | |
4-10 | 17 | 14 |
4-20 | ||
4-30 | ||
5-10 | ||
5-20 | ||
5-30 | ||
6-10 | ||
6-20 | ||
6-30 | ||
8-20 | ||
8-30 |
Cup Dia. | Fitting Type (T Shape) | ||
Width Across H1 | Width Across H2 | Maximum Spring Load (N) | |
4-10 | 17 | 12 | 7.0~12.6 |
4-20 | |||
4-30 | |||
5-10 | |||
5-20 | |||
5-30 | |||
6-10 | |||
6-20 | |||
6-30 | |||
8-20 | |||
8-30 |
Cup Dia. | Fitting Type (L Shape) | ||
Width Across H1 | Width Across H2 | Maximum Spring Load (N) | |
4-10 | 17 | 12 | 7.0~12.6 |
4-20 | |||
4-30 | |||
5-10 | |||
5-20 | |||
5-30 | |||
6-10 | |||
6-20 | |||
6-30 | |||
8-20 | |||
8-30 |
Cup Dia. | Fitting Type (S Shape) | ||
Width Across H1 | Width Across H2 | Maximum Spring Load (N) | |
4-10 | 17 | 12 | 7.0~12.6 |
4-20 | |||
4-30 | |||
5-10 | |||
5-20 | |||
5-30 | |||
6-10 | |||
6-20 | |||
6-30 | |||
8-20 | |||
8-30 |
Suction Cup Material | Nitrile Rubber | Silicon Rubber | |
Limit Temperature for High Temperature Use | 110℃ | 180℃ | |
Limit Temperature for Low Temperature Use | -30℃ | -50℃ | |
Weather Resistance | △ | ○ | |
Ozone Resistance | △ | ◎ | |
Acid Resistance | △ | ○ | |
Alkali Resistance | ○ | ◎ | |
Oil Resistance | (Gasoline·Light Oil) | ◎ | △ |
(Benzene·Toluene) | △ | △ | |
Surface Resistivity | - | - |
Part Number |
---|
E-MVEKS5-20 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Vacuum Outlet Port | Rubber Group Material | Environment | O.D. (d) (Ø) | Type | Width of Long Round Type Suction Cup (mm) | Length of Long Round Type Suction Cup (mm) | Buffer Type | Buffer Stroke | Vacuum Outlet Port Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,761.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Silicon Rubber] Silicon Rubber | Static Diffusion | 5-20 | Suction cup with bracket set | 5 | 20 | Without spring buffer, anti-rotation | - | Top one-touch fitting |
Loading...
Part | Material | Surface Treatment |
Bracket / Screw | Brass | Electroless Nickel Plating |
Suction Cup Material | Hardness | Color |
Nitrile Rubber | Shore A55 | Black |
Silicon Rubber | Milky |
Part Number | Suction Cup Dimension | ||||
Type | Material | Mounting Accessories | Cup Dia. | d1 | d2 |
E-VP | ET(Nitrile Rubber) ES(Silicon Rubber) | Unspecified (Direct Mounting) A(With Mounting Screws) | 4-10 | 8 | 10 |
4-20 | 15 | 20 | |||
4-30 | 20 | 30 | |||
5-10 | 8 | 10 | |||
5-20 | 15 | 20 | |||
5-30 | 20 | 30 | |||
6-10 | 8 | 10 | |||
6-20 | 15 | 20 | |||
6-30 | 30 | ||||
8-20 | 20 | ||||
8-30 | 30 |
Part Number | Dimension | ||||
Type | Fitting Type | Suction Cup Material | Cup Dia. | X | Y |
E-MVE | K(Fixed Type, Up: One-Touch) T(Spring Type, Up: One-Touch) L(Spring Type, Side: One-Touch) S(Direct-Mount Spring Type) | N(Nitrile Rubber) S(Silicon Rubber) | 4-10 | 4 | 10 |
4-20 | 20 | ||||
4-30 | 30 | ||||
5-10 | 5 | 10 | |||
5-20 | 20 | ||||
5-30 | 30 | ||||
6-10 | 6 | 10 | |||
6-20 | 20 | ||||
6-30 | 30 | ||||
8-20 | 8 | 20 | |||
8-30 | 30 |
Cup Dia. | Fitting Type (K Shape) | |
Width Across H1 | Width Across H2 | |
4-10 | 17 | 14 |
4-20 | ||
4-30 | ||
5-10 | ||
5-20 | ||
5-30 | ||
6-10 | ||
6-20 | ||
6-30 | ||
8-20 | ||
8-30 |
Cup Dia. | Fitting Type (T Shape) | ||
Width Across H1 | Width Across H2 | Maximum Spring Load (N) | |
4-10 | 17 | 12 | 7.0~12.6 |
4-20 | |||
4-30 | |||
5-10 | |||
5-20 | |||
5-30 | |||
6-10 | |||
6-20 | |||
6-30 | |||
8-20 | |||
8-30 |
Cup Dia. | Fitting Type (L Shape) | ||
Width Across H1 | Width Across H2 | Maximum Spring Load (N) | |
4-10 | 17 | 12 | 7.0~12.6 |
4-20 | |||
4-30 | |||
5-10 | |||
5-20 | |||
5-30 | |||
6-10 | |||
6-20 | |||
6-30 | |||
8-20 | |||
8-30 |
Cup Dia. | Fitting Type (S Shape) | ||
Width Across H1 | Width Across H2 | Maximum Spring Load (N) | |
4-10 | 17 | 12 | 7.0~12.6 |
4-20 | |||
4-30 | |||
5-10 | |||
5-20 | |||
5-30 | |||
6-10 | |||
6-20 | |||
6-30 | |||
8-20 | |||
8-30 |
Suction Cup Material | Nitrile Rubber | Silicon Rubber | |
Limit Temperature for High Temperature Use | 110℃ | 180℃ | |
Limit Temperature for Low Temperature Use | -30℃ | -50℃ | |
Weather Resistance | △ | ○ | |
Ozone Resistance | △ | ◎ | |
Acid Resistance | △ | ○ | |
Alkali Resistance | ○ | ◎ | |
Oil Resistance | (Gasoline·Light Oil) | ◎ | △ |
(Benzene·Toluene) | △ | △ | |
Surface Resistivity | - | - |
Pad Shape | Oval | Material | Rubber Group |
---|
Please check the type/dimensions/specifications of the part E-MVEKS5-20 in the Suction Cups MV Series Oval Type, Single Pad/Unit series.
Part Number |
---|
E-MVEKN5-10 |
E-MVEKN5-20 |
E-MVEKN5-30 |
E-MVEKS5-30 |
E-MVEKS6-10 |
E-MVEKS6-20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Vacuum Outlet Port | Rubber Group Material | Environment | O.D. (d) (Ø) | Type | Width of Long Round Type Suction Cup (mm) | Length of Long Round Type Suction Cup (mm) | Buffer Type | Buffer Stroke | Vacuum Outlet Port Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,729.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | Standard | 5-10 | Suction cup with bracket set | 5 | 10 | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
₹ 1,761.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | Standard | 5-20 | Suction cup with bracket set | 5 | 20 | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
₹ 1,793.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | Standard | 5-30 | Suction cup with bracket set | 5 | 30 | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
₹ 1,793.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Silicon Rubber] Silicon Rubber | Static Diffusion | 5-30 | Suction cup with bracket set | 5 | 30 | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
₹ 1,761.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Silicon Rubber] Silicon Rubber | Static Diffusion | 6-10 | Suction cup with bracket set | 6 | 10 | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
₹ 1,793.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Silicon Rubber] Silicon Rubber | Static Diffusion | 6-20 | Suction cup with bracket set | 6 | 20 | Without spring buffer, anti-rotation | - | Top one-touch fitting |