(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part | ![]() | ![]() |
Bracket / Screw | Brass | Electroless Nickel Plating |
Suction Cup Material | ![]() | Color |
Nitrile Rubber | Shore A55 | Black |
Silicon Rubber | Milky |
Part Number | Suction Cup Dimension | ||||
![]() | ![]() | ![]() | ![]() | d1 | d2 |
E-VP | ET(Nitrile Rubber) ES(Silicon Rubber) | Unspecified (Direct Mounting) A(With Mounting Screws) | 4-10 | 8 | 10 |
4-20 | 15 | 20 | |||
4-30 | 20 | 30 | |||
5-10 | 8 | 10 | |||
5-20 | 15 | 20 | |||
5-30 | 20 | 30 | |||
6-10 | 8 | 10 | |||
6-20 | 15 | 20 | |||
6-30 | 30 | ||||
8-20 | 20 | ||||
8-30 | 30 |
Part Number | Dimension | ||||
![]() | ![]() | ![]() | ![]() | X | Y |
E-MVE | K(Fixed Type, Up: One-Touch) T(Spring Type, Up: One-Touch) L(Spring Type, Side: One-Touch) S(Direct-Mount Spring Type) | N(Nitrile Rubber) S(Silicon Rubber) | 4-10 | 4 | 10 |
4-20 | 20 | ||||
4-30 | 30 | ||||
5-10 | 5 | 10 | |||
5-20 | 20 | ||||
5-30 | 30 | ||||
6-10 | 6 | 10 | |||
6-20 | 20 | ||||
6-30 | 30 | ||||
8-20 | 8 | 20 | |||
8-30 | 30 |
![]() | ![]() | |
Width Across H1 | Width Across H2 | |
4-10 | 17 | 14 |
4-20 | ||
4-30 | ||
5-10 | ||
5-20 | ||
5-30 | ||
6-10 | ||
6-20 | ||
6-30 | ||
8-20 | ||
8-30 |
![]() | ![]() | ||
Width Across H1 | Width Across H2 | Maximum Spring Load (N) | |
4-10 | 17 | 12 | 7.0~12.6 |
4-20 | |||
4-30 | |||
5-10 | |||
5-20 | |||
5-30 | |||
6-10 | |||
6-20 | |||
6-30 | |||
8-20 | |||
8-30 |
![]() | ![]() | ||
Width Across H1 | Width Across H2 | Maximum Spring Load (N) | |
4-10 | 17 | 12 | 7.0~12.6 |
4-20 | |||
4-30 | |||
5-10 | |||
5-20 | |||
5-30 | |||
6-10 | |||
6-20 | |||
6-30 | |||
8-20 | |||
8-30 |
![]() | ![]() | ||
Width Across H1 | Width Across H2 | Maximum Spring Load (N) | |
4-10 | 17 | 12 | 7.0~12.6 |
4-20 | |||
4-30 | |||
5-10 | |||
5-20 | |||
5-30 | |||
6-10 | |||
6-20 | |||
6-30 | |||
8-20 | |||
8-30 |
Suction Cup Material | Nitrile Rubber | Silicon Rubber | |
Limit Temperature for High Temperature Use | 110℃ | 180℃ | |
Limit Temperature for Low Temperature Use | -30℃ | -50℃ | |
Weather Resistance | △ | ○ | |
Ozone Resistance | △ | ◎ | |
Acid Resistance | △ | ○ | |
Alkali Resistance | ○ | ◎ | |
Oil Resistance | (Gasoline·Light Oil) | ◎ | △ |
(Benzene·Toluene) | △ | △ | |
Surface Resistivity | - | - |
Part Number |
---|
E-MVEKN8-20 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Vacuum Outlet Port | Rubber Group Material | Environment | O.D. (d) (Ø) | Type | Width of Long Round Type Suction Cup (mm) | Length of Long Round Type Suction Cup (mm) | Buffer Type | Buffer Stroke | Vacuum Outlet Port Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,856.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | Standard | 8-20 | Suction cup with bracket set | 8 | 20 | Without spring buffer, anti-rotation | - | Top one-touch fitting |
Loading...
Part | ![]() | ![]() |
Bracket / Screw | Brass | Electroless Nickel Plating |
Suction Cup Material | ![]() | Color |
Nitrile Rubber | Shore A55 | Black |
Silicon Rubber | Milky |
Part Number | Suction Cup Dimension | ||||
![]() | ![]() | ![]() | ![]() | d1 | d2 |
E-VP | ET(Nitrile Rubber) ES(Silicon Rubber) | Unspecified (Direct Mounting) A(With Mounting Screws) | 4-10 | 8 | 10 |
4-20 | 15 | 20 | |||
4-30 | 20 | 30 | |||
5-10 | 8 | 10 | |||
5-20 | 15 | 20 | |||
5-30 | 20 | 30 | |||
6-10 | 8 | 10 | |||
6-20 | 15 | 20 | |||
6-30 | 30 | ||||
8-20 | 20 | ||||
8-30 | 30 |
Part Number | Dimension | ||||
![]() | ![]() | ![]() | ![]() | X | Y |
E-MVE | K(Fixed Type, Up: One-Touch) T(Spring Type, Up: One-Touch) L(Spring Type, Side: One-Touch) S(Direct-Mount Spring Type) | N(Nitrile Rubber) S(Silicon Rubber) | 4-10 | 4 | 10 |
4-20 | 20 | ||||
4-30 | 30 | ||||
5-10 | 5 | 10 | |||
5-20 | 20 | ||||
5-30 | 30 | ||||
6-10 | 6 | 10 | |||
6-20 | 20 | ||||
6-30 | 30 | ||||
8-20 | 8 | 20 | |||
8-30 | 30 |
![]() | ![]() | |
Width Across H1 | Width Across H2 | |
4-10 | 17 | 14 |
4-20 | ||
4-30 | ||
5-10 | ||
5-20 | ||
5-30 | ||
6-10 | ||
6-20 | ||
6-30 | ||
8-20 | ||
8-30 |
![]() | ![]() | ||
Width Across H1 | Width Across H2 | Maximum Spring Load (N) | |
4-10 | 17 | 12 | 7.0~12.6 |
4-20 | |||
4-30 | |||
5-10 | |||
5-20 | |||
5-30 | |||
6-10 | |||
6-20 | |||
6-30 | |||
8-20 | |||
8-30 |
![]() | ![]() | ||
Width Across H1 | Width Across H2 | Maximum Spring Load (N) | |
4-10 | 17 | 12 | 7.0~12.6 |
4-20 | |||
4-30 | |||
5-10 | |||
5-20 | |||
5-30 | |||
6-10 | |||
6-20 | |||
6-30 | |||
8-20 | |||
8-30 |
![]() | ![]() | ||
Width Across H1 | Width Across H2 | Maximum Spring Load (N) | |
4-10 | 17 | 12 | 7.0~12.6 |
4-20 | |||
4-30 | |||
5-10 | |||
5-20 | |||
5-30 | |||
6-10 | |||
6-20 | |||
6-30 | |||
8-20 | |||
8-30 |
Suction Cup Material | Nitrile Rubber | Silicon Rubber | |
Limit Temperature for High Temperature Use | 110℃ | 180℃ | |
Limit Temperature for Low Temperature Use | -30℃ | -50℃ | |
Weather Resistance | △ | ○ | |
Ozone Resistance | △ | ◎ | |
Acid Resistance | △ | ○ | |
Alkali Resistance | ○ | ◎ | |
Oil Resistance | (Gasoline·Light Oil) | ◎ | △ |
(Benzene·Toluene) | △ | △ | |
Surface Resistivity | - | - |
Pad Shape | Oval | Material | Rubber Group |
---|
Please check the type/dimensions/specifications of the part E-MVEKN8-20 in the Suction Cups MV Series Oval Type, Single Pad/Unit series.
Part Number |
---|
E-MVEKN5-10 |
E-MVEKN5-20 |
E-MVEKN5-30 |
E-MVEKN8-30 |
E-MVEKS4-10 |
E-MVEKS4-20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Vacuum Outlet Port | Rubber Group Material | Environment | O.D. (d) (Ø) | Type | Width of Long Round Type Suction Cup (mm) | Length of Long Round Type Suction Cup (mm) | Buffer Type | Buffer Stroke | Vacuum Outlet Port Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,729.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | Standard | 5-10 | Suction cup with bracket set | 5 | 10 | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
₹ 1,761.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | Standard | 5-20 | Suction cup with bracket set | 5 | 20 | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
₹ 1,793.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | Standard | 5-30 | Suction cup with bracket set | 5 | 30 | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
₹ 1,856.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | Standard | 8-30 | Suction cup with bracket set | 8 | 30 | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
₹ 1,729.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Silicon Rubber] Silicon Rubber | Static Diffusion | 4-10 | Suction cup with bracket set | 4 | 10 | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
₹ 1,761.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Silicon Rubber] Silicon Rubber | Static Diffusion | 4-20 | Suction cup with bracket set | 4 | 20 | Without spring buffer, anti-rotation | - | Top one-touch fitting |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy