(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Concealed Hinges Limit Type

Concealed Hinges Limit Type
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      128₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

[Type]•Concealed Hinge/Hidden Hinge
[Material]•Stainless Steel/SUS304•Steel/SPCC
[Surface Treatment]•Vibration Finishing•Baking Paint (Black)

Product Overview of Flat Hinges

Name: Economy Series Flat Hinges Limit Type
Feature: This product is a Flat Hinges with the limit function

Economy Series Limit Type Concealed Hinges

Product Features of Flat Hinges

The body of this Flat Hinges is made of steel or stainless steel, with black baking paint for steel and vibration finishing for stainless steel.

Specifications Overview of Flat Hinges

Type of Flat HingesFlat Hinges MaterialFlat Hinges Surface Treatment
E-HCL268SUS304Vibration Finishing
E-HCL268-BSPCCBaking Paint (Black)

Example Use of Flat Hinges

Flat Hinges
Economy Series Limit Type Concealed Flat Hinges Example of Use

Precautions of Flat Hinges

1. Before selection, consider whether the Flat Hinges size meets the requirements;
2. Pay attention to the product use environment and choose the appropriate material;

Related Products of Flat Hinges

Recommended product of Flat Hinges IRecommended product of Flat Hinges II 
Toggle Clamps Horizontal, Hold Down Pressure 300N, T-HandleEconomy series Metal magnetic catch Vertical fixed type 
Toggle Clamps Horizontal, Hold Down Pressure 300N, T-HandleEconomy series Metal magnetic catch Vertical fixed type 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-HCL268
E-HCL268-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 196.00

4 Piece(s) Available Same day 10

₹ 128.00

4 Piece(s) Available Same day 10

Loading...

  1. 1
Dimensional Drawing
Economy Series Concealed Hinges Waist Hole / Round Role Type
Specification Table
Part NumberMaterialSurface TreatmentRadial Load (kg)Axial Load (kg)Weight (g)
E-HCL268SUS304Vibration Finishing2850100
E-HCL268-BSPCCBaking Paint (Black)

Basic Information

Length(mm) 126 Width (W)(mm) 32 Main Body Type Concealed Hinge, Hidden Hinge

Frequently asked question (FAQ)

Question: What are the advantages of using this hinge?
Answer: This hinge is cheap and easy to operate. A variety of styles and materials is available for different usage scenarios.
Question: What are the precautions for using this hinge?
Answer: Please pay attention to whether the hinge size is suitable during installation. Check whether the hinge matches with the screw and fastener connected to it. And check whether the hinge material meets the requirements on usage environment.
X
whatsapp-qr whatsapp-icon