(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Concealed Hinges Waist Hole/Round Hole Type

Concealed Hinges Waist Hole/Round Hole Type
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      274₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

Product Overview of Flat Hinges

Name: Economy Series Flat Hinges Waist Hole/Round Hole Type
Feature: This product is a Flat Hinges with a waist hole for the movable hinge and a round hole for the static hinge.

Economy Series Concealed Hinges Waist Hole / Round Role Type

Product Features of Flat Hinges

The body of this Flat Hinges is made of steel or stainless steel, with baking paint or zinc plating available for the surface treatment of steel.

Specifications Overview of Flat Hinges

Type of Flat HingesFlat Hinges MaterialFlat Hinges Surface Treatment
E-HHS90SUS304-
E-HHG90-BSPCCBaking Paint (Black)
E-HHG90-SZinc Plating

Example Use of Flat Hinges

Flat Hinges
Economy Series Flat Hinges Waist Hole / Round Hole Type Example of Use

Precautions of Flat Hinges

1. Before selection, consider whether the Flat Hinges size meets the requirements;
2. Pay attention to the product use environment and choose the appropriate material;

Related Products of Flat Hinges

Recommended product of Flat Hinges IRecommended product of Flat Hinges II 
Toggle Clamps Horizontal, Hold Down Pressure 300N, T-HandleEconomy series Metal magnetic catch Vertical fixed type 
Toggle Clamps Horizontal, Hold Down Pressure 300N, T-HandleEconomy series Metal magnetic catch Vertical fixed type 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-HHG90-B
E-HHG90-S
E-HHS90
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 316.62

4 Piece(s) Available Same day 10

₹ 274.07

4 Piece(s) Available Same day 10

₹ 373.72

4 Piece(s) Available Same day 10
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

Loading...

  1. 1
Dimensional Drawing
Economy Series Concealed Hinges Waist Hole / Round Role Type
Specification Table
Part NumberMaterialSurface TreatmentRadial Load (kg)Axial Load (kg)Mass (g)
E-HHS90SUS304-51100138
E-HHG90-BSPCCBaking Paint (Black)
E-HHG90-SZinc Plating

Basic Information

Length(mm) 108 Main Body Type Detachable Hinges

Frequently asked question (FAQ)

Question: What are the advantages of using this hinge?
Answer: This hinge is cheap and easy to operate. A variety of styles and materials is available for different usage scenarios.
Question: What are the precautions for using this hinge?
Answer: Please pay attention to whether the hinge size is suitable during installation. Check whether the hinge matches with the screw and fastener connected to it. And check whether the hinge material meets the requirements on usage environment.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language