(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Concealed Hinges Round Hole

Concealed Hinges Round Hole
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      301₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

Economy Series Flat hinge
[Hinge type] Concealed type
[Material] Stainless Steel/SUS304, Steel/SPCC
[Surface treatment] Not Provided, Baking Paint (Black), Zinc Plating
[Mounting Hole] Round hole

Product Overview of Flat Hinges

Name: Economy Series Flat Hinges Round Hole
Feature: This product is a Flat Hinges with round holes on both the movable hinge and the static hinge.

Economy Series Concealed Hinges Round Hole

Product Features of Flat Hinges

The body of this Flat Hinges is made of SPCC or SUS304, where SPCC surface can be baking painted or zinc plated.

Specifications Overview of Flat Hinges

Type of Flat HingesFlat Hinges MaterialFlat Hinges Surface Treatment
E-HNS90SUS304-
E-HNG90-BSPCCBaking Paint (Black)
E-HNG90-SZinc Plating

Example Use of Flat Hinges

Flat Hinges
Economy Series Flat Hinges Round Hole Example of Use

Precautions of Flat Hinges

1. Before selection, consider whether the Flat Hinges size meets the requirements;
2. Pay attention to the product use environment and choose the appropriate material;

Related Products of Flat Hinges

Recommended product of Flat Hinges IRecommended product of Flat Hinges II 
Toggle Clamps Horizontal, Hold Down Pressure 300N, T-HandleEconomy series Metal magnetic catch Vertical fixed type 
Toggle Clamps Horizontal, Hold Down Pressure 300N, T-HandleEconomy series Metal magnetic catch Vertical fixed type 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-HNG90-B
E-HNG90-S
E-HNS90
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 316.62

4 Piece(s) Available Same day 10

₹ 301.07

4 Piece(s) Available Same day 10

₹ 373.72

4 Piece(s) Available Same day 10

Loading...

  1. 1
Dimensional Drawing
Economy series Detachable Hinges With Spring Dimensional Drawing
Specification Table
Part NumberMaterialSurface TreatmentRadial Load (kg)Axial Load (kg)Mass (g)
E-HNS90SUS304-51100138
E-HNG90-BSPCCBaking Paint (Black)
E-HNG90-SZinc Plating

Basic Information

Length(mm) 108 Main Body Type Detachable Hinges Number of Holes 2

Frequently asked question (FAQ)

Question: What are the advantages of using this hinge?
Answer: This hinge is cheap and easy to operate. A variety of styles and materials is available for different usage scenarios.
Question: What are the precautions for using this hinge?
Answer: Please pay attention to whether the hinge size is suitable during installation. Check whether the hinge matches with the screw and fastener connected to it. And check whether the hinge material meets the requirements on usage environment.
X
whatsapp-qr whatsapp-icon