(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Closed Loop Stepper Motors 57 Series (Part Number)

Closed Loop Stepper Motors 57 Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,776₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Overview of Stepping Motors

MISUMI Economy Series Closed-Loop Stepping Motors, 57 Series
 

Product Features of Stepping Motors

Product Features

Dimensional Drawing of Stepping Motors

● Motor Dimensional Drawing of Stepping Motors
Dimensional Drawing
● Driver Dimensional Drawing of Stepping Motors
Driver Dimensional Drawing

Specification Table of Stepping Motors

Ordering Example
 
Package ModelSeriesHolding Torque
(N·m)
Body Length
L (mm)
Rated Current
(A)
Resistance/Phase
(Ω)
Inductance/Phase
(mH)
Moment of Inertia
(g.cm²)
Power Voltage
(V)
SubdivisionEncoder Cable
E-57ESTM01+EDR57A+3571.276±250.30.95310VDC:
24-80
800-51200E-ECABLE3M (3m)
E-57ESTM01+EDR57A+5E-ECABLE5M (5m)
E-57ESTM02+EDR57A+3296±20.431.45500E-ECABLE3M (3m)
E-57ESTM02+EDR57A+5E-ECABLE5M (5m)

Example Use of Stepping Motors

Applications of the Stepping Motors in the medical industry
 
Example of use of stepper motor
Example of use of stepper motor

Precautions of Stepping Motors

Note
1. The driver and the motor are matched one-on-one, requiring no current setting.
2. Stepping Motors, The subdivision can only adjust the smoothness of rotation, rather than increase the precision.
3. The Stepping Motors needs to be used with the stepper driver, and cannot be directly connected to the power supply.
4. The closed-loop Stepping Motors can be used only when the encoder wire is connected.
5. The motor wiring must be performed in strict accordance with the drawing at the back of the motor.

Related Products of Stepping Motors

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-57ESTM01+EDR57A+3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType Details Step Angle
(°)
Holding Torque
(N·m)
Backlash
(°)
Applicable Driver Moment of Inertia
(g.cm²)
Driver Power Voltage
(v)
Subdivision Accessories Resistance/Phase
(Ω)
Inductance/Phase
(mH)

₹ 8,077.00

1 Piece(s) Available 8 Day(s) Set (Motor + Driver)1.8°1.276±2-310VDC:24-80800-51200Including motor+driver+3m encoder cable0.30.95

Loading...

  1. 1
Dimensional Drawing
Motor
Dimensional Drawing
Driver
Driver Dimensional Drawing
Specification Table
Ordering Example
 
Package ModelSeriesHolding Torque
(N·m)
Body Length
L (mm)
Rated Current
(A)
Resistance/Phase
(Ω)
Inductance/Phase
(mH)
Moment of Inertia
(g.cm²)
Power Voltage
(V)
SubdivisionEncoder Cable
E-57ESTM01+EDR57A+3571.276±250.30.95310VDC:
24-80
800-51200E-ECABLE3M (3m)
E-57ESTM01+EDR57A+5E-ECABLE5M (5m)
E-57ESTM02+EDR57A+3296±20.431.45500E-ECABLE3M (3m)
E-57ESTM02+EDR57A+5E-ECABLE5M (5m)

Please check the type/dimensions/specifications of the part E-57ESTM01+EDR57A+3 in the Closed Loop Stepper Motors 57 Series series.

Frequently asked question (FAQ)

Question: How to set the current of the closed-loop stepper motor?
Answer: MISUMI economy series closed-loop stepper motor and driver are paired one-on-one, without the need for additional current settings.
Question: How to choose the encoder cable for the closed-loop stepper motor?
Answer: MISUMI economy series closed-loop motors can be purchased by model combinations, including motor+driver+encoder cable.

Product variants

Part Number
E-57ESTM01
E-57ESTM01+EDR57A+5
E-57ESTM02
E-57ESTM02+EDR57A+3
E-57ESTM02+EDR57A+5
E-EDR57A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Details Step Angle
(°)
Holding Torque
(N·m)
Backlash
(°)
Applicable Driver Moment of Inertia
(g.cm²)
Driver Power Voltage
(v)
Subdivision Accessories Resistance/Phase
(Ω)
Inductance/Phase
(mH)

₹ 3,883.00

1 Piece(s)Available 8 Day(s) Motor Only1.8°1.276±2E-EDR57A310---0.30.95

₹ 8,306.00

1 Piece(s)Available 8 Day(s) Set (Motor + Driver)1.8°1.276±2-310VDC:24-80800-51200Including motor+driver+5m encoder cable0.30.95

₹ 4,310.00

1 Piece(s)Available 8 Day(s) Motor Only1.8°296±2E-EDR57A500---0.431.45

₹ 8,504.00

1 Piece(s)Available 8 Day(s) Set (Motor + Driver)1.8°296±2-500VDC:24-80800-51200Including motor+driver+3m encoder cable0.431.45

₹ 8,733.00

1 Piece(s)Available 8 Day(s) Set (Motor + Driver)1.8°296±2-500VDC:24-80800-51200Including motor+driver+5m encoder cable0.431.45

₹ 3,776.00

1 Piece(s)Available 8 Day(s) Single Driver-----VDC:24-80800-51200---
X
whatsapp-qr whatsapp-icon