(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Tubes

Air Tubes

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Economy
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      222₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


Product Overview
MISUMI self-developed PU air pipe products, available in four colors: black, transparent, orange, and blue.
Products with outer diameter 4 mm to 12 mm are available, with guaranteed wall thickness, good pressure resistance, and sealing.
Part NumberLength (m)ColorInternal DiameterTolerance of outer diameterMinimum bending radius
(mm)
Rupture pressure
(MPa)
Maximum operating pressure
(MPa)
TypeOuter Diameter
MET410, 50B(Black)
C(Transparent)
BL(Blue)
OR(Orange)
2.5±0.1103.00.8
64.0±0.1153.0
85.5±0.1203.0
106.5±0.15272.6
128.0±0.15352.6
 
Product Drawing 1Product Drawing 2

Product Feature
【Features】
・MISUMI's own brand products, the quality is assured, and the one-year warranty is safe and secure
・PU air pipe identification, specification information, length, batch information is complete, and the quality is guaranteed
・Standard PU high-quality material, ensuring good pressure resistance and sealing performance, preventing air leakage
 
Product Drawing 3Product Drawing 4
Specifications Overview
General specifications in the market, complete outer diameters of 4mm, 6mm, 8mm, 10mm and 12mm, available in four colors: black, transparent, orange and blue.
 
Product Drawing 5Product Drawing 6

Example of Use
Widely used in various industries, processing equipment, production lines, fixtures and so on

Example of Use

Precautions
TypeCommon
Applicable FluidAirVaccum
Operating Temperature Range-5 to 60℃ (No freezing)
Rupture pressure3.0MPa-
Maximum operating pressure0.8MPa-
Operating Vacuum Pressure--100kPa
Features· Smaller bending radius than nylon tube.
· Excellent flexibility.
· Mechanical strength, especially abrasion resistance is particularly excellent.
Dimensional Drawing
PU material air pipe outer diameter 4mm to 12mm, available in 4 colors: black, transparent, blue, orange.
Part NumberLength (m)ColorInternal DiameterTolerance of outer diameterMinimum bending radius
(mm)
Rupture pressure
(MPa)
Maximum operating pressure
(MPa)
TypeOuter Diameter
MET410, 50B(Black)
C(Transparent)
BL(Blue)
OR(Orange)
2.5±0.1103.00.8
64.0±0.1153.0
85.5±0.1203.0
106.5±0.15272.6
128.0±0.15352.6

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
MET4-10-B
MET4-10-BL
MET4-10-C
MET4-10-OR
MET4-50-B
MET4-50-BL
MET4-50-C
MET4-50-OR
MET6-10-B
MET6-10-BL
MET6-10-C
MET6-10-OR
MET6-50-B
MET6-50-BL
MET6-50-C
MET6-50-OR
MET8-10-B
MET8-10-BL
MET8-10-C
MET8-10-OR
MET8-50-B
MET8-50-BL
MET8-50-C
MET8-50-OR
MET10-10-B
MET10-10-BL
MET10-10-C
MET10-10-OR
MET10-50-B
MET10-50-BL
MET10-50-C
MET10-50-OR
MET12-10-B
MET12-10-BL
MET12-10-C
MET12-10-OR
MET12-50-B
MET12-50-BL
MET12-50-C
MET12-50-OR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter Dia. D
(Ø)
Inner Dia. d
(Ø)
Color O.D. [Distinction] I.D. [Distinction] Minimum Bending Radius
(mm)
Operating Pressure Range (when using air)
(MPa)
Length M
(m)

₹ 226.00

1 Piece(s) Available Same day 42.5[Black] Black~4~310~0.810

₹ 226.00

1 Piece(s) Available Same day 42.5[Blue] Blue~4~310~0.810

₹ 226.00

1 Piece(s) Available Same day 42.5[Transparent (including non-white colors)] Transparent~4~310~0.810

₹ 226.00

1 Piece(s) Available Same day 42.5Orange~4~310~0.810

₹ 1,126.00

1 Piece(s) Available Same day 42.5[Black] Black~4~310~0.850

₹ 1,040.00

1 Piece(s) Available Same day 42.5[Blue] Blue~4~310~0.850

₹ 1,126.00

1 Piece(s) Available Same day 42.5[Transparent (including non-white colors)] Transparent~4~310~0.850

₹ 1,126.00

1 Piece(s) Available Same day 42.5Orange~4~310~0.850

₹ 379.00

1 Piece(s) Available Same day 64[Black] Black~6~415~0.810

₹ 262.00

1 Piece(s) Available Same day 64[Blue] Blue~6~415~0.810

₹ 222.00

1 Piece(s) Available Same day 64[Transparent (including non-white colors)] Transparent~6~415~0.810

₹ 416.00

1 Piece(s) Available Same day 64Orange~6~415~0.810

₹ 1,107.00

1 Piece(s) Available Same day 64[Black] Black~6~415~0.850

₹ 1,107.00

1 Piece(s) Available Same day 64[Blue] Blue~6~415~0.850

₹ 1,961.00

1 Piece(s) Available Same day 64[Transparent (including non-white colors)] Transparent~6~415~0.850

₹ 2,076.00

1 Piece(s) Available Same day 64Orange~6~415~0.850

₹ 652.00

1 Piece(s) Available Same day 85.5[Black] Black~8~620~0.810

₹ 471.00

1 Piece(s) Available Same day 85.5[Blue] Blue~8~620null~0.810

₹ 648.00

1 Piece(s) Available Same day 85.5[Transparent (including non-white colors)] Transparent~8~620~0.810

₹ 737.00

1 Piece(s) Available Same day 85.5Orange~8~620~0.810

₹ 1,913.00

1 Piece(s) Available Same day 85.5[Black] Black~8~620~0.850

₹ 2,925.00

1 Piece(s) Available Same day 85.5[Blue] Blue~8~620~0.850

₹ 2,692.00

1 Piece(s) Available Same day 85.5[Transparent (including non-white colors)] Transparent~8~620~0.850

₹ 3,682.00

1 Piece(s) Available Same day 85.5Orange~8~620~0.850

₹ 1,205.00

1 Piece(s) Available Same day 106.5[Black] Black~10~727~0.810

₹ 1,196.00

1 Piece(s) Available Same day 106.5[Blue] Blue~10~727~0.810

₹ 1,205.00

1 Piece(s) Available Same day 106.5[Transparent (including non-white colors)] Transparent~10~727~0.810

₹ 1,188.00

1 Piece(s) Available Same day 106.5Orange~10~727~0.810

₹ 5,108.00

1 Piece(s) Available Same day 106.5[Black] Black~10~727~0.850

₹ 2,925.00

1 Piece(s) Available Same day 106.5[Blue] Blue~10~727~0.850

₹ 5,445.00

1 Piece(s) Available Same day 106.5[Transparent (including non-white colors)] Transparent~10~727~0.850

₹ 5,605.00

1 Piece(s) Available Same day 106.5Orange~10~727~0.850

₹ 1,638.00

1 Piece(s) Available Same day 128[Black] Black~15~835~0.810

₹ 1,637.00

1 Piece(s) Available Same day 128[Blue] Blue~15~835~0.810

₹ 1,638.00

1 Piece(s) Available Same day 128[Transparent (including non-white colors)] Transparent~15~835~0.810

₹ 1,638.00

1 Piece(s) Available Same day 128Orange~15~835~0.810

₹ 8,190.00

1 Piece(s) Available Same day 128[Black] Black~15~835~0.850

₹ 3,971.00

1 Piece(s) Available Same day 128[Blue] Blue~15~835~0.850

₹ 8,190.00

1 Piece(s) Available Same day 128[Transparent (including non-white colors)] Transparent~15~835~0.850

₹ 7,416.00

1 Piece(s) Available Same day 128Orange~15~835~0.850

Loading...

  1. 1

Basic Information

Material Urethane Applicable Fluid Air Type Straight
Operating Environment Abrasion Resistance Cutting Service Usage No Material, Urethane Polyurethane
Number of Core(Core) 1 Operating Temperature Range (when using air)(°C) -5::60

Frequently asked question (FAQ)

Question: Can you introduce the materials and operating environment for products of MISUMI air pipe?
Answer: MISUMI economy series air pipe is a self-developed product made of PU (polyurethane). The material is pure and reliable, with the operating environment of (-5 to 60) ℃, the maximum pressure resistance of 0.8MPa and the rupture pressure of 3MPa. Refer to the basic information of the product for details.
Question: What are the features of MISUMI air pipe products?
Answer: MISUMI economy series PU air pipe is a self-developed product with four colors, including black, transparent, blue and orange. Its material, production, quality and sales are kept under strict control. Manufactured by China's domestic professional manufacturers, cheap, quality assured, shipped on the same day.
X
whatsapp-qr whatsapp-icon