(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
■L Dimension Selectable / F Dimension Fixed
■L/F Configurable
Type | D Tolerance | Body Material | Cleaning Method | |||||
L dimension selectable / F dimension fixed | L, F Configurable | [M] Material | Strength Class | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
SL-LSMSB | SL-FSMSB | e9 | SUS304 Equivalent | Degreasing | General environment | Anti-rust packing | General environment | |
SH-LSMSB | SH-FSMSB | A2−50 | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
SHD-LSMSB | SHD-FSMSB | Electrolytic polishing + precision cleaning | ||||||
SL-LSMSBG | SL-FSMSBG | g6 | SUS304 Equivalent | Degreasing | General environment | Anti-rust packing | General environment | |
SH-LSMSBG | SH-FSMSBG | A2−50 | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
SHD-LSMSBG | SHD-FSMSBG | Electrolytic polishing + precision cleaning | ||||||
SL-LSMSBH | SL-FSMSBH | h7 | SUS304 Equivalent | Degreasing | General environment | Anti-rust packing | General environment | |
SH-LSMSBH | SH-FSMSBH | A2−50 | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
SHD-LSMSBH | SHD-FSMSBH | Electrolytic polishing + precision cleaning |
Part Number | — | L |
SL-LSMSBG4 | — | 20 |
Part Number | — | L | — | F |
SH-FSMSB4.5 | — | 30.5 | — | 4 |
Part Number | L | F | L + F Machining Conditions | D Tolerance | A | B | C | E | M × P | T | |||
Type | D | 0.1 mm Increments | 1 mm Increments | e9 | g6 | h7 | |||||||
e9 SL-FSMSB SH-FSMSB SHD-FSMSB g6 SL-FSMSBG SH-FSMSBG SHD-FSMSBG h7 SL-FSMSBH SH-FSMSBH SHD-FSMSBH | 4 | 10 to 40 | M ≤ F ≤ M × 3 | L+F ≤ 45 | −0.020 | −0.004 | 0 | 6.5 | 2.5 | 1.6 | 2 | 2.5 × 0.45 | 4.5 |
−0.050 | −0.012 | −0.012 | |||||||||||
4.5 | 10 to 40 | L+F ≤ 46 | −0.020 | −0.004 | 0 | 7 | 2.5 | 1.6 | 2 | 3 × 0.5 | 5.0 | ||
−0.050 | −0.012 | −0.012 | |||||||||||
5 | 10 to 40 | L+F ≤ 46 | −0.020 | −0.004 | 0 | 8 | 2.5 | 1.6 | 2 | 3 × 0.5 | 5.5 | ||
−0.050 | −0.012 | −0.012 | |||||||||||
5.5 | 10 to 40 | L+F ≤ 47 | −0.020 | −0.004 | 0 | 9 | 3 | 2.2 | 2.5 | 4 × 0.7 | 6.0 | ||
−0.050 | −0.012 | −0.012 | |||||||||||
6 | 10 to 40 | L+F ≤ 47 | −0.020 | −0.004 | 0 | 9 | 3 | 2 | 2.5 | 4 × 0.7 | 6.5 | ||
−0.050 | −0.012 | −0.012 | |||||||||||
6.5 | 10 to 50 | L+F ≤ 59 | −0.025 | −0.005 | 0 | 10 | 4 | 2.5 | 3 | 5 × 0.8 | 7.0 | ||
−0.061 | −0.014 | −0.015 | |||||||||||
8 | 10 to 60 | L+F ≤ 70 | −0.025 | −0.005 | 0 | 13 | 5 | 3 | 4 | 6 × 1.0 | 8.7 | ||
−0.061 | −0.014 | −0.015 | |||||||||||
10 | 10 to 60 | L+F ≤ 72 | −0.025 | −0.005 | 0 | 16 | 6 | 4 | 5 | 8 × 1.25 | 10.8 | ||
−0.061 | −0.014 | −0.015 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SL-LSMSBG5.5-10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Basic Shape | Pitch (mm) | Application | Cleaning Method | D Part Dia. (Ø) | Thread Length F (mm) | Shaft Dia. Tolerance | F (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 804.47 | 1 Piece(s) | Available | 10 Day(s) or more | 4 | 10 | [Shoulder, Stepped] Stripper Bolt | 0.7 | Standard | Degreasing | 5.5 | 6 | -0.012 to -0.004 | - |
Loading...
Environmentally friendly | RoHS Compliant (10 Substances) | Characteristics/Applications | Clean Washed | Detailed Shape | Low Head |
---|---|---|---|---|---|
Mounting Hole Shape | Hex Socket | Material | SUS304 | Surface Treatment | Not Provided |
Thread Type | Metric, Coarse | Sales Unit | Low Quantity (Available beginning with 1 pc.) | Strength Class (Stainless Steel) | A2-50 |
Material Certificate | Available |
Please check the type/dimensions/specifications of the part SL-LSMSBG5.5-10 in the [Clean & Pack] Low Head Shoulder Screw series.
Part Number |
---|
SH-LSMSB10-25 |
SH-LSMSB10-30 |
SH-LSMSB10-35 |
SL-LSMSBG5.5-15 |
SL-LSMSBG5.5-20 |
SL-LSMSBG5.5-25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Basic Shape | Pitch (mm) | Application | Cleaning Method | D Part Dia. (Ø) | Thread Length F (mm) | Shaft Dia. Tolerance | F (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 938.55 | 1 Piece(s) | Available | 10 Day(s) or more | 8 | 25 | [Shoulder, Stepped] Shoulder Bolt | 1.25 | Standard / For Clean Environment | Precision Cleaning | 10 | 12 | -0.061 to -0.025 | - | |
₹ 938.55 | 1 Piece(s) | Available | 10 Day(s) or more | 8 | 30 | [Shoulder, Stepped] Shoulder Bolt | 1.25 | Standard / For Clean Environment | Precision Cleaning | 10 | 12 | -0.061 to -0.025 | - | |
₹ 938.55 | 1 Piece(s) | Available | 10 Day(s) or more | 8 | 35 | [Shoulder, Stepped] Shoulder Bolt | 1.25 | Standard / For Clean Environment | Precision Cleaning | 10 | 12 | -0.061 to -0.025 | - | |
₹ 804.47 | 1 Piece(s) | Available | 10 Day(s) or more | 4 | 15 | [Shoulder, Stepped] Stripper Bolt | 0.7 | Standard | Degreasing | 5.5 | 6 | -0.012 to -0.004 | - | |
₹ 804.47 | 1 Piece(s) | Available | 10 Day(s) or more | 4 | 20 | [Shoulder, Stepped] Stripper Bolt | 0.7 | Standard | Degreasing | 5.5 | 6 | -0.012 to -0.004 | - | |
₹ 804.47 | 1 Piece(s) | Available | 10 Day(s) or more | 4 | 25 | [Shoulder, Stepped] Stripper Bolt | 0.7 | Standard | Degreasing | 5.5 | 6 | -0.012 to -0.004 | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy