(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
■L Dimension Selectable / F Dimension Fixed
■L/F Configurable
Type | D Tolerance | Body Material | Cleaning Method | |||||
L dimension selectable / F dimension fixed | L, F Configurable | [M] Material | Strength Class | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
SL-LSMSB | SL-FSMSB | e9 | SUS304 Equivalent | Degreasing | General environment | Anti-rust packing | General environment | |
SH-LSMSB | SH-FSMSB | A2−50 | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
SHD-LSMSB | SHD-FSMSB | Electrolytic polishing + precision cleaning | ||||||
SL-LSMSBG | SL-FSMSBG | g6 | SUS304 Equivalent | Degreasing | General environment | Anti-rust packing | General environment | |
SH-LSMSBG | SH-FSMSBG | A2−50 | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
SHD-LSMSBG | SHD-FSMSBG | Electrolytic polishing + precision cleaning | ||||||
SL-LSMSBH | SL-FSMSBH | h7 | SUS304 Equivalent | Degreasing | General environment | Anti-rust packing | General environment | |
SH-LSMSBH | SH-FSMSBH | A2−50 | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
SHD-LSMSBH | SHD-FSMSBH | Electrolytic polishing + precision cleaning |
Part Number | — | L |
SL-LSMSBG4 | — | 20 |
Part Number | — | L | — | F |
SH-FSMSB4.5 | — | 30.5 | — | 4 |
Part Number | L | F | L + F Machining Conditions | D Tolerance | A | B | C | E | M × P | T | |||
Type | D | 0.1 mm Increments | 1 mm Increments | e9 | g6 | h7 | |||||||
e9 SL-FSMSB SH-FSMSB SHD-FSMSB g6 SL-FSMSBG SH-FSMSBG SHD-FSMSBG h7 SL-FSMSBH SH-FSMSBH SHD-FSMSBH | 4 | 10 to 40 | M ≤ F ≤ M × 3 | L+F ≤ 45 | −0.020 | −0.004 | 0 | 6.5 | 2.5 | 1.6 | 2 | 2.5 × 0.45 | 4.5 |
−0.050 | −0.012 | −0.012 | |||||||||||
4.5 | 10 to 40 | L+F ≤ 46 | −0.020 | −0.004 | 0 | 7 | 2.5 | 1.6 | 2 | 3 × 0.5 | 5.0 | ||
−0.050 | −0.012 | −0.012 | |||||||||||
5 | 10 to 40 | L+F ≤ 46 | −0.020 | −0.004 | 0 | 8 | 2.5 | 1.6 | 2 | 3 × 0.5 | 5.5 | ||
−0.050 | −0.012 | −0.012 | |||||||||||
5.5 | 10 to 40 | L+F ≤ 47 | −0.020 | −0.004 | 0 | 9 | 3 | 2.2 | 2.5 | 4 × 0.7 | 6.0 | ||
−0.050 | −0.012 | −0.012 | |||||||||||
6 | 10 to 40 | L+F ≤ 47 | −0.020 | −0.004 | 0 | 9 | 3 | 2 | 2.5 | 4 × 0.7 | 6.5 | ||
−0.050 | −0.012 | −0.012 | |||||||||||
6.5 | 10 to 50 | L+F ≤ 59 | −0.025 | −0.005 | 0 | 10 | 4 | 2.5 | 3 | 5 × 0.8 | 7.0 | ||
−0.061 | −0.014 | −0.015 | |||||||||||
8 | 10 to 60 | L+F ≤ 70 | −0.025 | −0.005 | 0 | 13 | 5 | 3 | 4 | 6 × 1.0 | 8.7 | ||
−0.061 | −0.014 | −0.015 | |||||||||||
10 | 10 to 60 | L+F ≤ 72 | −0.025 | −0.005 | 0 | 16 | 6 | 4 | 5 | 8 × 1.25 | 10.8 | ||
−0.061 | −0.014 | −0.015 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SL-LSMSBG4.5-15 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Basic Shape | Pitch (mm) | Application | Cleaning Method | D Part Dia. (Ø) | Thread Length F (mm) | Shaft Dia. Tolerance | F (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 777.65 | 1 Piece(s) | Available | 10 Day(s) or more | 3 | 15 | [Shoulder, Stepped] Stripper Bolt | 0.5 | Standard | Degreasing | 4.5 | 6 | -0.012 to -0.004 | - |
Loading...
Environmentally friendly | RoHS Compliant (10 Substances) | Characteristics/Applications | Clean Washed | Detailed Shape | Low Head |
---|---|---|---|---|---|
Mounting Hole Shape | Hex Socket | Material | SUS304 | Surface Treatment | Not Provided |
Thread Type | Metric, Coarse | Sales Unit | Low Quantity (Available beginning with 1 pc.) | Strength Class (Stainless Steel) | A2-50 |
Material Certificate | Available |
Please check the type/dimensions/specifications of the part SL-LSMSBG4.5-15 in the [Clean & Pack] Low Head Shoulder Screw series.
Part Number |
---|
SH-LSMSB10-25 |
SH-LSMSB10-30 |
SH-LSMSB10-35 |
SL-LSMSBG4.5-20 |
SL-LSMSBG5-10 |
SL-LSMSBG5-15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Basic Shape | Pitch (mm) | Application | Cleaning Method | D Part Dia. (Ø) | Thread Length F (mm) | Shaft Dia. Tolerance | F (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 938.55 | 1 Piece(s) | Available | 10 Day(s) or more | 8 | 25 | [Shoulder, Stepped] Shoulder Bolt | 1.25 | Standard / For Clean Environment | Precision Cleaning | 10 | 12 | -0.061 to -0.025 | - | |
₹ 938.55 | 1 Piece(s) | Available | 10 Day(s) or more | 8 | 30 | [Shoulder, Stepped] Shoulder Bolt | 1.25 | Standard / For Clean Environment | Precision Cleaning | 10 | 12 | -0.061 to -0.025 | - | |
₹ 938.55 | 1 Piece(s) | Available | 10 Day(s) or more | 8 | 35 | [Shoulder, Stepped] Shoulder Bolt | 1.25 | Standard / For Clean Environment | Precision Cleaning | 10 | 12 | -0.061 to -0.025 | - | |
₹ 777.65 | 1 Piece(s) | Available | 10 Day(s) or more | 3 | 20 | [Shoulder, Stepped] Stripper Bolt | 0.5 | Standard | Degreasing | 4.5 | 6 | -0.012 to -0.004 | - | |
₹ 817.88 | 1 Piece(s) | Available | 10 Day(s) or more | 3 | 10 | [Shoulder, Stepped] Stripper Bolt | 0.5 | Standard | Degreasing | 5 | 6 | -0.012 to -0.004 | - | |
₹ 817.88 | 1 Piece(s) | Available | 10 Day(s) or more | 3 | 15 | [Shoulder, Stepped] Stripper Bolt | 0.5 | Standard | Degreasing | 5 | 6 | -0.012 to -0.004 | - |