(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Eccentric Bearing Lock Nuts

Eccentric Bearing Lock Nuts
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,077₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

Economy Eccentric Bearing Lock Nuts

Eccentric Corrosion-Resistant Durable

- The Economy Series Eccentric Bearing Lock Nuts deliver reliable performance at a more affordable price.

- Available in thread sizes to cater to a variety of needs.

- Made from durable materials, offering strength and resilience under demanding conditions.

- The protective coating ensures superior resistance to corrosion and wear.

- Ideal for automation systems, simplifying installation and improving reliability.

Economy Nickel-Plated Steel Round Post
MISUMI Economy Logo

MISUMI Standard
MISUMI Standard

Cheaper Price
Cheaper Price

Product Variety
Product Variety

3D CAD
3D CAD Support

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-ELN10
E-ELN12
E-ELN15
E-ELN17
E-ELN20
E-ELN25
E-ELN30
E-ELN35
E-ELN40
E-ELN45
E-ELN50
E-ELNS10
E-ELNS12
E-ELNS15
E-ELNS17
E-ELNS20
E-ELNS25
E-ELNS30
E-ELNS35
E-ELNS40
E-ELNS45
E-ELNS50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M Material Surface Treatment Detail

₹ 1,077.00

1 Piece(s) Available Same day M10×0.75S45C EquivalentFerroferric Oxide Protective Film

₹ 1,165.00

1 Piece(s) Available Same day M12×1.0S45C EquivalentFerroferric Oxide Protective Film

₹ 1,194.00

1 Piece(s) Available Same day M15×1.0S45C EquivalentFerroferric Oxide Protective Film

₹ 1,254.00

1 Piece(s) Available Same day M17×1.0S45C EquivalentFerroferric Oxide Protective Film

₹ 1,309.00

1 Piece(s) Available Same day M20×1.0S45C EquivalentFerroferric Oxide Protective Film

₹ 1,330.00

1 Piece(s) Available Same day M25×1.5S45C EquivalentFerroferric Oxide Protective Film

₹ 1,330.00

1 Piece(s) Available Same day M30×1.5S45C EquivalentFerroferric Oxide Protective Film

₹ 1,748.00

1 Piece(s) Available Same day M35×1.5S45C EquivalentFerroferric Oxide Protective Film

₹ 1,793.00

1 Piece(s) Available Same day M40×1.5S45C EquivalentFerroferric Oxide Protective Film

₹ 1,972.00

1 Piece(s) Available Same day M45×1.5S45C EquivalentFerroferric Oxide Protective Film

₹ 2,067.00

1 Piece(s) Available Same day M50×1.5S45C EquivalentFerroferric Oxide Protective Film

₹ 1,138.00

1 Piece(s) Available Same day M10×0.75SUS304 EquivalentNot Provided

₹ 1,219.00

1 Piece(s) Available Same day M12×1.0SUS304 EquivalentNot Provided

₹ 1,244.00

1 Piece(s) Available Same day M15×1.0SUS304 EquivalentNot Provided

₹ 1,308.00

1 Piece(s) Available Same day M17×1.0SUS304 EquivalentNot Provided

₹ 1,497.00

1 Piece(s) Available Same day M20×1.0SUS304 EquivalentNot Provided

₹ 1,643.00

1 Piece(s) Available Same day M25×1.5SUS304 EquivalentNot Provided

₹ 1,936.00

1 Piece(s) Available Same day M30×1.5SUS304 EquivalentNot Provided

₹ 2,122.00

1 Piece(s) Available Same day M35×1.5SUS304 EquivalentNot Provided

₹ 2,412.00

1 Piece(s) Available Same day M40×1.5SUS304 EquivalentNot Provided

₹ 2,824.00

1 Piece(s) Available Same day M45×1.5SUS304 EquivalentNot Provided

₹ 3,104.00

1 Piece(s) Available Same day M50×1.5SUS304 EquivalentNot Provided
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M Material Surface Treatment Detail

Loading...

  1. 1

Basic Information

Type Lock Nut Shape Round Shape Screw Type Metric (Fine) Thread

Frequently asked question (FAQ)

Question: What are the precautions for maximizing performance?
Answer: To maximize performance, please chamfer the front end of the threaded part and leave more than 2 pitches on the threaded part of the male thread.
Question: Precautions when fixing
Answer: In order to ensure the maximum effect of the lock nut, please expose at least 2 inches of the threaded part when fixing. Standard type lock nut is a round nut, with four small slots around its outer perimeter, which can be tightened on the stud body using a crescent wrench. The lock nut should be equipped with a shaft washer, which allows the small slot on the stud body to be fixed relative to its peripheral small slot, preventing its loosening.
Question: What are the advantages of the precision compact nut?
Answer: Installation is easy because no shaft keyway machining or toothed washer is required.
Fine tuning is available for easy torque management.
No need to machine the shaft keyway.
Improved rotation balance of the shaft.
X
whatsapp-qr whatsapp-icon
Close

Comparison list