(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Precision Bearing Lock Nuts Compact

Precision Bearing Lock Nuts Compact
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,064₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-PSLN8
E-PSLN10
E-PSLN12
E-PSLN15
E-PSLN17
E-PSLN20
E-PSLN25
E-PSLN30
E-PSLN35
E-PSLN40
E-PSLN45
E-PSLN50
E-PSLNS8
E-PSLNS10
E-PSLNS12
E-PSLNS15
E-PSLNS17
E-PSLNS20
E-PSLNS25
E-PSLNS30
E-PSLNS35
E-PSLNS40
E-PSLNS45
E-PSLNS50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M Material Surface Treatment Detail

₹ 1,064.00

1 Piece(s) Available Same day M8×0.75S45CFerroferric Oxide Protective Film

₹ 1,064.00

1 Piece(s) Available Same day M10×0.75S45CFerroferric Oxide Protective Film

₹ 1,064.00

1 Piece(s) Available Same day M12×1.0S45CFerroferric Oxide Protective Film

₹ 1,075.00

1 Piece(s) Available Same day M15×1.0S45CFerroferric Oxide Protective Film

₹ 1,092.00

1 Piece(s) Available Same day M17×1.0S45CFerroferric Oxide Protective Film

₹ 1,120.00

1 Piece(s) Available Same day M20×1.0S45CFerroferric Oxide Protective Film

₹ 1,204.00

1 Piece(s) Available Same day M25×1.5S45CFerroferric Oxide Protective Film

₹ 1,489.00

1 Piece(s) Available Same day M30×1.5S45CFerroferric Oxide Protective Film

₹ 1,508.00

1 Piece(s) Available Same day M35×1.5S45CFerroferric Oxide Protective Film

₹ 1,621.00

1 Piece(s) Available Same day M40×1.5S45CFerroferric Oxide Protective Film

₹ 1,822.00

1 Piece(s) Available Same day M45×1.5S45CFerroferric Oxide Protective Film

₹ 2,018.00

1 Piece(s) Available Same day M50×1.5S45CFerroferric Oxide Protective Film

₹ 1,545.00

1 Piece(s) Available Same day M8×0.75SUS304Not Provided

₹ 1,545.00

1 Piece(s) Available Same day M10×0.75SUS304Not Provided

₹ 1,587.00

1 Piece(s) Available Same day M12×1.0SUS304Not Provided

₹ 1,661.00

1 Piece(s) Available Same day M15×1.0SUS304Not Provided

₹ 1,753.00

1 Piece(s) Available Same day M17×1.0SUS304Not Provided

₹ 1,886.00

1 Piece(s) Available Same day M20×1.0SUS304Not Provided

₹ 2,091.00

1 Piece(s) Available Same day M25×1.5SUS304Not Provided

₹ 2,345.00

1 Piece(s) Available Same day M30×1.5SUS304Not Provided

₹ 2,761.00

1 Piece(s) Available Same day M35×1.5SUS304Not Provided

₹ 3,115.00

1 Piece(s) Available Same day M40×1.5SUS304Not Provided

₹ 3,834.00

1 Piece(s) Available Same day M45×1.5SUS304Not Provided

₹ 4,342.00

1 Piece(s) Available Same day M50×1.5SUS304Not Provided

Loading...

  1. 1

Basic Information

Type Lock Nut Shape Round Shape Screw Type Metric (Fine) Thread

Frequently asked question (FAQ)

Question: What are the precautions for maximizing performance?
Answer: To maximize performance, please chamfer the front end of the threaded part and leave more than 2 pitches on the threaded part of the male thread. In addition, please use lubricant when screwing in and out.
Question: Precautions when fixing
Answer: In order to ensure the maximum effect of the lock nut, please expose at least 2 inches of the threaded part when fixing. Standard type lock nut is a round nut, with four small slots around its outer perimeter, which can be tightened on the stud body using a crescent wrench. The lock nut should be equipped with a shaft washer, which allows the small slot on the stud body to be fixed relative to its peripheral small slot, preventing its loosening.
Question: What are the advantages of the precision compact nut?
Answer: No shaft keyway machining or toothed washer is required, facilitating installation.
Fine tuning is available for easy torque management.
No need to machine the shaft keyway.
Improved rotation balance of the shaft.