(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Cable Carriers Low Particle Generation, Low Noise, Inner Height (Part Number)

Cable Carriers Low Particle Generation, Low Noise, Inner Height

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,942₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cable Carriers - Low Particle Generaion, Low Noise
Cable carriers are essential equipment used in automation machines to effectively organize and prevent the tangling and twisting of cables. They provide a wide range of sizes to choose from.
[Feature]
- Inner Width Minimum / Maximum (mm.) : 30 and 100
- Outer Width Minimum / Maximum (mm.) : 46 and 116
- Bending Radius (mm.) : 55, 75, 100, 125 and 150
- Number of links (Pcs.) : can select between 10 and 65
- Material: PA+Glass Fiber
[Application]
It is used in automation machines to organize and prevent issues from the cable tangling and twisting.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-MXA30-30-55-34
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipInner Width C
(mm)
Bending Radius R
(mm)
Cover Type Type Number of Links Body Material Outer Height B
(mm)
Outer Width W
(mm)
Separator
(Piece)
Connector Comb Tooth
(Piece)

₹ 9,384.00

1 Piece(s) Available 9 Day(s) 3055[Standard] Slit TypeSquare Shape34[Plastic] PA + Glass Fiber4046Not ProvidedNot Provided

Loading...

  1. 1
Drawing

 
Specifications Table
Part NumberFlap
Open-Close
System
BCWPRNumber
of Links
Teeth
Separator
Number
of Teeth
Separators
SeparatorNumber
of
Separators
HRequired
Space
Height
HF
Recommended
Height
Safety Margin
BiE
TypeA
Interior
Height
Exterior
Height
Interior
Width
Exterior
Width
PitchBending
Radius
(Mouting
Height)
mmmm
E-MXA30Allows
both
inside
and
outside
pening
4030462555
75
100
125
150
10~65Z302~10S304~65150
190
240
290
340
190
230
280
330
380
225
290
365
445
525
3046
40564056
50665066
60766076
70867086
75917591
80968096
9010690106
100116100116
* Product can be purchased with additional separators.
For more information about selection of separators(Z30/S30),please check MISUMI website.
 

Basic Information

Inner Height A(mm) 30 Features Low Particle Generation / Low Noise / Low Friction Link Pitch P(mm) 25
Cable Insertion Surface Both Surfaces

Please check the type/dimensions/specifications of the part E-MXA30-30-55-34 in the Cable Carriers Low Particle Generation, Low Noise, Inner Height series.

Product variants

Part Number
E-MXA30-100-100-10-S30-7
E-MXA30-100-100-10-Z30-10
E-MXA30-100-100-10-Z30-10-S30-10
E-MXA30-30-55-34-S30-12
E-MXA30-30-55-34-S30-23
E-MXA30-30-55-34-S30-34
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipInner Width C
(mm)
Bending Radius R
(mm)
Cover Type Type Number of Links Body Material Outer Height B
(mm)
Outer Width W
(mm)
Separator
(Piece)
Connector Comb Tooth
(Piece)

₹ 6,681.00

1 Piece(s)Available 8 Day(s) 100100--10 (Length 250mm)---7Not Provided

₹ 7,054.00

1 Piece(s)Available 8 Day(s) 100100--10 (Length 250mm)---Not Provided10

₹ 7,238.00

1 Piece(s)Available 8 Day(s) 100100--10 (Length 250mm)---1010

₹ 8,899.00

1 Piece(s)Available 8 Day(s) 3055--34 (Length 850mm)---12Not Provided

₹ 9,102.00

1 Piece(s)Available 8 Day(s) 3055--34 (Length 850mm)---23Not Provided

₹ 9,305.00

1 Piece(s)Available 8 Day(s) 3055--34 (Length 850mm)---34Not Provided