(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
- Stepping Motors 35 Series from MISUMI.
- Pulse signal voltage range: 5-24V, eliminating the need to prepare 5V switching power supplies or connect current limiting resistors in series.
- AC/DC universal, allowing for connection with straight or reversed polarity.
- Can be order Motor individually or order as set product (Motor + Driver).
- Step angle is 1.8°
- Driver Output Current(A): 0.1-2.2 A
- Driver Power Voltage(v): VDC 15-32
- The stepping motor needs to be used with the stepping driver and cannot be directly connected to the power supply.
Part Number |
---|
C-35STM03+DR42A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Type Details | Holding Torque (N·m) | Current/Phase (A) | Applicable Driver | Moment of Inertia (g.cm²) | Driver Output Current (A) | Driver Power Voltage (v) | Subdivision | Body Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 7,048.00 | 1 Piece(s) | Available | 8 Day(s) | Set (Motor + Driver) | 0.37 | 1 | C-DR42A | 22 | 0.1-2.2 | DC15-32 | 200-20000 | 45 |
Loading...
Part Number | Step Angle (°) | Body Length (mm) | Number of Leads (pcs) | Current/Phase (A) | Holding Torque (N.m) | Moment of Inertia g.cm² | Applicable Driver | Driver Output Current (A) | Driver Power Voltage (V) | Subdivision |
C-35STM01+DR42A | 1.8 | 25 | 4 | 0.5 | 0.13 | 10 | C-DR42A | 0.1-2.2 | DC: 15-32 | 200-20000 |
C-35STM02+DR42A | 31 | 0.7 | 0.18 | 14 | ||||||
C-35STM03+DR42A | 45 | 1 | 0.37 | 22 |
Number of Leads(pcs) | 4 | Step Angle(°) | 1.8 |
---|
Please check the type/dimensions/specifications of the part C-35STM03+DR42A in the Stepper Motors 35 Series series.
Part Number |
---|
C-35STM01 |
C-35STM01+DR42A |
C-35STM02 |
C-35STM02+DR42A |
C-35STM03 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type Details | Holding Torque (N·m) | Current/Phase (A) | Applicable Driver | Moment of Inertia (g.cm²) | Driver Output Current (A) | Driver Power Voltage (v) | Subdivision | Body Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,304.00 | 1 Piece(s) | Available | 12 Day(s) | Motor Only | 0.13 | 0.5 | - | 10 | - | - | - | 25 | |
₹ 5,086.00 | 1 Piece(s) | Available | 8 Day(s) | Set (Motor + Driver) | 0.13 | 0.5 | C-DR42A | 10 | 0.1-2.2 | DC15-32 | 200-20000 | 25 | |
₹ 2,620.00 | 1 Piece(s) | Available | 12 Day(s) | Motor Only | 0.18 | 0.7 | - | 14 | - | - | - | 31 | |
₹ 5,403.00 | 1 Piece(s) | Available | 8 Day(s) | Set (Motor + Driver) | 0.18 | 0.7 | C-DR42A | 14 | 0.1-2.2 | DC15-32 | 200-20000 | 31 | |
₹ 4,266.00 | 1 Piece(s) | Available | 12 Day(s) | Motor Only | 0.37 | 1 | - | 22 | - | - | - | 45 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy