(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Trims with Rubber Sealing Molds

Trims with Rubber Sealing Molds

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      24,838₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Trims with Rubber Sealing Molds, C-TRSAT series from MISUMI.
- This product is sold in rolls with the length L=50 m/roll.
- The product body is made of EPDM material in the solid part with rubber content of around 30%, and embedded with steel sheets, greatly enhancing its clamping force to sheet metal parts.
- The minimum bending radius is the test value, rather than the guaranteed value of the product performance. Please use it as a reference value.



Economy Rubber Sealing Trim

WaterproofingDustproofingFlexibility

- Material Composition: Combines EPDM rubber with embedded steel sheets for enhanced clamping force.

- Product Form: Sold in specified length rolls for efficient handling and storage.

- Customization: Available in various dimensions to accommodate different sheet metal thicknesses.

- Clamping Force: Enhanced clamping force due to embedded steel sheets.

- Sealing Effectiveness: Provides excellent waterproofing and dustproofing through elastic deformation of the foaming part.

Economy Rubber Sealing Trim
MISUMI Economy Logo

MISUMI Standard
MISUMI Standard

Cheaper Price
Cheaper Price

Product Variety
Product Variety

3D CAD
3D CAD Support


Product of Trims Overview

Trims Adopting integrated molding process, the economy series rubber sealing strips with rubber sealing molds are beautiful, economical and practical, suitable for a wide range of applications.
The product is composed of the solid part and foaming part. During installation and use, the elastic deformation of rubber in the foaming part produces an effective sealing effect, keeping it waterproof and dustproof, thus ensuring production safety on the site.
This Trims product can be used in combination with sheet metal parts having common sheet thicknesses in the market. We provide multiple options of different dimensions and specifications to suit the thickness of sheet metal parts. The customer can choose a proper model according to actual needs.

Product of Trims Features

[Trims Features]
・The product body is made of EPDM material in the solid part with rubber content of around 30%, and embedded with steel sheets, greatly enhancing its clamping force to sheet metal parts.
・The foaming part of the product is divided into the X type and Y type according to the foaming position. The rubber foaming of the rubber sealing mold is even, contributing to excellent elastic deformation and good sealing performance.
・Trims Material:
Body Material: Ethylene Propylene Rubber (EPDM)
Metal Core Material: Steel Sheet (Q195)

Dimensional Trims Drawing

Product Dimensional Drawing:
Trims X Type
Dimension 1
Trims Y Shape
Dimension 2

Specifications of Trims Overview

Trims SpecificationsRubber Sealing Mold PositionApplicable Plate Thickness RangeLengthABCDteMin. Bending Radius
Bending Direction ①Bending Direction ②Bending Direction ③
2X1.0~2.050m8.81411.210.52.31.66080Not Applicable
3.22.1~3.29.814.712.9142.31.880100
2Y1.0~2.08.813.5128.22.31.3Not ApplicableNot Applicable50
3.22.1~3.29.814.714.8132.31.860
TrimsThis Trims product is sold in rolls with the length L=50m/roll
TrimsThe minimum bending radius is the test value, rather than the guaranteed value of the product performance. Please use it as a reference value.

Usage of Trims Method

■The of Trims usage method is shown in the following figure:
Page 2087, FA Catalog, Version 2018
■ Bending Direction
Page 2087, FA Catalog, Version 2018

Trims Precautions

・This series of Trims products are packed in boxes and sold in rolls of 50m for each model
・In actual use, you can cut them to different lengths according to actual needs.
 * As there are steel sheets arranged inside, make sure to find gaps between the steel sheets, then cut the rubber strips with ordinary scissors or blades at the gaps.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-TRSAT2-X-L50
C-TRSAT2-Y-L50
C-TRSAT3.2-X-L50
C-TRSAT3.2-Y-L50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWidth A
(mm)
Applicable Plate Thickness Range
(mm)
Rubber Sealing Mold Position

₹ 25,017.00

1 Piece(s) Available 13 Day(s) 8.81.0~2.0X

₹ 24,838.00

1 Piece(s) Available Same day 8.81.0~2.0Y

₹ 31,909.00

1 Piece(s) Available 13 Day(s) 9.82.1~3.2X

₹ 25,732.00

1 Piece(s) Available 13 Day(s) 9.82.1~3.2Y

Loading...

  1. 1

Dimensional Drawing
X Type
Dimension 1
Y Shape
Dimension 2
Specification Table
SpecificationsRubber Sealing Mold PositionApplicable Plate Thickness RangeLengthABCDteMin. Bending Radius
Bending Direction ①Bending Direction ②Bending Direction ③
2X1.0~2.050m8.81411.210.52.31.66080Not Applicable
3.22.1~3.29.814.712.9142.31.880100
2Y1.0~2.08.813.5128.22.31.3Not ApplicableNot Applicable50
3.22.1~3.29.814.714.8132.31.860
This product is sold in rolls with the length L=50m/roll
The minimum bending radius is the test value, rather than the guaranteed value of the product performance. Please use it as a reference value.

Basic Information

Body Material Ethylene Propylene Rubber (EPDM) Shape U shaped with rubber sealing molds Color Black
Overall Length L(m) 50

Frequently asked question (FAQ)

Question: What are the characteristics of this series of rubber strips?
Answer: The rubber strip body is integrally formed by the compaction part and foaming part,
and the material is EPDM. The compaction part has a built-in steel sheet, effectively improving the clamping force of the product on the sheet metal.
Question: Can this series of rubber strips be customized in addition to the dimensions in the Specification Table?
Answer: This product does not support customization of special specifications temporarily, and each model is sold in rolls.
The range of applicable sheet metal thickness value is specified in the Specification Table, and the detailed external dimensions can be selected by referring to the corresponding Specification Table.
X
whatsapp-qr whatsapp-icon