(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number | Material | Surface Treatment |
Body | Aluminum Alloy | Anodized, |
Front Cover | Reinforced Glass | Matte Finish |
Fixing Bracket | 304 | Mirror Polished |
Cable | PVC | - |
Fixing Screw | 304 | - |
Part Number | ![]() (W) | ![]() | Total Length L | Mounting Pitch P | Luminous Flux (lm) | Input Voltage (V) | Input Current (A) | Light Emitting Part Length A | Temperature Range (℃) | Color Temperature (Kelvin K) | Light Distribution Angle |
![]() | |||||||||||
C-LEDN | 9 | W (White) | 356 | 344 | 900 | DC24 | 0.37A | 255 | -10~45 | About 6000 | About 110° (Adjustable Light Distribution Angle) |
13 | 502 | 490 | 1300 | 0.54A | 401 | ||||||
17 | 560 | 548 | 1700 | 0.71A | 459 | ||||||
20 | 700 | 688 | 2000 | 0.83A | 599 | ||||||
24 | 805 | 793 | 2400 | 1.00A | 704 |
Part Number |
---|
C-LEDN-9-W |
C-LEDN-13-W |
C-LEDN-17-W |
C-LEDN-20-W |
C-LEDN-24-W |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Input Current (A) | Power (W) |
---|---|---|---|---|---|---|
₹ 3,517.00 | 1 Piece(s) | 11 Day(s) | 0.37A | 9 | ||
₹ 3,990.00 | 1 Piece(s) | 11 Day(s) | 0.54A | 13 | ||
₹ 4,651.00 | 1 Piece(s) | 11 Day(s) | 0.71A | 17 | ||
₹ 4,935.00 | 1 Piece(s) | 11 Day(s) | 0.83A | 20 | ||
₹ 5,438.00 | 1 Piece(s) | 11 Day(s) | 1.0A | 24 |
Part Number |
---|
Loading...
Part Number | ![]() (W) | ![]() | Total Length L | Mounting Pitch P | Luminous Flux (lm) | Input Voltage (V) | Input Current (A) | Light Emitting Part Length A | Temperature Range (℃) | Color Temperature (Kelvin K) | Light Distribution Angle |
![]() | |||||||||||
C-LEDN | 9 | W (White) | 356 | 344 | 900 | DC24 | 0.37A | 255 | -10~45 | About 6000 | About 110° (Adjustable Light Distribution Angle) |
13 | 502 | 490 | 1300 | 0.54A | 401 | ||||||
17 | 560 | 548 | 1700 | 0.71A | 459 | ||||||
20 | 700 | 688 | 2000 | 0.83A | 599 | ||||||
24 | 805 | 793 | 2400 | 1.00A | 704 |
Shape | Bar Type | IP (Dust & Water Proof) | IP67 | Luminous Color | White |
---|---|---|---|---|---|
Mounting Method | Screw fixing | Input Voltage(V) | DC24 | Light Distribution Angle(°) | 110 |
Case Color | Silver | Cover Color | Milky | Dimmer Function | Not provided |
Shape | Strip shape |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy