(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
- Economy series Hand Valves, One-Touch Fitting, Male Thread.
- Material Body: PBT (Polybutylene terephthalate).
- Material Threaded Part: Brass.
- Surface Treatment Threaded Part: Nickel Plating
- Color Knob: Three-Way Valve (Yellow Knob) and Two-Way Valve (Gray Knob).
- Applicable to air tube outer diameter size: 4, 6, 8, 10 and 12 mm.
- Number of Ports: 2
- Maximum operating pressure: 1.0MPa
- Operating Temperature Range: 0 to 60℃
- Flow Direction: Tube → Threaded Part and Threaded Part → Tube.
![]() | ![]() | ||
Body | Threaded Part | Body | Threaded Part |
PBT | Brass | - | Nickel Plating |
Part Number | ![]() Tube Thread Nominal Diameter R | ![]() Two-Way Valve· Three-Way Valve Selection | R | A | φP | φd | E | F | L | H | M | SW | X | Y | |
![]() | ![]() Connection Tube Diameter φD | ||||||||||||||
PACK-MEHVFS (Tube→Threaded Part) PACK-MEHVSF (Threaded Part→Tube) | 4 | M5 | 3 (Three-Way Valve-Yellow Knob) 2 (Two-Way Valve-Gray Knob) | M5 | 3.5 | 15 | 4.2 | 16.5 | 24 | 56.5 | 41 | 18 | 14 | 12.5 | 14 |
6 | 1 | R1/8 | 7.5 | 58.5 | |||||||||||
2 | R1/4 | 9.5 | 62 | ||||||||||||
3 | R3/8 | 10.5 | 62.5 | 17 | |||||||||||
8 | 1 | R1/8 | 7.5 | 59 | 14 | 14 | 16 | ||||||||
2 | R1/4 | 9.5 | 61.5 | ||||||||||||
3 | R3/8 | 10.5 | 63 | 17 | |||||||||||
10 | 2 | R1/4 | 9.5 | 21.5 | 21.5 | 29 | 71.5 | 45 | 22 | 21 | 17 | 19.5 | |||
3 | R3/8 | 10.5 | 74 | ||||||||||||
4 | R1/2 | 13.5 | 76 | ||||||||||||
12 | 2 | R1/4 | 9.5 | 72 | 20.5 | 23 | |||||||||
3 | R3/8 | 10.5 | 73 | ||||||||||||
4 | R1/2 | 13.5 | 76 |
Fluid Used | Air |
Maximum operating pressure | 1.0MPa |
Operating Temperature Range* | 0 to 60℃ |
Part Number |
---|
MEHVSF10-3-2 |
PACK-MEHVSF10-3-2 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Tube Outer Dia. D (or D1) | Number of Ports | Switching Operation | Main Body Shape | Pipe Connection Bore Dia. (IN, OUT) | How to Mount | 2-Way Valve, 3-Way Valve | Flow Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 556.00 | 1 Piece(s) | Available | Same day | [Ø10] Ø10 | [2-Port] 2 | [Selecting Knob] Selecting Knob | [One-Touch Fitting Type] With One-Touch Coupling | [3/8] 3/8 | [Side] Side | 2 (Two-Way Valve-Gray Knob) | Threaded Part → Tube | ||
₹ 7,910.00 | 5 Pack(s) | 20 Pieces Per Package | Available | Same day | [Ø10] Ø10 | [2-Port] 2 | [Selecting Knob] Selecting Knob | [One-Touch Fitting Type] With One-Touch Coupling | [3/8] 3/8 | [Side] Side | 2 (Two-Way Valve-Gray Knob) | Threaded Part → Tube |
Loading...
Pipe Port Type | R, One-Touch Fitting | Plumbing Type and Direction | Direct Side Surface | Operation Status Retention | Retention |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy