(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
- Economy series Hand Valves, One-Touch Fitting, Male Thread.
- Material Body: PBT (Polybutylene terephthalate).
- Material Threaded Part: Brass.
- Surface Treatment Threaded Part: Nickel Plating
- Color Knob: Three-Way Valve (Yellow Knob) and Two-Way Valve (Gray Knob).
- Applicable to air tube outer diameter size: 4, 6, 8, 10 and 12 mm.
- Number of Ports: 2
- Maximum operating pressure: 1.0MPa
- Operating Temperature Range: 0 to 60℃
- Flow Direction: Tube → Threaded Part and Threaded Part → Tube.
Material | Surface Treatment | ||
Body | Threaded Part | Body | Threaded Part |
PBT | Brass | - | Nickel Plating |
Part Number | Tube Thread Nominal Diameter R | Two-Way Valve· Three-Way Valve Selection | R | A | φP | φd | E | F | L | H | M | SW | X | Y | |
Type | Connection Tube Diameter φD | ||||||||||||||
PACK-MEHVFS (Tube→Threaded Part) PACK-MEHVSF (Threaded Part→Tube) | 4 | M5 | 3 (Three-Way Valve-Yellow Knob) 2 (Two-Way Valve-Gray Knob) | M5 | 3.5 | 15 | 4.2 | 16.5 | 24 | 56.5 | 41 | 18 | 14 | 12.5 | 14 |
6 | 1 | R1/8 | 7.5 | 58.5 | |||||||||||
2 | R1/4 | 9.5 | 62 | ||||||||||||
3 | R3/8 | 10.5 | 62.5 | 17 | |||||||||||
8 | 1 | R1/8 | 7.5 | 59 | 14 | 14 | 16 | ||||||||
2 | R1/4 | 9.5 | 61.5 | ||||||||||||
3 | R3/8 | 10.5 | 63 | 17 | |||||||||||
10 | 2 | R1/4 | 9.5 | 21.5 | 21.5 | 29 | 71.5 | 45 | 22 | 21 | 17 | 19.5 | |||
3 | R3/8 | 10.5 | 74 | ||||||||||||
4 | R1/2 | 13.5 | 76 | ||||||||||||
12 | 2 | R1/4 | 9.5 | 72 | 20.5 | 23 | |||||||||
3 | R3/8 | 10.5 | 73 | ||||||||||||
4 | R1/2 | 13.5 | 76 |
Fluid Used | Air |
Maximum operating pressure | 1.0MPa |
Operating Temperature Range* | 0 to 60℃ |
Part Number |
---|
MEHVSF6-3-2 |
PACK-MEHVSF6-3-2 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Tube Outer Dia. D (or D1) | Number of Ports | Switching Operation | Main Body Shape | Pipe Connection Bore Dia. (IN, OUT) | How to Mount | 2-Way Valve, 3-Way Valve | Flow Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 402.00 | 1 Piece(s) | Available | Same day | [Ø6] Ø6 | [2-Port] 2 | [Selecting Knob] Selecting Knob | [One-Touch Fitting Type] With One-Touch Coupling | [3/8] 3/8 | [Side] Side | 2 (Two-Way Valve-Gray Knob) | Threaded Part → Tube | ||
₹ 4,702.00 | 5 Pack(s) | 20 Pieces Per Package | Available | Same day | [Ø6] Ø6 | [2-Port] 2 | [Selecting Knob] Selecting Knob | [One-Touch Fitting Type] With One-Touch Coupling | [3/8] 3/8 | [Side] Side | 2 (Two-Way Valve-Gray Knob) | Threaded Part → Tube |
Loading...
Pipe Port Type | R, One-Touch Fitting | Plumbing Type and Direction | Direct Side Surface | Operation Status Retention | Retention |