(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Speed Controllers In-Line Type【1-20 Pieces Per Package】

Speed Controllers In-Line Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      127₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Speed Controllers In-Line Type With One- Tough Fittings
Speed controllers are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of sizes to choose from.
[Feature]
● Control Type : In-Line Type
● Applicable Tube O.D. (mm.) : 4, 6, 8, 10 and 12
● Operating Pressure Range (MPa) : 0 to 1.0
● Material
Body - PBT (Polybutylene Terephthalate)
[Application]
Speed controllers are installed on cylinders to adjust flow rate.

Product Overview of Pneumatic Fitting

MISUMI self-developed economy series Pneumatic Fitting, with market universal specifications, main color of gray and auxiliary color of yellow, beautiful appearance, and reliable quality.
Products applicable to air tube outer diameter 4mm to 12 mm, with low price, stable speed control, complete specifications, and guaranteed delivery time.
Product Drawing 1

Product Features of Pneumatic Fitting

[Features of Pneumatic Fitting]
・MISUMI brand self-developed products of Pneumatic Fitting, with MISUMI LOGO, reliable quality, exquisite appearance
・High-quality PBT materials are used to avoid cutting corners, ensuring good pressure resistance & sealing performance, and durability
・Leakage-free airtightness, higher speed control accuracy, easier disassembly with oval button design, large inventory and same day shipment
Product Drawing 2Product Drawing 3

Specifications Overview of Pneumatic Fitting

Pneumatic Fitting applicable to air tube outer diameter 4 mm, 6 mm, 8 mm, 10 mm and 12 mm, with complete specifications, guaranteed dimensions.

Product Drawing 4
Pneumatic Fitting Material Body: PBT
 
Applicable rubber tube outer diameter
Pneumatic FittingD
BLPCF1F2WdXYWeight
(g)
(MIN)(MAX)
428.53141.21415.36.56.511.53.210.51211.6
64349502016.6118.5154.312.51428.3
8455256221911.99.5184.3141628.8
1049.555.5672622.511.711.3214.31719.563.6
1255.561.577.73224.51613284.320.523110.7

Example Use of Pneumatic Fitting

Pneumatic Fitting are applicable to many industrial automation fields, and are installed in cylinders of automation equipment to adjust flow rate, thus enabling easy speed control.

Example of Use

Precautions of Pneumatic Fitting

1. Due to possible internal leakage in closed state, Pneumatic Fitting are not suitable for working sites where complete flow cutoff is required.
2. Always refer to the Tightening Torque Table when tightening screws, because over-tightening may cause deformation and breakage of threads, resulting in leakage.
3. Pneumatic Fitting Never turn the adjusting cap with other tools instead of your hands. When the adjusting cap is in the upper or lower limit position, do not apply external force, otherwise the valve body may be damaged, causing air leakage.

■ Pneumatic Fitting Operating Environment
Fluid UsedCompressed Air
Operating Pressure Range0 to 1.0MPa
Max. Operating Pressure1.5MPa
Operating Vacuum Level-100kPa
Operating Temperature Range*-20 to 80℃
* No freezing

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
MESA4
MESA6
MESA8
MESA10
MESA12
PACK-MESA4
PACK-MESA6
PACK-MESA8
PACK-MESA10
PACK-MESA12
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipControl Type Lock Nut Type Tube Nominal Diameter D
(mm)

₹ 127.00

1 Piece(s) Available Same day --4

₹ 167.00

1 Piece(s) Available Same day --6

₹ 203.00

1 Piece(s) Available Same day --8

₹ 323.00

1 Piece(s) Available Same day --10

₹ 490.00

1 Piece(s) Available Same day --12

₹ 2,011.00

1 Pack(s)

20 Pieces Per Package

Available Same day Meter-OutRing Nut4

₹ 2,393.00

1 Pack(s)

20 Pieces Per Package

Available Same day Meter-OutRing Nut6

₹ 2,858.00

1 Pack(s)

20 Pieces Per Package

Available Same day Meter-OutRing Nut8

₹ 4,415.00

1 Pack(s)

20 Pieces Per Package

Available Same day Meter-OutRing Nut10

₹ 5,820.00

1 Pack(s)

20 Pieces Per Package

Available Same day Meter-OutRing Nut12

Loading...

  1. 1

Dimensional Drawing
MISUMI self-developed economy series speed controller products, with market universal specifications, grayish yellow color, beautiful appearance, and reliable quality.
Products applicable to outer diameter 4mm to 12mm are available, with guaranteed wall thickness, good pressure resistance and sealing, sold from 20 units, large inventory, same day shipment.

Product Drawing 4
Material Body: PBT
 
Applicable rubber tube outer diameter
D
BLPCF1F2WdXYWeight
(g)
(MIN)(MAX)
428.53141.21415.36.56.511.53.210.51211.6
64349502016.6118.5154.312.51428.3
8455256221911.99.5184.3141628.8
1049.555.5672622.511.711.3214.31719.563.6
1255.561.577.73224.51613284.320.523110.7
Specification Table
Products applicable to air tube outer diameter 4 mm, 6 mm, 8 mm, 10 mm and 12 mm and thread M5 and R1/8 to 1/2, with complete specifications, guaranteed dimensions
Product Drawing 6
Applicable rubber tube outer diameter
D
BLPCF1F2WdXYWeight
(g)
(MIN)(MAX)
428.53141.21415.36.56.511.53.210.51211.6
64349502016.6118.5154.312.51428.3
8455256221911.99.5184.3141628.8
1049.555.5672622.511.711.3214.31719.563.6
1255.561.577.73224.51613284.320.523110.7

Basic Information

Main Body Shape Miniature Straight Type Throttle Valves Joint Type Both Sides One-Touch Fitting
Material Resin Knob Type Standard Environment, Applications Standard

Frequently asked question (FAQ)

Question: Can you introduce the materials and operating environment for products of MISUMI economy series speed controller?
Answer: MISUMI economy series speed controller is a self-developed product made of the mainstream material PBT on the market. It has reliable quality and strong sealing. It can be used in (-5 to 60) ℃ environment, with applicable pressure range below (0 to 1MPa) and pressure resistance of 1.5MPa. Please refer to the precautions for details.
Question: What are the features of MISUMI economy series speed controller products?
Answer: MISUMI economy series speed controller products have specifications common on the market, so they can circulate widely and are highly interchangeable. Their materials, production, quality and sales are kept under strict control. Manufactured by China's domestic professional manufacturers, cheap, quality assured, shipped on the same day.