(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
D | Suction Flow (l/min(ANR)) Option | Nozzle Diameter (mm) | Minimum Vacuum Degree (-kPa) | Consumed Flow (l/min(ANR)) |
05S | 7 | 0.5 | 85 | 11.5 |
07S | 10 | 0.7 | 23 |
Fluid Used | Compressed Air |
Operating Pressure Range Mpa | 0.4~0.7 |
Operating Temperature Range ℃ | 0~60 |
Oiling | Not Required |
Loading...
D | Suction Flow (l/min(ANR)) Option | Nozzle Diameter (mm) | Minimum Vacuum Degree (-kPa) | Consumed Flow (l/min(ANR)) |
05S | 7 | 0.5 | 85 | 11.5 |
07S | 10 | 0.7 | 23 |
Fluid Used | Compressed Air |
Operating Pressure Range Mpa | 0.4~0.7 |
Operating Temperature Range ℃ | 0~60 |
Oiling | Not Required |
Additional Function | Silencers | Type | Pipe Type | Ultimate Vacuum(kPa) | 90 |
---|---|---|---|---|---|
Air Supply Port Connecting Port Shape | One-Touch Coupling | Vacuum Port Connecting Port Shape | One-Touch Coupling | Vacuum Port One-Touch Coupling Size D | Ø6 |
Air Supply Port One-Touch Coupling Size D | Ø6 | Application | Single Item | Operating Pressure Range(MPa) | 0.4::0.7 |
Operating Temp. Range(°C) | 5::50 | Full length B(mm) | 69.4 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy