(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Vacuum Port One-Touch Fitting Dimension | Suction Flow (ℓ/min(ANR)) Option | Nozzle Diameter (mm) | Rated Pressure (MPa) | Minimum Vacuum Degree (-kPa) | Consumed Flow (ℓ/min(ANR)) | L | A |
4 | 7 12.5 | 0.5 | 0.5 | 85 | 11.5 | 67 | 11 |
6 | 0.7 | 23 | 64 |
Fluid Used | Compressed Air |
Operating Pressure Range Mpa | 0.4~0.7 |
Operating Temperature Range ℃ | 0~60 |
Oiling | Not Required |
Part Number |
---|
C-BDFK4-7 |
C-BDFK4-12.5 |
C-BDFK6-7 |
C-BDFK6-12.5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Suction Flow (l/min) | Vacuum Port One-Touch Coupling Size D | Nozzle Dia. |
---|---|---|---|---|---|---|---|
₹ 3,093.34 | 1 Piece(s) | Available | 12 Day(s) | 7 | Ø4 | 0.5mm | |
₹ 3,093.34 | 1 Piece(s) | Available | 12 Day(s) | 12.5 | Ø4 | 0.7mm | |
₹ 3,093.34 | 1 Piece(s) | Available | 12 Day(s) | 7 | Ø6 | 0.5mm | |
₹ 3,093.34 | 1 Piece(s) | Available | 12 Day(s) | 12.5 | Ø6 | 0.7mm |
Loading...
Vacuum Port One-Touch Fitting Dimension | Suction Flow (ℓ/min(ANR)) Option | Nozzle Diameter (mm) | Rated Pressure (MPa) | Minimum Vacuum Degree (-kPa) | Consumed Flow (ℓ/min(ANR)) | L | A |
4 | 7 12.5 | 0.5 | 0.5 | 85 | 11.5 | 67 | 11 |
6 | 0.7 | 23 | 64 |
Fluid Used | Compressed Air |
Operating Pressure Range Mpa | 0.4~0.7 |
Operating Temperature Range ℃ | 0~60 |
Oiling | Not Required |
Additional Function | Silencers / Filter | Ultimate Vacuum(kPa) | 90 | Vacuum Port Connecting Port Shape | One-Touch Coupling |
---|---|---|---|---|---|
Application | Single Item | Operating Pressure Range(MPa) | 0.4::0.7 | Operating Temp. Range(°C) | 5::50 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy