(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Suction Cups shape Flat | Suction Cups Material | Hardness | Color |
Small Type of Suction Cups | Nitrile Rubber | Shore 60 | Black |
Silicon Rubber | Shore 50 | White | |
Conductive Silicon Rubber | Shore 50 | Black |
No. | Rubber Material | O.D. A(d) | B |
0.7 | Nitrile rubber Silicon rubber Conductive silicone rubber | 0.7 | 0.2 |
1 | 1 | 0.4 | |
1.5 | 1.5 | 0.7 | |
2 | 2 | 0.6 | |
3 | 3 | 0.8 | |
4 | 4 | 1.2 |
Suction Cup Material | Hardness | Color |
Nitrile Rubber | Shore 60 | Black |
Silicon Rubber | Shore 50 | White |
Conductive Silicon Rubber | Shore 50 | Black |
No. | Rubber Material | O.D. A(d) | B |
0.7 | Nitrile rubber Silicon rubber Conductive silicone rubber | 0.7 | 0.2 |
1 | 1 | 0.4 | |
1.5 | 1.5 | 0.7 | |
2 | 2 | 0.6 | |
3 | 3 | 0.8 | |
4 | 4 | 1.2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Pad Type | Rubber Group Material | Heat Resistance Temperature, Max. Operating Temperature, Min. Operating Temperature (°C) | O.D. (d) (Ø) |
---|---|---|---|---|---|---|---|---|
₹ 476.00 | 1 Piece(s) | Available | 12 Day(s) | Holder Set | [Silicon Rubber] Conductive Silicon Rubber | - | 0.7 | |
₹ 476.00 | 1 Piece(s) | Available | 12 Day(s) | Holder Set | [Silicon Rubber] Conductive Silicon Rubber | - | 1 | |
₹ 440.00 | 1 Piece(s) | Available | 12 Day(s) | Holder Set | [Silicon Rubber] Conductive Silicon Rubber | - | 1.5 | |
₹ 440.00 | 1 Piece(s) | Available | 12 Day(s) | Holder Set | [Silicon Rubber] Conductive Silicon Rubber | - | 2 | |
₹ 440.00 | 1 Piece(s) | Available | 12 Day(s) | Holder Set | [Silicon Rubber] Conductive Silicon Rubber | - | 3 | |
₹ 440.00 | 1 Piece(s) | Available | 12 Day(s) | Holder Set | [Silicon Rubber] Conductive Silicon Rubber | - | 4 | |
₹ 404.00 | 1 Piece(s) | Available | 12 Day(s) | Holder Set | [Nitrile Rubber] Nitrile Rubber | -30~110 | 0.7 | |
₹ 404.00 | 1 Piece(s) | Available | 12 Day(s) | Holder Set | [Nitrile Rubber] Nitrile Rubber | -30~110 | 1 | |
₹ 368.00 | 1 Piece(s) | Available | 12 Day(s) | Holder Set | [Nitrile Rubber] Nitrile Rubber | -30~110 | 1.5 | |
₹ 368.00 | 1 Piece(s) | Available | 12 Day(s) | Holder Set | [Nitrile Rubber] Nitrile Rubber | -30~110 | 2 | |
₹ 368.00 | 1 Piece(s) | Available | 12 Day(s) | Holder Set | [Nitrile Rubber] Nitrile Rubber | -30~110 | 3 | |
₹ 368.00 | 1 Piece(s) | Available | 12 Day(s) | Holder Set | [Nitrile Rubber] Nitrile Rubber | -30~110 | 4 | |
₹ 404.00 | 1 Piece(s) | Available | 12 Day(s) | Holder Set | [Silicon Rubber] Silicon Rubber | - | 0.7 | |
₹ 404.00 | 1 Piece(s) | Available | 12 Day(s) | Holder Set | [Silicon Rubber] Silicon Rubber | - | 1 | |
₹ 368.00 | 1 Piece(s) | Available | 12 Day(s) | Holder Set | [Silicon Rubber] Silicon Rubber | - | 1.5 | |
₹ 368.00 | 1 Piece(s) | Available | 12 Day(s) | Holder Set | [Silicon Rubber] Silicon Rubber | - | 2 | |
₹ 368.00 | 1 Piece(s) | Available | 12 Day(s) | Holder Set | [Silicon Rubber] Silicon Rubber | - | 3 | |
₹ 368.00 | 1 Piece(s) | Available | 12 Day(s) | Holder Set | [Silicon Rubber] Silicon Rubber | - | 4 | |
₹ 496.67 | 1 Piece(s) | Available | 12 Day(s) | Pad Only | [Silicon Rubber] Conductive Silicon Rubber | - | 0.7 | |
₹ 496.67 | 1 Piece(s) | Available | 12 Day(s) | Pad Only | [Silicon Rubber] Conductive Silicon Rubber | - | 1 | |
₹ 436.67 | 1 Piece(s) | Available | 12 Day(s) | Pad Only | [Silicon Rubber] Conductive Silicon Rubber | - | 1.5 | |
₹ 436.67 | 1 Piece(s) | Available | 12 Day(s) | Pad Only | [Silicon Rubber] Conductive Silicon Rubber | - | 2 | |
₹ 436.67 | 1 Piece(s) | Available | 12 Day(s) | Pad Only | [Silicon Rubber] Conductive Silicon Rubber | - | 3 | |
₹ 436.67 | 1 Piece(s) | Available | 12 Day(s) | Pad Only | [Silicon Rubber] Conductive Silicon Rubber | - | 4 | |
₹ 376.67 | 1 Piece(s) | Available | 12 Day(s) | Pad Only | [Nitrile Rubber] Nitrile Rubber | - | 0.7 | |
₹ 376.67 | 1 Piece(s) | Available | Same day | Pad Only | [Nitrile Rubber] Nitrile Rubber | - | 1 | |
₹ 316.67 | 1 Piece(s) | Available | Same day | Pad Only | [Nitrile Rubber] Nitrile Rubber | - | 1.5 | |
₹ 316.67 | 1 Piece(s) | Available | Same day | Pad Only | [Nitrile Rubber] Nitrile Rubber | - | 2 | |
₹ 316.67 | 1 Piece(s) | Available | Same day | Pad Only | [Nitrile Rubber] Nitrile Rubber | - | 3 | |
₹ 316.67 | 1 Piece(s) | Available | Same day | Pad Only | [Nitrile Rubber] Nitrile Rubber | - | 4 | |
₹ 376.67 | 1 Piece(s) | Available | 12 Day(s) | Pad Only | [Silicon Rubber] Silicon Rubber | - | 0.7 | |
₹ 376.67 | 1 Piece(s) | Available | 12 Day(s) | Pad Only | [Silicon Rubber] Silicon Rubber | - | 1 | |
₹ 316.67 | 1 Piece(s) | Available | 12 Day(s) | Pad Only | [Silicon Rubber] Silicon Rubber | - | 1.5 | |
₹ 316.67 | 1 Piece(s) | Available | 12 Day(s) | Pad Only | [Silicon Rubber] Silicon Rubber | - | 2 | |
₹ 316.67 | 1 Piece(s) | Available | 12 Day(s) | Pad Only | [Silicon Rubber] Silicon Rubber | - | 3 | |
₹ 316.67 | 1 Piece(s) | Available | 12 Day(s) | Pad Only | [Silicon Rubber] Silicon Rubber | - | 4 |
Loading...
Suction cup shape Flat | Suction Cup Material | Hardness | Color |
Small Type | Nitrile Rubber | Shore 60 | Black |
Silicon Rubber | Shore 50 | White | |
Conductive Silicon Rubber | Shore 50 | Black |
No. | Rubber Material | O.D. A(d) | B |
0.7 | Nitrile rubber Silicon rubber Conductive silicone rubber | 0.7 | 0.2 |
1 | 1 | 0.4 | |
1.5 | 1.5 | 0.7 | |
2 | 2 | 0.6 | |
3 | 3 | 0.8 | |
4 | 4 | 1.2 |
Suction Cup Material | Hardness | Color |
Nitrile Rubber | Shore 60 | Black |
Silicon Rubber | Shore 50 | White |
Conductive Silicon Rubber | Shore 50 | Black |
No. | O.D. A(d) | B |
0.7 | 0.7 | 0.2 |
1 | 1 | 0.4 |
1.5 | 1.5 | 0.7 |
2 | 2 | 0.6 |
3 | 3 | 0.8 |
4 | 4 | 1.2 |
Pad Shape | Small |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy