(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stepper Motors 86 Series (Part Number)

Stepper Motors 86 Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,417₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Stepping Motors 86 Series from MISUMI.
- Pulse signal voltage range: 5-24V, eliminating the need to prepare 5V switching power supplies or connect current limiting resistors in series.
- AC/DC universal, allowing for connection with straight or reversed polarity.
- High torque at low speed and excellent torque performance at high speed.
- Can be order Motor and driver individually or order as set product.
- Step angle is 1.8°
- Driver Output Current(A): 2.0-6 A
- Driver Power Voltage(V): VDC24-110 or VAC20-80

Product Overview of Stepping Motors

MISUMI Stepping Motors 86 Series

Product Features of Stepping Motors

Product Feature 1
Product Feature 2
Stepping Motors, Test data is obtained with C-42STM03 as an example, which is for reference only.

Dimensional Drawing of Stepping Motors

Dimensional Drawing
* The values in ( ) are reference values.

Example Use of Stepping Motors

Example of use of stepper motor      Example of use of stepper motor

Precautions of Stepping Motors

Note
1. The maximum current set by the driver shall not exceed the maximum current of the motor.
2. The subdivision can only adjust the smoothness of rotation, rather than increase the precision.
3. The Stepping Motors needs to be used with the stepper driver, and cannot be directly connected to the power supply.
4. It is normal if the surface temperature of the Stepping Motors is between 80~90℃.

Related Products of Stepping Motors

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-86STM04+DR86A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType Details Holding Torque
(N·m)
Number of Leads
(pcs)
Current/Phase
(A)
Applicable Driver Moment of Inertia
(g.cm²)
Step Angle
(°)
Driver Output Current
(A)
Driver Power Voltage
(v)
Subdivision Body Length
(mm)

₹ 24,913.00

1 Piece(s) Available 8 Day(s) Set (Motor + Driver)1246C-DR86A40001.82.0-6VDC24-110 or VAC20-80400-51200150

Loading...

  1. 1

Dimensional Drawing
Dimensional Drawing
* The values in ( ) are reference values.
Specification Table
Part NumberStep Angle
(°)
Body Length
(mm)
Number of Leads
(pcs)
Current/Phase
(A)
Holding Torque
(N.m)
Moment of Inertia g.cm²Applicable DriverDriver Output Current
(A)
Driver Power Voltage
(V)
Subdivision
C-86STM01+DR86A1.866443.51000C-DR86A2.0-6VDC: 24-110
VAC: 20-80
400-51200
C-86STM02+DR86A7644.51950
C-86STM03+DR86A11468.52800
C-86STM04+DR86A1506124000

Specification Table

Please check the type/dimensions/specifications of the part C-86STM04+DR86A in the Stepper Motors 86 Series series.

Frequently asked question (FAQ)

Question: What is the accuracy of the stepper motor? Is it cumulative?
Answer: Generally, the accuracy of the stepper motor is 3 to 5% of the step angle. The single step deviation of the stepper motor will not affect the accuracy of the next step, so the accuracy of the stepper motor is not accumulated.
Question: What is the allowable exterior temperature of the stepper motor?
Answer: Too high temperature of the stepper motor will first demagnetize the magnetic material of the motor, resulting in torque decrease or even loss. Therefore, the maximum allowable temperature of the motor exterior should depend on the demagnetization point of different motor magnetic materials. Generally speaking, the demagnetization point of magnetic materials is above 130℃, so it is completely normal for the exterior temperature of the stepper motor to be 80 to 90℃.

Product variants

Part Number
C-86STM01+DR86A
C-86STM02
C-86STM02+DR86A
C-86STM03
C-86STM03+DR86A
C-DR86A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Details Holding Torque
(N·m)
Number of Leads
(pcs)
Current/Phase
(A)
Applicable Driver Moment of Inertia
(g.cm²)
Step Angle
(°)
Driver Output Current
(A)
Driver Power Voltage
(v)
Subdivision Body Length
(mm)

₹ 14,328.00

1 Piece(s)Available 8 Day(s) Set (Motor + Driver)3.544C-DR86A10001.82.0-6VDC24-110 or VAC20-80400-5120066

₹ 9,509.00

1 Piece(s)Available 12 Day(s) Motor Only4.544-19501.8---76

₹ 15,831.00

1 Piece(s)Available 8 Day(s) Set (Motor + Driver)4.544C-DR86A19501.82.0-6VDC24-110 or VAC20-80400-5120076

₹ 13,661.00

1 Piece(s)Available 12 Day(s) Motor Only8.546-28001.8---114

₹ 19,983.00

1 Piece(s)Available 8 Day(s) Set (Motor + Driver)8.546C-DR86A28001.82.0-6VDC24-110 or VAC20-80400-51200115

₹ 6,417.00

1 Piece(s)Available 12 Day(s) Single Driver------2.0-6VDC24-110 or VAC20-80400-51200-
X
whatsapp-qr whatsapp-icon