(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Temperature Sensors Standard Screw Mount K-Thermocouple

Temperature Sensors Standard Screw Mount K-Thermocouple

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      749₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

Temperature Sensors Standard Screw Mount K-Thermocouple
These Temperature Sensors Thermocouple type K are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Temperature Sensors : Thermocouple Type K
● Screw Size: M6 X 1.0
● Wire Length (m.): 1, 2, and 5
● Temperature Range (°C) : 0-300
● Crimp Terminal Type: Y-Shaped 2 sets
[Application]
It is used in a variety of application such as heat treatment, packaging industry , plastic industry , and so on.



Economy Thermocouple Temperature Sensor

Temperature MeasurementEasy InstallationMultiple Lead Wire Length

- This sensor offers a wide temperature range, making it suitable for various applications in different industries.

- The screw mount design allows for quick and simple installation into a pre-drilled hole, saving time and effort during setup.

- Built with a robust design, this sensor ensures reliable performance and longevity in harsh industrial environments.

- Thermocouple with multiple lead wire length options

- Delivers reliable and precise temperature readings for optimal process control.

Economy Thermocouple Temperature Sensor
MISUMI Economy Logo

MISUMI Standard
MISUMI Standard

Cheaper Price
Cheaper Price

Product Variety
Product Variety

3D CAD
3D CAD Support


Temperature Sensors Dimensional Drawing

Dimensional Drawing
For more information on product dimensional drawings, please refer to the Temperature Sensors product catalog.

Temperature Sensors Specification Table

Temperature Sensors TypeF(m)Screw SizeL(mm)ShapeTemperature Range
C-MSNDML61M6×1.065K type thermocouples0 to 300℃
2
5

Temperature Sensors Product Overview

Temperature Sensors, Thermocouple Sensor
The thermocouple consists of two wires made of different materials, which are welded together at the end. After the ambient temperature of the unheated part is measured, the temperature of the heating point can be accurately known. Because it must have the conductor made of two different materials, it is called the thermocouple. The thermocouples made of different materials can be used in different temperature ranges, and their sensitivities are different from each other. The sensitivity of a thermocouple refers to the change in the output potential difference when the temperature of the heating point changes by 1°C. For most metal-supported thermocouples, this value is between 5-40 µV/°C.

PT100
Pt100 is a platinum thermal resistance, and its resistance value is proportional to the change of temperature. 100 after PT means that its resistance value is 100 ohms at 0°C and about 138.5 ohms at 100°C.

Temperature Sensors Product Feature

Genuine material and guaranteed wire diameter
Fast temperature response
More detailed improvements
Various mounting head types

Temperature Sensors Related Products

Temperature Sensors Precautions

Precautions
PrecautionsTemperature Sensors Precautions for use
Temperature SensorsThe sheath type can be bent (minimum bending radius: sheath diameter × 5), but the part in the temperature detection range (20 mm of the front end) cannot be bent. The protective tube type cannot be bent, otherwise the temperature cannot be measured correctly.
Temperature SensorsTo extend the thermocouple lead wire, please use the compensation lead wire.
Temperature SensorsPlease strictly observe the heat resistant temperature of each part in product page. Please note that even the upper limit of the temperature measurement is very high, malfunctions such as wire breakage may occur if the heat-resistant Temperature Sensors is exceeded.
Temperature SensorsDo not apply large external force or vibration.
Temperature SensorsPlease note the heat resistance temperature of the sleeve part.
Temperature SensorsPlease keep the upper limit of the temperature below the temperature measurement range of the product. If the bushing temperature exceeds the heat-resistant temperature, it is very easy to cause the breakage of the temperature measurement wire.
Temperature SensorsIf the temperature of heat generating parts exceeds 100°C, please choose the specification with a front end as long as possible.
 

Temperature Sensors Usage Method

Couples should not be installed too close to the door and heating place, and the insertion depth should be at least 8 to 10 times the diameter of the protection tube; the interval between the thermocouple protection bushing and the wall is not filled with insulation material, resulting in furnace heat overflow or cold air intrusion. Therefore, the interval between the thermocouple protection bushing and the furnace wall hole should be blocked with refractory mud or asbestos cord or other insulation materials so that the accuracy of temperature measurement will not be affected by hot and cold air convection; The cold end of the thermocouple is too close to the furnace, causing the temperature to rise above 100℃; thermocouples should be as far away as possible from strong magnetic and electric fields, so the thermocouples and power cable should not be installed in the same conduit to avoid deviation caused by interference; thermocouples can not be installed in the area where the measured medium rarely flow. Thermocouples must be installed against the direction of the flow and in full contact with the gas when the tube gas Temperature Sensors is measured by thermocouples.

Temperature Sensors Brand introduction

MISUMI, the head office company, has been providing customers with various high-quality parts such as automation parts, mold parts, electronic parts, tool & consumables, etc. quickly and accurately since its establishment in Japan in 1963. By compiling product catalogs independently and establishing a marketing system for direct sales of products, a low-cost business operation mode has been created, and by making annual product plans according to customers' opinions and requirements, MISUMI brand-name products with high quality level have been continuously developed

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-MSNDML6-1
C-MSNDML6-2
C-MSNDML6-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLead Wire Length (F)
(m)

₹ 749.00

1 Piece(s) Available Same day 101

₹ 890.00

1 Piece(s) Available Same day 102

₹ 1,326.00

1 Piece(s) Available Same day 105
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLead Wire Length (F)
(m)

Loading...

  1. 1

Dimensional Drawing
Dimensional Drawing
For more information on product dimensional drawings, please refer to the product catalog.
Specification Table
TypeF(m)Screw SizeL(mm)ShapeTemperature Range
C-MSNDML61M6×1.065K type thermocouples0 to 300℃
2
5

Basic Information

Type of Temperature Sensor Thermocouple Type of Thermocouple K Thermocouple Sheath, Protection Tube Diameter(Ø) 3
Sheath, Protecting Tube Length L(mm) 65 Measurement Object Temperature Sensor Temperature Measurement Contact Point Grounded Type
Operating Temperature Range(°C) 0::300

Frequently asked question (FAQ)

Question: What are the main types of sensors currently sold by MISUMI?
Answer: Photoelectric sensors, proximity sensors, pressure sensors, temperature sensors, etc.
Question: What is a photo microsensors?
Answer: With an amplifier, an emitter and a receiver built in its integrated main body, it is a sensor that is easy to install and adjust, usually designed for detecting the passage of workpieces on the conveying line and for positioning workpieces, etc.
Question: What are the features of the photoelectric sensor?
Answer: 1. The action (response time) is very fast because light is used as the medium.
2. It has a longer detection distance than the light sensor and allows for remote detection.
3. Objects made of almost any material can be detected as long as they reflect light.
Question: What are the detection methods of the photoelectric sensor?
Answer: Transmittance type, regression reflection type, diffusion reflection type, limited reflection type, etc.

Check other FAQ (1 items) Hide

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list