(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Type | Pressing block | Metal core | Outer Diameter D | Length L | Thread M | ||
![]() | ![]() | Color | ![]() | (Coarse Thread) | |||
C-URLH | Shore A90 | Urethane | Green | Stainless Steel | 10~20 | 17~25 | M3 to M6 |
C-URLM | Shore A70 | Black |
Example of Use 1 | Mechanism name: Installation fixture Mechanism Function: Use a manual press to press two workpieces to install Urethane coated bolts function: In order not to produce indentations on the surface of the workpiece, press the front end to install urethane coated Stopper Bolts Object workpiece: Resin parts |
![]() | |
Example of Use 2 | Mechanism Name: Pallet in place confirmation procedure Mechanism Function: Confirm non-metallic pallets in place through the workpiece inspection components. Urethane coated Stopper Bolts function: to prevent the detection components’ metal parts from contacting non-metallic workpiece to produce indentation and damage Object workpiece: plastic box |
![]() |
Hydrolyzed urethane |
![]() |
Electronic | Automotive | |
Smart phone | Semiconductor | |
![]() |
(Economy series) Urethane coated bolt Male thread fixed type | (Economy series) Urethane coated bolt Adjusting type | (Economy series) Urethane Coated Bearing, Standard Flat Type | ||
![]() | ![]() | ![]() | ||
Typical model: C-USLH12 | Typical model: C-UNCH8 | Typical model: C-TMBB6-20 | ||
Advantages: easy to fix with wrench, impact resistant structure | Advantages: length is adjustable as required | Advantages: based on high quality raw materials and special processes, urethane is more wear-resistant and not easy to fall off. |
![]() | Part Number (![]() ![]() | |
C-URLH10 |
Type | Pressing block | Metal core | Outer Diameter D | Length L | Thread M | ||
![]() | ![]() | Color | ![]() | (Coarse Thread) | |||
C-URLH | Shore A90 | Urethane | Green | Stainless Steel | 10~20 | 17~25 | M3 to M6 |
C-URLM | Shore A70 | Black |
Part Number | L | M×Pitch | R2 | ℓ1 | ℓ2 | W | ||
![]() | ![]() | |||||||
C-URLH C-URLM | 10 | 17 | M3×0.5 | 1 | 5 | 4 | 8 | |
12 | 18 | M4×0.7 | 2 | 10 | ||||
16 | 21 | M5×0.8 | 6 | 5 | 14 | |||
20 | 25 | M6×1.0 | 3 | 8 | 6 | 17 |
![]() | Part Number (![]() ![]() | |
C-URLH10 |
Type | Pressing block | Metal core | Outer Diameter D | Length L | Thread M | ||
![]() | ![]() | Color | ![]() | (Coarse Thread) | |||
C-URLH | Shore A90 | Urethane | Green | Stainless Steel | 10~20 | 17~25 | M3 to M6 |
C-URLM | Shore A70 | Black |
Part Number | L | M×Pitch | R2 | ℓ1 | ℓ2 | W | ||
![]() | ![]() | |||||||
C-URLH C-URLM | 10 | 17 | M3×0.5 | 1 | 5 | 4 | 8 | |
12 | 18 | M4×0.7 | 2 | 10 | ||||
16 | 21 | M5×0.8 | 6 | 5 | 14 | |||
20 | 25 | M6×1.0 | 3 | 8 | 6 | 17 |
Part Number |
---|
C-URLH10 |
C-URLH12 |
C-URLH16 |
C-URLH20 |
C-URLM10 |
C-URLM12 |
C-URLM16 |
C-URLM20 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Stopper Material (Color) | Outer Diameter (mm) |
---|---|---|---|---|---|---|---|
₹ 159.00 | 1 Piece(s) | Available | Same day | 10 | Polyurethane / Shore A90 (Green) | 10 | |
₹ 152.00 | 1 Piece(s) | Available | Same day | 10 | Polyurethane / Shore A90 (Green) | 12 | |
₹ 179.00 | 1 Piece(s) | Available | Same day | 10 | Polyurethane / Shore A90 (Green) | 16 | |
₹ 202.00 | 1 Piece(s) | Available | Same day | 10 | Polyurethane / Shore A90 (Green) | 20 | |
₹ 152.00 | 1 Piece(s) | Available | Same day | 10 | Polyurethane / Shore A70 (Black) | 10 | |
₹ 152.00 | 1 Piece(s) | Available | Same day | 10 | Polyurethane / Shore A70 (Black) | 12 | |
₹ 179.00 | 1 Piece(s) | Available | Same day | 10 | Polyurethane / Shore A70 (Black) | 16 | |
₹ 202.00 | 1 Piece(s) | Available | Same day | 10 | Polyurethane / Shore A70 (Black) | 20 |
Part Number |
---|
Loading...
Tip Shape | Standard | Stopper Shape | Straight | Screw Material | Stainless Steel |
---|---|---|---|---|---|
Screw Surface Treatment | Not Provided |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy