(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Square Flanged Linear Bushings, Single / Double / Opposite Counterbored Hole (Part Number)

Square Flanged Linear Bushings, Single / Double / Opposite Counterbored Hole
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      301₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Square Flanged Linear Bushings, Single / Double / Opposite Counterbored Hole
These Linear Bushings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Features]
● Support Shaft Diameter Minimum/Maximum (mm.): 6 and 50
● Overall Length Minimum/Maximum (mm.): 19 and 192
● Shape : Square Flanged
● Ball Recirculating Type : Single or Double
● Material:
- Housing - SUJ2 Equivalent
- Ball - SUJ2 Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.

Product Overview of Linear Bushings

The flanged Linear Bushings integrates the linear bearing with the support, which is compact in structure and easy to assemble to the mechanism accurately and simply.

Product Feature of Linear Bushings

Linear Bushings, Linear bearing is a linear type motion guiding mechanism matched with linear guide shaft. The steel ball rolls circularly along the track groove formed by the shell and the retainer, and the linear bearing reciprocates linearly relative to the guide shaft.
Through the rolling of steel ball, high-efficiency movement with low friction resistance can be realized.

Dimensional Drawing of Linear Bushings


Linear BushingsThis product of Linear Bushings is delivered at the initial stage, the color of the packing may be inconsistent with the photo, which shall be subject to the actual product.
Linear BushingsThe flange part of this product is not heat-treated, and there may be bumps and bruises.

Specifications Overview of Linear Bushings

CounterboredLinear Bushings TypeHousingBallRetainerOperating environment temperatureAccessories
Linear BushingsMaterialLinear Bushings HardnessLinear Bushings  Surface TreatmentLinear Bushings MaterialLinear Bushings MaterialLinear Bushings Material
Opposite CounterboredE-LBKZEquivalent to SUJ258HRC~Equivalent to SUJ2Resin-20~80℃Nitrile Rubber
StandardC-LMK
E-LBK
E-LBKMElectroless Nickel Plating
Linear BushingsIf there are requirements for rust prevention, give priority to products with surface treatment of electroless nickel plating or those with low temperature hard chromium plating.

 

 

Specification Table of Linear Bushings

Linear Bushings Part Number( Type・Inner Diameter・Length
 C-LMK8UU
E-LBK8UU


■ Dimension Specification Table of Linear Bushings
 
Part No.Outer Diameter. DOverall Length LHTdd1
Linear BushingsTypeLinear BushingsdrToleranceLinear BushingsLength
(Ball Retainer)
 Single
No Surface treatment
Double
No Surface treatment
Single
With Surface treatment
Double
With Surface treatment
Single
UU
Double
Luu
Torerance
E-LBKZ
E-LBK
E-LBKM
6+0.003
-0.012
UU
(Single)
LUU
(Double)
120
-0.015
0
-0.016
0
-0.015
0
-0.015
1935±0.3283.52.54.5
815244532
10190
-0.018
0
-0.018
0
-0.018
2955±0.64064.57.5
12210
-0.018
305742
1323326143
1628377048
20+0.003
-0.013
320
-0.021
0
-0.021
0
-0.021
0
-0.021
42805485.59
25405911262
30456412374106.611
35+0.003
-0.016
520
-0.028
0
-0.03
0
-0.025
0
-0.028
7013582
E-LBK
E-LBKM
4060801519613914
50800
-0.03
0
-0.032
0
-0.028
0
-0.03
100192116
Linear BushingsSpecification of "E-LBK" corresponds to the spec of "C-LMK". Difference between these 2 type is only Part No.

 
Part NumberOuter Diameter: DTotal Length: LHTdd1tP.C.D.WLateral misalignmentNumber of ball rowsVerticalityWeight (g)Basic Rated Load
Linear BushingsTypeLinear BushingsdrTolerance Tolerance ToleranceC (Dynamic) NCo (Static) N
C-LMK_UU6+0.003
-0.012
120
-0.015
19±0.62853.563.120220.02440.02418206265
8152432242529265380
1019294064.57.54.1293052372549
12210
-0.018
3042323257412598
16283748383751047751180
20+0.003
-0.013
320
-0.021
425485.595.143420.030.031458821370
25405962515063009801570
30456474106.6116.1605837515702740
 

Usage Method of Linear Bushings

Product Drawings of Linear BushingsInstructions for use of Linear Bushings
Usage MethodWhen the Linear Bushings is under heavy load (unbalanced load), one piece of single liner type is not applicable. It is recommended to use one piece of double liner type or multiple pieces of single liner type.
Usage MethodLinear Bushings is not suitable for rotating motion in structure. If you rotate forcibly, it may cause damage to the product. Please pay attention during use.
Usage MethodLinear Bushings, Linear bearing is not suitable for repeated plugging and unplugging.
Usage MethodWhen inserting the guide shaft into the linear bearing, please align the center and insert it slowly, otherwise the steel ball will fall off or the retainer will be deformed.

Precautions of Linear Bushings

■ Regular maintenance:
① Before use, please apply grease to the ball row inside the Linear Bushings, linear bearing, and then replenish it in due course. Grease forms an oil film on the surfaces of steel ball and rolling surface (guide shaft·bushing) of linear bearing, which effectively reduces friction and prevents sintering. Grease reduction and aging will greatly affect the life of linear bearing.
② Recommended grease: lithium soap grease.
③ Recommended grease filling interval: Usually every 6 months.
④When the moving distance is long, it is recommended to move once every three months or when the moving distance exceeds 1000km within the time limit, the 1000km shall prevail.
⑤ When the linear bearing is subjected to large moment load (eccentric load), one piece of single liner type is not applicable, so it is recommended to use one piece of double liner type or multiple pieces of single liner type.

■ Dust prevention measures:
If dust or foreign matter enters the inside of the Linear Bushings, linear bearing, it may damage the circulation of steel balls, resulting in unexpected failures. When used in harsh environment, please install dust cover and protection cover, etc.

■ MISUMI linear bearing is recommended to be combined with guide shaft with quenching g6 tolerance.

■ MISUMI linear bearing is recommended to be installed on the holder with H7 tolerance. The linear bearing is in clearance fit with the holder.

Related Products of Linear Bushings

Guide shaft Straight bar type (Economy series) Linear Bushings Standard type Single liner type Shaft Collar Slit
MISUMI brand single liner type flanged linear bearing is ordered and shipped on the same day Single liner type linear bearing with square flange features high quality, short delivery time, low price, and factory direct sales Single liner type both surfaces cut flanged linear bearing features high quality, short delivery time, low-price, and factory direct sales
Typical Linear Bushings model: SFJ20-75 Typical Linear Bushings model: C-LM8UU Typical Linear Bushings model: SCS8-10

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-LBKM16UU
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Ball Recirculating Type Length Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
No. Holder Material Style of Mounting Hole

₹ 899.00

1 Piece(s) Available Same day 1637[Surface Treatment] Electroless Nickel Plating28SingleSingle0.0247751180-0.018-StandardStandard Counterbored Hole

Loading...

  1. 1

Basic Information

Type Flange Flange Type Standard Flange Style Standard
Outer Cylinder Material SUJ2 Equivalent Lubrication Type Not Provided Accuracy Standard Grade
Motion Linear Types Standard Flange Flange Shape Square Flange
Ball Material SUJ2 Equivalent Retainer Material Plastic Seal Provided
Greased Filled Not Provided

Please check the type/dimensions/specifications of the part E-LBKM16UU in the Square Flanged Linear Bushings, Single / Double / Opposite Counterbored Hole series.

Frequently asked question (FAQ)

Question: What brand is the linear bearing of FA?
Answer: The linear bearing of FA is MISUMI brand.
Question: Is there a product stamp on the linear bearing?
Answer: There is no stamp on the product body, and the product model is on the packaging box.
Question: How is linear bearing maintained regularly?
Answer: MISUMI recommends that linear bearing is regularly replenished with grease, and it is recommended to do so once every six months. When the moving distance is long, it is recommended to move once every three months or when the moving distance exceeds 1000km within the time limit, the 1000km shall prevail.
Question: Comparison of antirust ability of linear bearings?
Answer: Antirust ability from strong to weak: No-Electro Nickel Plated → No Surface Treatment.
Standard grade bearing steel is easy to rust, so it is necessary to apply anti-rust oil regularly.
Question: What is the difference between the single liner type and the double liner type of linear bearing of FA?
Answer: Single liner type is one row of steel balls, and double liner type is two rows of steel balls. Generally, the length of the double liner type is more than twice that of the single liner type, and the contact area of steel balls is longer, the radial sway is smaller, and the rated load is larger.
Question: When the linear bearing and the guide shaft are used together, some are closely matched, but some have relatively large clearance. Does it affect the use?
Answer: The linear bearing and the guide shaft are in point contact and rolling fit through the circulating steel ball structure. Because of point contact and non-interference fit, it is normal to have clearance between the shaft and the bearing, which will not affect the use. The use of this structure greatly reduces the friction resistance and prolongs the service life of the workpiece.
Question: How to deal with oil leakage in the received linear bearing?
Answer: Linear bearing is coated with anti-rust oil (except for MX grease device) when leaving the factory, which has little influence on grease. It is recommended to clean it before use and apply grease after drying.
Question: Can the linear bearing rotate?
Answer: The linear bearing is not suitable for rotating motion in structure. If it is forcibly rotated, it may cause damage to the product. If rotating motion is required, please give priority to linear type rotating bushings.

Check other FAQ (5 items) Hide

Product variants

Part Number
C-LMK20UU
C-LMK25UU
C-LMK30UU
E-LBKM20LUU
E-LBKM20UU
E-LBKM25LUU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Ball Recirculating Type Length Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
No. Holder Material Style of Mounting Hole

₹ 351.00

1 Piece(s)Available Same day

Stock

2042No Surface Treatment32SingleSingle308821370-0.013None--

₹ 521.49

1 Piece(s)Available Same day

Stock

2559No Surface Treatment40SingleSingle309801570-0.013None--

₹ 717.00

1 Piece(s)Available Same day

Stock

3064No Surface Treatment45SingleSingle3015702740-0.013None--

₹ 995.81

1 Piece(s)Available Same day

Stock

2080[Surface Treatment] Electroless Nickel Plating32DoubleDouble0.0414002740-0.021--Standard Counterbored Hole

₹ 921.00

1 Piece(s)Available Same day

Stock

2042[Surface Treatment] Electroless Nickel Plating32SingleSingle0.038821370-0.021-StandardStandard Counterbored Hole

₹ 1,547.37

1 Piece(s)Available Same day

Stock

25112[Surface Treatment] Electroless Nickel Plating40DoubleDouble0.0415603140-0.021--Standard Counterbored Hole