(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Square Flanged Linear Bushings, Single / Double / Opposite Counterbored Hole
These Linear Bushings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Features]
● Support Shaft Diameter Minimum/Maximum (mm.): 6 and 50
● Overall Length Minimum/Maximum (mm.): 19 and 192
● Shape : Square Flanged
● Ball Recirculating Type : Single or Double
● Material:
- Housing - SUJ2 Equivalent
- Ball - SUJ2 Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.
Counterbored | Linear Bushings Type | Housing | Ball | Retainer | Operating environment temperature | Accessories | ||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | |||
Opposite Counterbored | E-LBKZ | Equivalent to SUJ2 | 58HRC~ | - | Equivalent to SUJ2 | Resin | -20~80℃ | Nitrile Rubber |
Standard | C-LMK | |||||||
E-LBK | ||||||||
E-LBKM | Electroless Nickel Plating |
![]() | Part Number( Type・Inner Diameter・Length | |||
C-LMK8UU E-LBK8UU |
Part No. | Outer Diameter. D | Overall Length L | H | T | d | d1 | |||||||||
![]() | ![]() | Tolerance | ![]() (Ball Retainer) | Single No Surface treatment | Double No Surface treatment | Single With Surface treatment | Double With Surface treatment | Single UU | Double Luu | Torerance | |||||
E-LBKZ E-LBK E-LBKM | 6 | +0.003 -0.012 | UU (Single) LUU (Double) | 12 | 0 -0.015 | 0 -0.016 | 0 -0.015 | 0 -0.015 | 19 | 35 | ±0.3 | 28 | 3.5 | 2.5 | 4.5 |
8 | 15 | 24 | 45 | 32 | |||||||||||
10 | 19 | 0 -0.018 | 0 -0.018 | 0 -0.018 | 29 | 55 | ±0.6 | 40 | 6 | 4.5 | 7.5 | ||||
12 | 21 | 0 -0.018 | 30 | 57 | 42 | ||||||||||
13 | 23 | 32 | 61 | 43 | |||||||||||
16 | 28 | 37 | 70 | 48 | |||||||||||
20 | +0.003 -0.013 | 32 | 0 -0.021 | 0 -0.021 | 0 -0.021 | 0 -0.021 | 42 | 80 | 54 | 8 | 5.5 | 9 | |||
25 | 40 | 59 | 112 | 62 | |||||||||||
30 | 45 | 64 | 123 | 74 | 10 | 6.6 | 11 | ||||||||
35 | +0.003 -0.016 | 52 | 0 -0.028 | 0 -0.03 | 0 -0.025 | 0 -0.028 | 70 | 135 | 82 | ||||||
E-LBK E-LBKM | 40 | 60 | 80 | 151 | 96 | 13 | 9 | 14 | |||||||
50 | 80 | 0 -0.03 | 0 -0.032 | 0 -0.028 | 0 -0.03 | 100 | 192 | 116 |
Part Number | Outer Diameter: D | Total Length: L | H | T | d | d1 | t | P.C.D. | W | Lateral misalignment | Number of ball rows | Verticality | Weight (g) | Basic Rated Load | |||||
![]() | ![]() | Tolerance | Tolerance | Tolerance | C (Dynamic) N | Co (Static) N | |||||||||||||
C-LMK_UU | 6 | +0.003 -0.012 | 12 | 0 -0.015 | 19 | ±0.6 | 28 | 5 | 3.5 | 6 | 3.1 | 20 | 22 | 0.024 | 4 | 0.024 | 18 | 206 | 265 |
8 | 15 | 24 | 32 | 24 | 25 | 29 | 265 | 380 | |||||||||||
10 | 19 | 29 | 40 | 6 | 4.5 | 7.5 | 4.1 | 29 | 30 | 52 | 372 | 549 | |||||||
12 | 21 | 0 -0.018 | 30 | 42 | 32 | 32 | 57 | 412 | 598 | ||||||||||
16 | 28 | 37 | 48 | 38 | 37 | 5 | 104 | 775 | 1180 | ||||||||||
20 | +0.003 -0.013 | 32 | 0 -0.021 | 42 | 54 | 8 | 5.5 | 9 | 5.1 | 43 | 42 | 0.03 | 0.03 | 145 | 882 | 1370 | |||
25 | 40 | 59 | 62 | 51 | 50 | 6 | 300 | 980 | 1570 | ||||||||||
30 | 45 | 64 | 74 | 10 | 6.6 | 11 | 6.1 | 60 | 58 | 375 | 1570 | 2740 |
Product Drawings of Linear Bushings | Instructions for use of Linear Bushings |
![]() | When the Linear Bushings is under heavy load (unbalanced load), one piece of single liner type is not applicable. It is recommended to use one piece of double liner type or multiple pieces of single liner type. |
![]() | Linear Bushings is not suitable for rotating motion in structure. If you rotate forcibly, it may cause damage to the product. Please pay attention during use. |
![]() | Linear Bushings, Linear bearing is not suitable for repeated plugging and unplugging. |
![]() | When inserting the guide shaft into the linear bearing, please align the center and insert it slowly, otherwise the steel ball will fall off or the retainer will be deformed. |
Guide shaft Straight bar type | (Economy series) Linear Bushings Standard type Single liner type | Shaft Collar Slit | ||
![]() | ![]() | ![]() | ||
Typical Linear Bushings model: SFJ20-75 | Typical Linear Bushings model: C-LM8UU | Typical Linear Bushings model: SCS8-10 |
Part Number |
---|
E-LBKM16UU |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Ball Recirculating Type | Length | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) | No. | Holder Material | Style of Mounting Hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 899.00 | 1 Piece(s) | Available | Same day | 16 | 37 | [Surface Treatment] Electroless Nickel Plating | 28 | Single | Single | 0.024 | 775 | 1180 | -0.018 | - | Standard | Standard Counterbored Hole |
Loading...
Type | Flange | Flange Type | Standard Flange | Style | Standard |
---|---|---|---|---|---|
Outer Cylinder Material | SUJ2 Equivalent | Lubrication Type | Not Provided | Accuracy | Standard Grade |
Motion | Linear | Types | Standard Flange | Flange Shape | Square Flange |
Ball Material | SUJ2 Equivalent | Retainer Material | Plastic | Seal | Provided |
Greased Filled | Not Provided |
Please check the type/dimensions/specifications of the part E-LBKM16UU in the Square Flanged Linear Bushings, Single / Double / Opposite Counterbored Hole series.
Part Number |
---|
C-LMK20UU |
C-LMK25UU |
C-LMK30UU |
E-LBKM20LUU |
E-LBKM20UU |
E-LBKM25LUU |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Ball Recirculating Type | Length | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) | No. | Holder Material | Style of Mounting Hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 351.00 | 1 Piece(s) | Available |
Same day
Stock | 20 | 42 | No Surface Treatment | 32 | Single | Single | 30 | 882 | 1370 | -0.013 | None | - | - | |
₹ 521.49 | 1 Piece(s) | Available |
Same day
Stock | 25 | 59 | No Surface Treatment | 40 | Single | Single | 30 | 980 | 1570 | -0.013 | None | - | - | |
₹ 717.00 | 1 Piece(s) | Available |
Same day
Stock | 30 | 64 | No Surface Treatment | 45 | Single | Single | 30 | 1570 | 2740 | -0.013 | None | - | - | |
₹ 995.81 | 1 Piece(s) | Available |
Same day
Stock | 20 | 80 | [Surface Treatment] Electroless Nickel Plating | 32 | Double | Double | 0.04 | 1400 | 2740 | -0.021 | - | - | Standard Counterbored Hole | |
₹ 921.00 | 1 Piece(s) | Available |
Same day
Stock | 20 | 42 | [Surface Treatment] Electroless Nickel Plating | 32 | Single | Single | 0.03 | 882 | 1370 | -0.021 | - | Standard | Standard Counterbored Hole | |
₹ 1,547.37 | 1 Piece(s) | Available |
Same day
Stock | 25 | 112 | [Surface Treatment] Electroless Nickel Plating | 40 | Double | Double | 0.04 | 1560 | 3140 | -0.021 | - | - | Standard Counterbored Hole |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy